(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Pipe Joint, Differing-Diameter Hole, Single Boss Round-Type

Round Pipe Joint, Differing-Diameter Hole, Single Boss Round-Type
  • Volume Discount

•Type: Arm/Bar Types
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

HL104

 
Part Number
HL104
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Arm / Bar Post Shape Round Posts Dia.(mm) 25.1
Material Aluminum Surface Treatment Clear Anodize L(mm) 30
φD2 19 Collar White (Standard Product) Size (Installation Hole Diameter) φ19, φ25

Please check the type/dimensions/specifications of the part HL104 in the Round Pipe Joint, Differing-Diameter Hole, Single Boss Round-Type series.

Additional Products in this Category

Tech Support