(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Hole Super Compact Strut Clamps - Vertical or Side Tapped

Single Hole Super Compact Strut Clamps - Vertical or Side Tapped
  • Volume Discount
  • Spec Change

Low Cost and Space Saving Post Clamp.

  • METRIC
  • inCAD Components
Super Compact Strut Clamps - Vertical Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Vertical TapsParallel Taps
AMNCAQMC6061 Aluminum AlloyBlack AnodizeHex Socket Head Cap Screw
AMNWAQMWClear Anodize

Specifications

Part Number
AMNC8
Part NumberBLL1L2rHm1fPP1Wmd1d2S
TypeDH7
Vertical Tapped Holes
AMNC
A
MNW
Parallel Tapped Holes
AQMC
AQMW
6+0.012
0
1021.510.51158M2.6456.51M36.53.53.5
8+0.015
0
12251114610M3567
101629.513.516811M4688.51.5M484.54.5
12+0.018
0
183214189139
15224118231117M581212M59.55.55.5
[ ! ]The tolerance and perpendicularity of DH7 is before slitting.
[ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. Tightening with a long wrench is recommended.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AMNC6
AMNC8
AMNC10
AMNC12
AMNC15
AMNW6
AMNW8
AMNW10
AMNW12
AMNW15
AQMC6
AQMC8
AQMC10
AQMC12
AQMC15
AQMW6
AQMW8
AQMW10
AQMW12
AQMW15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
Surface Treatment
1 Piece(s)Available

8 Days or more

106Black Anodize
1 Piece(s)Available

8 Days or more

108Black Anodize
1 Piece(s)Available

8 Days or more

1010Black Anodize
1 Piece(s)Available

Same day

Stock

1012Black Anodize
1 Piece(s)Available

8 Days or more

1015Black Anodize
1 Piece(s)Available

8 Days or more

106Clear Anodize
1 Piece(s)Available

8 Days or more

108Clear Anodize
1 Piece(s)Available

8 Days or more

1010Clear Anodize
1 Piece(s)Available

8 Days or more

1012Clear Anodize
1 Piece(s)Available

8 Days or more

1015Clear Anodize
1 Piece(s)Available

8 Days or more

106Black Anodize
1 Piece(s)Available

8 Days or more

108Black Anodize
1 Piece(s)Available

8 Days or more

1010Black Anodize
1 Piece(s)Available

Same day

Stock

1012Black Anodize
1 Piece(s)Available

8 Days or more

1015Black Anodize
1 Piece(s)Available

8 Days or more

106Clear Anodize
1 Piece(s)Available

8 Days or more

108Clear Anodize
1 Piece(s)Available

8 Days or more

1010Clear Anodize
1 Piece(s)Available

Same day

Stock

1012Clear Anodize
1 Piece(s)Available

8 Days or more

1015Clear Anodize

Loading...

  1. 1
 

Basic Information

Type With Vertical Tapped Holes / With Horizontal Tapped Holes Post Shape Round Material Aluminum

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.