(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Pipe Joint, Square, Threaded (2 Screws Perpendicular to Shaft)

Square Pipe Joint, Square, Threaded (2 Screws Perpendicular to Shaft)
  • Volume Discount

•Type: With Horizontal Tapped Holes
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SQ06-223
SQ08-223
SQ08-224
SQ09-223
SQ09-224
SQ10-223
SQ10-224
SQ12-223
SQ12-224
SQ13-223
SQ13-224
SQ15-224
SQ15-225
SQ16-224
SQ16-225
SQ19-225
SQ19-226
SQ20-225
SQ20-226
SQ25-226
SQ25-228
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Mounting Hole Screw Size M □A (□S)
(mm)
1 Piece(s)Available

12 Days or more

6M3□6
1 Piece(s)Available

11 Days or more

8M3□8
1 Piece(s)Available

12 Days or more

8M4□8
1 Piece(s)Available

12 Days or more

9M3□9
1 Piece(s)Available

12 Days or more

9M4□9
1 Piece(s)Available

11 Days or more

10M3□10
1 Piece(s)Available

8 Days or more

10M4□10
1 Piece(s)Available

12 Days or more

12M3□12
1 Piece(s)Available

8 Days or more

12M4□12
1 Piece(s)Available

12 Days or more

13M3□13
1 Piece(s)Available

12 Days or more

13M4□13
1 Piece(s)Available

8 Days or more

15M4□15
1 Piece(s)Available

8 Days or more

15M5□15
1 Piece(s)Available

11 Days or more

16M4□16
1 Piece(s)Available

11 Days or more

16M5□16
1 Piece(s)Available

12 Days or more

19M5□19
1 Piece(s)Available

12 Days or more

19M6□19
1 Piece(s)Available

8 Days or more

20M5□20
1 Piece(s)Available

11 Days or more

20M6□20
1 Piece(s)Available

10 Days or more

25M6□25
1 Piece(s)Available

12 Days or more

25M8□25

Loading...

  1. 1

Basic Information

Type Parallel with Tap Material Aluminum Surface Treatment Clear Anodize
Collar White (Standard Product)

Additional Products in this Category

Tech Support