(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Hole Strut Clamps - Vertical Tapped, Inch

Single Hole Strut Clamps - Vertical Tapped, Inch
  • Volume Discount

•Type: With Vertical Tapped Holes
•Post Shape: Round
•Tightening Direction Type: Standard

  • INCH

Strut Clamps - Through Tapped, Standard (INCH):Related Image
Strut Clamps - Through Tapped, Standard (INCH):Related Image

Specifications

Strut Clamps - Through Tapped, Standard (INCH):Related Image
Strut Clamps - Through Tapped, Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AMW0.38
U-AMW0.50
U-AMW0.63
U-AMW0.75
U-AMW1.00
U-AWN0.38
U-AWN0.50
U-AWN0.63
U-AWN0.75
U-AWN1.00
U-AWNU0.38
U-AWNU0.50
U-AWNU0.63
U-AWNU0.75
U-AWNU1.00
U-KMN0.38
U-KMN0.50
U-KMN0.63
U-KMN0.75
U-KMN1.00
U-MMN0.38
U-MMN0.50
U-MMN0.63
U-MMN0.75
U-MMN1.00
U-SMN0.38
U-SMN0.50
U-SMN0.63
U-SMN0.75
U-SMN1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(inch)
Material Surface Treatment
1 Piece(s)Available

14 Days or more

103/8AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

101/2AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

105/8AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

103/4AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

101AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

103/8AluminumClear Anodize
1 Piece(s)Available

14 Days or more

101/2AluminumClear Anodize
1 Piece(s)Available

14 Days or more

105/8AluminumClear Anodize
1 Piece(s)Available

14 Days or more

103/4AluminumClear Anodize
1 Piece(s)Available

14 Days or more

101AluminumClear Anodize
1 Piece(s)Available

14 Days or more

103/8AluminumClear Anodize
1 Piece(s)Available

14 Days or more

101/2AluminumClear Anodize
1 Piece(s)Available

14 Days or more

105/8AluminumClear Anodize
1 Piece(s)Available

14 Days or more

103/4AluminumClear Anodize
1 Piece(s)Available

14 Days or more

101AluminumClear Anodize
1 Piece(s)Available

14 Days or more

103/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101/2SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

105/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/4SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/8SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

101/2SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

105/8SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

103/4SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

101SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

103/8Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

101/2Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

105/8Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

103/4Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

101Stainless SteelNot Provided

Loading...

  1. 1

Example

Strut Clamps - Through Tapped, Standard (INCH):Related Image
 

Basic Information

Type With Vertical Tapped Holes Post Shape Round Tightening Direction Type Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.