(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Indexing Plungers - Knob type, selectable tip, metric fine thread.
MISUMI
Alteration of tip shapes makes it possible to use the product separately depending on the current application demand.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Indexing Plungers - Knob type, metric fine or coarse thread.
MISUMI
•Type: Standard Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Indexing Plungers - Knob type, compact, metric coarse thread.
MISUMI
As Compact As Possible. 2/3 of Conventional Products.
Days to Ship: | Same day |
---|
Show Stock Products
Indexing Plungers - Knob type with precision pilot pin.
MISUMI
•Type: Standard Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided
Days to Ship: | Same day or more |
---|
Show Stock Products
Indexing Plungers - Precision with cylindrical stem.
HALDER
[Features]
· This precision index bolt can be used in combination with bushings for speedy positioning and fixing in place.
· Both parts are accurately finished, ensuring high repetition accuracy.
· For specifications with hold mechanisms, pull the knob and rotate it 90 degrees.
Days to Ship: | 10 Days |
---|
Indexing Plungers - Return Type, without Hex Collar, IPN Series.
Konishi
Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions. All screws are embedded into the device, only leaving the knob on the surface and making it look more attractive.
Days to Ship: | 10 Days or more |
---|
Indexing Plungers - Lever type, metric coarse thread.
MISUMI
•Type: Lever Type
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Lever Type
•Operation Knob: Provided
Days to Ship: | Same day |
---|
Show Stock Products
Indexing Plungers - Knob type, long, metric fine thread.
MISUMI
•Type: Standard Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Aluminum knob type, short thread and metric fine thread.
MISUMI
•Type: Standard Knob
•Overall Length: Short
•Mounting Method: Screw-In
•Operation Knob: Provided
•Body Surface Treatment: Black Oxide
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Indexing Plungers - With mounting plate, PBY series.
NBK
[Features]
· An indexing plunger with an integrated mounting flange.
· Suitable for mounting equipment and devices on walls etc.
·Pull out the knob and rotate 90° to lock with the pin in a retracted state.
·To unlock, pull the knob out slightly and rotate it 90°.
· Returns to its original position via the action of the integrated spring.
· For mounting, please use commercially available hex socket bolts, etc.
· Using slotted holes allows you to adjust the position after mounting.
Days to Ship: | Same day or more |
---|
Show Stock Products
Indexing Plungers - Flanged knob type, retracted position, PFY series.
NBK
[Features]
· A flanged type indexing plunger that is mounted using countersunk bolts and rivets etc.
· The long pin type PFY-H-A is ideal for mounting thick panels and frames etc.
· Pull out the knob and rotate 90° to lock with the pin in a retracted state. · To unlock, pull the knob out slightly and rotate it 90°. · Returns to its original position via the action of the integrated spring.
· The lock mechanism is integrated into the knob. Therefore, the overall length is the same as that of the PFX, which does not have a lock mechanism.
· The pin has undergone hardening and offers excellent abrasion resistance.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Indexing Plungers - With/without knob, fine thread, PXZ series.
NBK
[Features]
- The screw itself can be screwed entirely into devices, with only the knob remaining visible.
- Attractive design.
- The locking pin is available in hardened (steel) or nickel-plated (stainless steel) versions.
- Highly resistant to wear and tear.
- The knob used is the newly standardized stainless steel knob used in FXZS-Z and PXZS-SK.
- Use to prevent loosening of index plungers.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Knob Type, Press Fit, IPW Series.
Konishi
Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions when welding or fuse mounting.
Days to Ship: | 10 Days or more |
---|
Indexing Plungers - Lever type with status display.
MISUMI
The ON/OFF state can be visually recognized by the indication on the lever.
Days to Ship: | 14 Days or more |
---|
Indexing Plungers - With mounting plate, selectable handle, PBX series.
NBK
Indexing plungers integrated with a mounting flange. Suitable for mounting to panel surfaces on equipment/devices, etc.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Lever Type, PDV series.
NBK
[Features]
- This index plunger has a lever that can be turned to insert or remove the pin.
Operation of the plunger is carried out by three types of movement.
Standard Models (PDV-A, PDV-AK)
Pin retracts into the body when the lever is rotated 90°
Force from the internal spring returns the pin to its original position when the lever is released
Holding Models (PDV-B, PDV-BK)
Pin does not retract when the lever is released at a position of 120°
Force from the internal spring returns the pin to its original position when the lever is rotated slightly in the opposite direction
Locking Models (PDV-C, PDV-CK)
Pin retracts into the body when the lever is rotated 120°
When the pin is retracted, the guide pin is locked inside the slot
Pin can be unlocked by slightly pulling on the lever while rotating it in the opposite direction
Force from the internal spring returns the pin to its original position when the lever is rotated slightly
PDV-A, PDV-B, and PDV-C has no lock nut and can be used to prevent loosening
PDV-AK, PDV-BK, and PDV-CK have lock nuts and can be used to fix pins in place
Days to Ship: | 10 Days or more |
---|
Indexing Plungers - Compact, fine thread, PHY series.
NBK
Compact indexing plunger.
[Features]
- A compact indexing plunger.
- Pull the knob and rotate 30° to lock with the pin retracted.
- To unlock, pull the knob slightly and rotate 30°.
- Returns to its original position via internal spring action.
- Lock mechanism built into the knob.
- Overall length is the same as a PHX without a lock mechanism.
- Pin is nickel-plated for good abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Knob type, plate mount, PPY series.
NBK
Indexing plungers for attaching to thin plates. Optimal for positioning and securing casings and covers on electronics and telecommunications equipment.
[Features]
· Removable retaining nut.
· Plates are mounted sandwiched between the retaining nuts.
· The pin can be locked in its retracted position by turning the knob 90 degrees while it is extended.
· The lock is released by pulling the knob out slightly and turning it 90 degrees.
· The built-in spring returns the pin to its origin.
· Two types of pin length are standardized for each pin diameter.
· The pins are nickel-plated.
· Superior abrasion-resistant properties.
· Locking nut: SUM22L, trivalent chromate treated.
· Pin: nickel plated, polished.
· Spring: SUS301.
Days to Ship: | 11 Days or more |
---|
Indexing Plungers - Knob Type, Flanged, IPF Series.
Konishi
Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. An index plunger with a fixed countersunk screw.
Days to Ship: | 10 Days or more |
---|
Indexing Plungers - With T-handle, return position.
HALDER
[Features]
· For index holes.
· Dimensions do not change, regardless of whether or not locking mechanisms are present.
· Screw parts are designed to have clearance at the root, so even the hexagonal section can be tightened properly.
· Operating temperature range: -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.
Days to Ship: | 10 Days |
---|
Indexing Plungers - Flanged knob type, metric fine thread.
MISUMI
The flanges enable the plunger to be adjusted to right or left.
Days to Ship: | 10 Days or more |
---|
Indexing Plungers - With locking function, PYS series.
NBK
The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Fine Thread, PXY Series.
NBK
The pin can be locked in its retracted position by pulling and rotating the knob 90 degrees. To unlock, pull the knob slightly and rotate it by 90 degrees. The built-in spring returns the pin to its origin.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Indexing Plungers - With selectable stroke, retracted position, PLY series.
NBK
Two types of standardized stroke for each pin diameter. Pull the knob and rotate 90° to lock with the pin retracted. To unlock, pull the knob slightly and rotate 90°. Returns to its original position via internal spring action.
Days to Ship: | Same day or more |
---|
Show Stock Products
Indexing Plungers - Lever Type, Fine Thread, PXV Series.
NBK
Turn the lever to control pin insertion on the indexing plunger.
[Features]
- Pin retracts into the body with a 180° turn of the lever.
- Lever can be locked with a notch machined in the main body.
- Ergonomic lever cap attached to the PXV-B/BK.
- Hardened pin for good abrasion resistance.
- PXV-A and PXV-B have no lock nut.
- PXV-AK and PXV-BK have a lock nut for fixing.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Knob Type, Return Type, IP Series.
Konishi
Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Knobless, Press Fit, IPWN Series.
Konishi
Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions when welding or fuse mounting.
Days to Ship: | 10 Days or more |
---|
Indexing Plunger - With knob, return type, IP-1-SUS series.
Konishi
Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions.
Days to Ship: | 10 Days or more |
---|
Indexing Plungers - With/Without Knob, 22120 series.
HALDER
[Features]
· For index holes.
· Operating temperature range is from -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.
Days to Ship: | 10 Days |
---|
Indexing Plungers - Rounded knob type.
HALDER
[Features]
· For index holes.
· Pull the knob and rotate 90 degrees to fix the pin in place in a withdrawn state using the notch.
· External dimensions are the same regardless of whether or not holding mechanisms are present.
· The roots of screw parts are loosened, so they can be screwed in fully.
· Operating temperature range is from -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.
Days to Ship: | 10 Days |
---|
Indexing Plungers - With mounting plate, selectable actuator.
HALDER
[Features]
· Use washers (For example, ISO7092) for mounting.
· On types with locks, rotate the knob 90 degrees to stop the notch moving.
On types with holding mechanisms, pull the knob and rotate it approximately 70 degrees to keep the pin in its withdrawn state.
· Operating temperature range: -30 to +80°C.
· Up to 100°C on types with rings.
Days to Ship: | 10 Days or more |
---|
Indexing Plungers - Lever Type.
HALDER
[Features]
· For index holes.
· If the lever is rotated 180 degrees the pin retracts. The knob section can be used to maintain this state.
· The operating temperature range of the plastic cap is from -30 to +80°C.
Days to Ship: | 10 Days |
---|
Indexing Plungers - Push type.
MISUMI
•Type: Special Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Operation Knob: Provided
•Body Material: 1045 Carbon Steel
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - With mounting plate.
MISUMI
•Type: Standard Knob
•Body O.D./Thread Dimension M (mm): 6
•Nose O.D. d Dimension (Ø): 6
•Length L (mm): 48
•Stroke Dimension S (mm): 6
Days to Ship: | 10 Days or more |
---|
Indexing Plungers - Lever type, metric fine thread.
MISUMI
•Type: Lever Type
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Lever Type
•Operation Knob: Provided
Days to Ship: | Same day or more |
---|
Show Stock Products
Indexing Plungers - Nylon knob type, short thread and metric fine thread.
MISUMI
•Type: Standard Knob
•Overall Length: Short
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided
Days to Ship: | Same day or more |
---|
Show Stock Products
Indexing Plungers - With flange and pilot pin, PPLY series.
NBK
Precise positioning indexing plungers.
Days to Ship: | 11 Days or more |
---|
Indexing Plungers - With selectable stroke, PLX series.
NBK
Two types of standardized stroke for each pin diameter. For indexing or positioning.
[Features]
- Two types of standardized stroke for each pin diameter (except for φ10 and φ12).
- For indexing or positioning.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excellent abrasion resistance.
- If the threaded part is too long for the mounting surface, use the PXC indexing plunger collar instead.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Lever type, fine thread, retracted position, PXVS series.
NBK
[Features]
- Stainless steel.
- Superior corrosion resistance.
- Turn the lever to control the pin insertion.
- Retractable into the body with a 180° turn of the lever.
- Lever can be locked with a notch machined in the main body.
- Ergonomic lever cap attached to the PXVS-B/BK.
- Nickel plating for good abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Knob type, fine thread, stainless steel, NDXN-ASUS series.
Imao
Made entirely of stainless steel, this product is ideal for areas demanding rust-proofing as well as clean environments. Two types of noses are available: hardened and non-hardened.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Knob-type, retracted position, PIN series.
Nabeya
Rotating the operation knob 90° enables fixation with the pin retracted.
[Features]
· Pulling and rotating the operation knob 90° enables locking with the pin retracted.
· To unlock, pull the operation knob a little and rotate it by 90°.
· Returns to its original position via internal spring action
Days to Ship: | 9 Days or more |
---|
Indexing Plungers - With Clamp Ring, IPR series.
Konishi
Pulling the ring retracts the center pin; releasing it returns the center pin to its original position by using the force of the spring. Can be used to calculate and select the position of jigs.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Knob type, retracted position IPL series.
Konishi
Pull the knob and rotate it 90° to lock the product with the center pin in retracted state. Return the knob to its original position to release the lock; the center pin returns to its original position.
Days to Ship: | Same day or more |
---|
Show Stock Products
Indexing Plungers - Knob Type, Return Type, IP-1 Series.
Konishi
Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions.
Days to Ship: | 8 Days or more |
---|
Indexing Plungers - Knob type, retracted position, IP-2 series.
Konishi
Pull the knob and rotate it 90° to lock the product with the center pin in retracted state. Return the knob to its original position to release the lock; the center pin returns to its original position.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Locking Mechanism |
Mounting Method |
Overall Length |
Body Material |
All Stainless |
Nose Material |
Body O.D./Thread M(mm) |
Stroke S(mm) |
Nose Surface Treatment |
Nose Heat Treatment |
Nose O.D. d(Ø) |
Length L(mm) |
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | HALDER | Konishi | MISUMI | MISUMI | MISUMI | NBK | NBK | NBK | Konishi | MISUMI | NBK | NBK | NBK | NBK | Konishi | HALDER | MISUMI | NBK | NBK | NBK | NBK | Konishi | Konishi | Konishi | HALDER | HALDER | HALDER | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | NBK | Imao | Nabeya | Konishi | Konishi | Konishi | Konishi |
Product Series | Indexing Plungers - Knob type, selectable tip, metric fine thread. | Indexing Plungers - Knob type, metric fine or coarse thread. | Indexing Plungers - Knob type, compact, metric coarse thread. | Indexing Plungers - Return Type, without Hex Collar, IPN Series. | Indexing Plungers - Aluminum knob type, short thread and metric fine thread. | Indexing Plungers - Flanged knob type, retracted position, PFY series. | Indexing Plungers - With/without knob, fine thread, PXZ series. | Indexing Plungers - With mounting plate, selectable handle, PBX series. | Indexing Plungers - With selectable stroke, retracted position, PLY series. | Indexing Plungers - With mounting plate, selectable actuator. | Indexing Plungers - Nylon knob type, short thread and metric fine thread. | Indexing Plungers - Lever type, fine thread, retracted position, PXVS series. | Indexing Plungers - Knob type, fine thread, stainless steel, NDXN-ASUS series. | Indexing Plungers - Knob-type, retracted position, PIN series. | Indexing Plungers - Knob type, retracted position IPL series. | Indexing Plungers - Knob type, retracted position, IP-2 series. | |||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 10 Days | 10 Days or more |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 14 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 10 Days or more | 10 Days | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days | 10 Days | 10 Days or more | 10 Days | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||
Type | Standard Knob | Standard Knob | Standard Knob | Standard Knob | Special Knob | Standard Knob | Lever Type | Standard Knob | Standard Knob | Standard Knob | Standard Knob | Standard Knob / No Knob | Standard Knob | Lever Type | Standard Knob | Lever Type | Standard Knob | Standard Knob | Standard Knob | Special Knob | Standard Knob | Standard Knob | Standard Knob | Standard Knob | Lever Type | Standard Knob | No Knob | Standard Knob | Standard Knob / No Knob | Standard Knob | Standard Knob / With Ring | Special Knob | Special Knob | Standard Knob | Lever Type | Standard Knob | Standard Knob | Standard Knob | Lever Type | Standard Knob | Standard Knob | Special Knob | Standard Knob | Standard Knob | Standard Knob |
Locking Mechanism | Without Locking Nose | Without Locking Nose | Without Locking Nose | Without Locking Nose | - | None | With Locking Nose | Without Locking Nose | With Locking Nose / Without Locking Nose | With Locking Nose | With Locking Nose | None | None | With Locking Nose | None | None / With Locking Nose | With Locking Nose | With Locking Nose | None | - | Without Locking Nose | With Locking Nose | With Locking Nose | With Locking Nose | With Locking Nose | None | None | None | - | - | With Locking Nose / Without Locking Nose | - | - | - | With Locking Nose | Without Locking Nose | With Locking Nose | None | With Locking Nose | None | With Locking Nose | None | With Locking Nose | None | With Locking Nose |
Mounting Method | Screw-In | Screw-In | Screw-In | Screw-In | Others | Screw-In | Screw-In | Screw-In | Screw-In | Flange | Flange | Screw-In | Press Fit | Screw-In | Flange | Screw-In | Screw-In | Screw-In | Flange | Screw-In | Flange | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Press Fit | Screw-In | Screw-In | Screw-In | Others | Screw-In | Screw-In | Flange | Screw-In | Screw-In | Flange | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In | Screw-In |
Overall Length | Standard | Standard | Short | Standard | - | Standard | Standard | Standard | Short | Short | Short | Standard | Standard | Standard | Standard / Short | Standard | Short | Short | Short | - | Standard / Short | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - | Standard | - | Standard | Short | Standard | Short | Short | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Body Material | Steel | Steel | Steel | Steel | - | Steel / Stainless Steel | Steel | Steel | Steel | Zinc Die Cast | Zinc Die Cast | Steel / Stainless Steel | Steel | Steel | Zinc Die Cast | Steel | Steel | Steel | Zinc Die Cast | - | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | - | - | Zinc Die Cast | - | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel |
All Stainless | - | - | - | - | - | Not Compliant | - | - | - | Not Compliant | Not Compliant | Applicable / Not Compliant | Not Compliant | - | Not Compliant | Not Compliant | Not Compliant | Not Compliant | Not Compliant | - | - | Not Compliant | Applicable / Not Compliant | Not Compliant | Not Compliant | Not Compliant | Not Compliant | Not Compliant | - | - | - | - | - | - | - | - | Not Compliant | Not Compliant | Applicable / Not Compliant | Applicable | Not Compliant | Not Compliant | Not Compliant | Not Compliant | Not Compliant |
Nose Material | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | - | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | - | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Stainless Steel | Steel | Stainless Steel | - | - | Stainless Steel | - | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel |
Body O.D./Thread M(mm) | 5 ~ 16 | 6 ~ 16 | 8 ~ 10 | 10 ~ 20 | - | 10 ~ 20 | 10 ~ 12 | 8 ~ 16 | 12 ~ 16 | 6 ~ 12 | 10 ~ 12 | 10 ~ 20 | 12 ~ 18 | 12 ~ 20 | 6 ~ 12 | 16 | 8 ~ 10 | 10 ~ 12 | 10 ~ 12 | - | 8 ~ 16 | 12 ~ 16 | 10 ~ 20 | 8 ~ 20 | 12 ~ 20 | 6 ~ 12 | 18 | 8 ~ 16 | - | - | - | - | 10 ~ 16 | 6 | 16 ~ 20 | 12 ~ 16 | - | 8 ~ 20 | 12 ~ 20 | 8 ~ 20 | 10 ~ 16 | 6 ~ 12 | 6 ~ 12 | 8 ~ 16 | 8 ~ 16 |
Stroke S(mm) | 4 ~ 12 | 4 ~ 8 | 5 ~ 6 | 5 ~ 10 | - | 5 ~ 10 | 5 ~ 6 | 4 ~ 12 | 6 ~ 7 | 4 ~ 8 | 6 ~ 8 | 5 ~ 10 | 5 ~ 8 | 6 ~ 10 | 4 ~ 8 | 8 | 5 ~ 7 | 6 ~ 7.5 | 6 ~ 18 | - | 4 ~ 12 | 6 ~ 8 | 5 ~ 10 | 4 ~ 15 | 8 ~ 12 | 4 ~ 8 | 8 | 4 ~ 8 | - | - | - | - | 5 ~ 8 | 6 | 10 ~ 12 | 6 ~ 8 | 10 ~ 12 | 4 ~ 15 | 8 ~ 12 | 4 ~ 10 | 5 ~ 8 | 4 ~ 8 | 4 ~ 8 | 4 ~ 8 | 4 ~ 8 |
Nose Surface Treatment | None / Black Oxide | None / Black Oxide / Nickel Plating | None | Black Oxide | - | None | Black Oxide / Electroless Nickel | None / Black Oxide | Black Oxide | None | None | None / Nickel Plating | None | Black Oxide | None | None | Trivalent Chromate | Nickel Plating | None | - | Black Oxide | None / Nickel Plating | None / Nickel Plating | None / Nickel Plating | None | None | None | None | - | - | - | - | Black Oxide / Electroless Nickel | Black Oxide | Black Oxide / Nickel Plating | Black Oxide | None | None / Nickel Plating | Nickel Plating | None | Black Oxide / Electroless Nickel | None | None | None | None |
Nose Heat Treatment | Hardened | None / Hardened | None | Hardened | - | None | Hardened | Hardened | Carburized | None | Hardened | None / Hardened | None | Hardened | None | None | None | None | None | - | Hardened | None / Hardened | None / Hardened | None / Hardened | Hardened | None | None | None | - | - | - | - | Hardened | Hardened | None / Hardened | Hardened | Hardened | None / Hardened | None | Hardened | None / Carburized | None | None | None | None |
Nose O.D. d(Ø) | 2 ~ 8 | 4 ~ 8 | 5 ~ 6 | 5 ~ 10 | 10 ~ 25 | 5 ~ 10 | 5 ~ 6 | 4 ~ 8 | 6 ~ 8 | 4 ~ 8 | 6 ~ 8 | 5 ~ 10 | 5 ~ 8 | 6 ~ 10 | 4 ~ 8 | 6 ~ 10 | 4 ~ 7 | 6 ~ 8 | 6 ~ 8 | 6 ~ 12 | 4 ~ 8 | 6 ~ 8 | 5 ~ 10 | 4 ~ 12 | 5 ~ 12 | 4 ~ 8 | 8 | 4 ~ 8 | 5 ~ 10 | 4 ~ 12 | 4 ~ 8 | 4 ~ 12 | 5 ~ 8 | 6 | 6 ~ 12 | 6 ~ 8 | 8 ~ 10 | 4 ~ 12 | 5 ~ 12 | 4 ~ 10 | 5 ~ 8 | 4 ~ 8 | 4 ~ 8 | 4 ~ 8 | 4 ~ 8 |
Length L(mm) | 35 ~ 80.5 | 30.5 ~ 75.5 | 25 ~ 31 | 38 ~ 70 | - | 45 ~ 80 | 34 ~ 39 | 46 ~ 85 | 48 ~ 56 | 33 ~ 63.5 | 37 ~ 54 | 33 ~ 80 | 45 ~ 69 | 74 ~ 123 | 30.5 ~ 71 | 59 | 26.5 ~ 34 | 42.5 ~ 52 | 37 ~ 54 | - | 40 ~ 80.5 | 45 ~ 54 | 51 ~ 91 | 39 ~ 82 | 47 ~ 71 | 30.5 ~ 59 | 54 | 39 ~ 71 | - | - | - | - | 47.5 ~ 68 | 48 | 47 ~ 59 | 45 ~ 54 | 71 ~ 83 | 32 ~ 82 | 47 ~ 71 | 43 ~ 83 | 49 ~ 73 | 34.5 ~ 71 | 33 ~ 63.5 | 39 ~ 71 | 43 ~ 79 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy