(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: No Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Body Material: 12L13 Carbon Steel
Part Number
Configured Part Number is shown.
Type | Main Body | Pin | Spring | (Lock Nut) | ||||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
PXNK | 12L13 Carbon Steel | Black Oxide | 1045 Carbon Steel | 50~60HRC | Black Oxide | SWP-B | 1045 Carbon Steel | Black Oxide |
SXNA | 303 Stainless Steel | - | 303 Stainless Steel | - | Nickel Plating | 301 Stainless Steel | - | - |
SXNK | 303 Stainless Steel | - |
Part Number |
SXNA12 PXNK16 |
Part Number | Pitch (Fine Thread) | D1 | B | S min. | L | L1 | L2 | L3 | L4 | M2 (Coarse) | SW1 | SW2 | Load (N) | Mass (g) | |||||
PXNK | SXNA SXNK | SXNA | PXNK SXNK | ||||||||||||||||
Type | M | ||||||||||||||||||
min. | max. | min. | max. | ||||||||||||||||
SXNA PXNK SXNK | 10 | 1.0 | 13.8 | 5 | 5 | 33 | 17 | 5 | 15 | 5 | 5 | 12 | 17 | 7 | 17 | 6 | 15 | 15 | 22 |
12 | 1.5 | 16.2 | 6 | 6 | 42 | 20 | 6 | 17 | 6 | 6 | 14 | 18 | 9 | 24 | 8 | 21 | 25 | 35 | |
16 | 1.5 | 21.9 | 8 | 8 | 54 | 26 | 8 | 23 | 8 | 8 | 19 | 24 | 24 | 30 | 9 | 26 | 57 | 77 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PXNK10 |
PXNK12 |
PXNK16 |
SXNA10 |
SXNA12 |
SXNA16 |
SXNK10 |
SXNK12 |
SXNK16 |
Loading...
Type | Without Knob | Locking Mechanism | Returning | Mounting Method | Screw-In |
---|---|---|---|---|---|
Full Length | Standard | Knob | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy