(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With/without knob, hex collar.

Indexing Plungers - With/without knob, hex collar.
  • Volume Discount

[Features]
· For index holes.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

 

Example

Part Number
22110.0103
22110.0104
22110.0106
22110.0107
22110.0109
22110.0110
22110.0112
22110.0113
22110.0115
22110.0116
22110.0117
22110.0137
22110.0143
22110.0144
22110.0146
22110.0147
22110.0149
22110.0150
22110.0152
22110.0153
22110.0155
22110.0156
22110.0157
22110.0203
22110.0204
22110.0206
22110.0207
22110.0209
22110.0210
22110.0212
22110.0213
22110.0215
22110.0216
22110.0217
22110.0237
22110.0243
22110.0244
22110.0246
22110.0247
22110.0249
22110.0250
22110.0252
22110.0253
22110.0255
22110.0256
22110.0257
22120.0114
22120.0115
22120.0116
22120.0118
22120.0120
22120.0122
22120.0514
22120.0515
22120.0516
22120.0518
22120.0520
22120.0522
22120.0720
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish4M8 x 116--354165--~ 4.5~ 12-41080-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish4M8 x 116--356165--~ 4~ 12.5-61080-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish5M10 x 119--405186--~ 5~ 15-51280-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish5M10 x 119--408186--~ 5~ 18-81280-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish6M12 x 1,523--486226--~ 6.5~ 19-61480-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish6M12 x 1,523--489226--~ 6~ 25-91480-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish8M16 x 1,528--588268--~ 8.5~ 26-81780-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish8M16 x 1,528--5812268--~ 8.5~ 28-121780-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish10M16 x 1,528--5812268--~ 9.5~ 38-121780-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish12M20 x 1,533--67153310--~ 11.5~ 40-152280-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)

10 Days

-------------------------
1 Piece(s)

10 Days

-------------------------
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish4M8 x 1-M37-41654.52.5~ 4.5~ 12-410250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish4M8 x 1-M37-61654.52.5~ 4~ 12.5-610250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish5M10 x 1-M48-51865.53~ 5~ 15-512250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish5M10 x 1-M48-81865.53~ 5~ 18-812250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish6M12 x 1,5-M59-622673.5~ 6.5~ 19-614250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish6M12 x 1,5-M59-922673.5~ 6~ 25-914250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish8M16 x 1,5-M610-82688.54~ 8.5~ 26-817250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish8M16 x 1,5-M610-122688.54~ 8.5~ 28-1217250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish10M16 x 1,5-M610-122688.54~ 9.5~ 38-1217250--Steel, hardenedyesyes
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish12M20 x 1,5-M612-1533108.54~ 11.5~ 40-1522250--Steel, hardenedyesyes
1 Piece(s)

10 Days

-------------------------
1 Piece(s)Available

10 Days

Standard knobPresence-4M8 x 116--354165--~ 4.5~ 12-41080-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-4M8 x 116--356165--~ 4~ 12.5-61080-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-5M10 x 119--405186--~ 5~ 15-51280-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-5M10 x 119--408186--~ 5~ 18-81280-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-6M12 x 1,523--486226--~ 6.5~ 19-61480-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-6M12 x 1,523--489226--~ 6~ 25-91480-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-8M16 x 1,528--588268--~ 8.5~ 26-81780-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-8M16 x 1,528--5812268--~ 8.5~ 28-121780-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-10M16 x 1,528--5812268--~ 9.5~ 38-121780-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-12M20 x 1,533--67153310--~ 11.5~ 40-152280-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)

10 Days

-------------------------
1 Piece(s)

10 Days

-------------------------
1 Piece(s)Available

10 Days

Without KnobNo-4M8 x 1-M37-41654.52.5~ 4.5~ 12-410250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-4M8 x 1-M37-61654.52.5~ 4~ 12.5-610250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-5M10 x 1-M48-51865.53~ 5~ 15-512250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-5M10 x 1-M48-81865.53~ 5~ 18-812250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-6M12 x 1,5-M59-622673.5~ 6.5~ 19-614250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-6M12 x 1,5-M59-922673.5~ 6~ 25-914250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-8M16 x 1,5-M610-82688.54~ 8.5~ 26-817250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-8M16 x 1,5-M610-122688.54~ 8.5~ 28-1217250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-10M16 x 1,5-M610-122688.54~ 9.5~ 38-1217250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Without KnobNo-12M20 x 1,5-M612-1533108.54~ 11.5~ 40-1522250--Stainless steel 1.4305, nickel-platedyesyes
1 Piece(s)

10 Days

-------------------------
1 Piece(s)Available

10 Days

--Black oxide finish-M8 x 1-----------12--------
1 Piece(s)Available

10 Days

--Black oxide finish-M10 x 1-----------12--------
1 Piece(s)Available

10 Days

--Black oxide finish-M12 x 1,5-----------15--------
1 Piece(s)Available

10 Days

--Black oxide finish-M16 x 1,5-----------12--------
1 Piece(s)Available

10 Days

--Black oxide finish-M20 x 1,5-----------15--------
1 Piece(s)

10 Days

-------------------------
1 Piece(s)Available

10 Days

--Nickel Plating-M8 x 1-----------3.5--------
1 Piece(s)Available

10 Days

--Nickel Plating-M10 x 1-----------4--------
1 Piece(s)Available

10 Days

--Nickel Plating-M12 x 1,5-----------5--------
1 Piece(s)Available

10 Days

--Nickel Plating-M16 x 1,5-----------6--------
1 Piece(s)Available

10 Days

--Nickel Plating-M20 x 1,5-----------8--------
1 Piece(s)

10 Days

-------------------------
1 Piece(s)

12 Days

-------------------------

Loading...

  1. 1

Basic Information

Mounting Method Screw-In

Additional Products in this Category

Tech Support