(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Lever type, fine thread, retracted position, PXVS series.

Indexing Plungers - Lever type, fine thread, retracted position, PXVS series.
  • Volume Discount

[Features]
- Stainless steel.
- Superior corrosion resistance.
- Turn the lever to control the pin insertion.
- Retractable into the body with a 180° turn of the lever.
- Lever can be locked with a notch machined in the main body.
- Ergonomic lever cap attached to the PXVS-B/BK.
- Nickel plating for good abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
PXVS-5-M12-A
PXVS-5-M12-AK
PXVS-5-M12-B
PXVS-5-M12-BK
PXVS-6-M12-A
PXVS-6-M12-AK
PXVS-6-M12-B
PXVS-6-M12-BK
PXVS-6-M16-A
PXVS-6-M16-AK
PXVS-6-M16-B
PXVS-6-M16-BK
PXVS-8-M12-A
PXVS-8-M12-AK
PXVS-8-M12-B
PXVS-8-M12-BK
PXVS-8-M16-A
PXVS-8-M16-AK
PXVS-8-M16-B
PXVS-8-M16-BK
PXVS-8-M20-A
PXVS-8-M20-AK
PXVS-8-M20-B
PXVS-8-M20-BK
PXVS-10-M16-A
PXVS-10-M16-AK
PXVS-10-M16-B
PXVS-10-M16-BK
PXVS-10-M20-A
PXVS-10-M20-AK
PXVS-10-M20-B
PXVS-10-M20-BK
PXVS-12-M20-A
PXVS-12-M20-AK
PXVS-12-M20-B
PXVS-12-M20-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship All Stainless O.D.
(mm)
Stroke
(mm)
Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Lever Cap
1 Piece(s)Available

11 Days or more

Applicable128547NoNo
1 Piece(s)Available

11 Days or more

Applicable128547PresenceNo
1 Piece(s)Available

11 Days or more

Not Compliant128548NoPresence
1 Piece(s)Available

11 Days or more

Not Compliant128548PresencePresence
1 Piece(s)Available

11 Days or more

Applicable128647NoNo
1 Piece(s)Available

11 Days or more

Applicable128647PresenceNo
1 Piece(s)Available

11 Days or more

Not Compliant128648NoPresence
1 Piece(s)Available

11 Days or more

Not Compliant128648PresencePresence
1 Piece(s)Available

11 Days or more

Applicable1610656NoNo
1 Piece(s)Available

11 Days or more

Applicable1610656PresenceNo
1 Piece(s)Available

11 Days or more

Not Compliant1610657.25NoPresence
1 Piece(s)Available

11 Days or more

Not Compliant1610657.25PresencePresence
1 Piece(s)Available

11 Days or more

Applicable128847NoNo
1 Piece(s)Available

8 Days or more

Applicable128847PresenceNo
1 Piece(s)Available

11 Days or more

Not Compliant128848NoPresence
1 Piece(s)Available

11 Days or more

Not Compliant128848PresencePresence
1 Piece(s)Available

11 Days or more

Applicable1610856NoNo
1 Piece(s)Available

11 Days or more

Applicable1610856PresenceNo
1 Piece(s)Available

11 Days or more

Not Compliant1610857.25NoPresence
1 Piece(s)Available

11 Days or more

Not Compliant1610857.25PresencePresence
1 Piece(s)Available

11 Days or more

Applicable2012869NoNo
1 Piece(s)Available

11 Days or more

Applicable2012869PresenceNo
1 Piece(s)Available

11 Days or more

Not Compliant2012871NoPresence
1 Piece(s)Available

11 Days or more

Not Compliant2012871PresencePresence
1 Piece(s)Available

11 Days or more

Applicable16101056NoNo
1 Piece(s)Available

8 Days or more

Applicable16101056PresenceNo
1 Piece(s)Available

11 Days or more

Not Compliant16101057.25NoPresence
1 Piece(s)Available

11 Days or more

Not Compliant16101057.25PresencePresence
1 Piece(s)Available

11 Days or more

Applicable20121069NoNo
1 Piece(s)Available

11 Days or more

Applicable20121069PresenceNo
1 Piece(s)Available

11 Days or more

Not Compliant20121071NoPresence
1 Piece(s)Available

11 Days or more

Not Compliant20121071PresencePresence
1 Piece(s)Available

11 Days or more

Applicable20121269NoNo
1 Piece(s)Available

11 Days or more

Applicable20121269PresenceNo
1 Piece(s)Available

11 Days or more

Not Compliant20121271NoPresence
1 Piece(s)Available

11 Days or more

Not Compliant20121271PresencePresence

Loading...

  1. 1

Basic Information

Type Lever Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Body Material Stainless Steel Pin Material Stainless Steel
Operation Knob No Body Surface Treatment No Surface Treatment of Pin Nickel Plating
Nose Heat Treatment No

Additional Products in this Category

Tech Support