(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With Clamp Ring, IPR series.

Indexing Plungers - With Clamp Ring, IPR series.
  • Volume Discount

Pulling the ring retracts the center pin; releasing it returns the center pin to its original position by using the force of the spring. Can be used to calculate and select the position of jigs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IPR-6
IPR-8
IPR-10
IPR-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
Outer Diameter M [Details]
1 Piece(s)Available

8 Days or more

1064434.5M6
1 Piece(s)Available

8 Days or more

1085545M8
1 Piece(s)Available

8 Days or more

10106657.5M10
1 Piece(s)Available

8 Days or more

10128871M12

Loading...

  1. 1

Basic Information

Type Special Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard Body Material Steel SUM22L All Stainless Not Compliant
Pin Material 303 Stainless Steel Operation Knob No Body Surface Treatment Trivalent Chromate
Surface Treatment of Pin No Nose Heat Treatment No Accessory No

Additional Products in this Category

Tech Support