(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Compact, fine thread, PHY series.

Indexing Plungers - Compact, fine thread, PHY series.
  • Volume Discount

Compact indexing plunger.

[Features]
- A compact indexing plunger.
- Pull the knob and rotate 30° to lock with the pin retracted.
- To unlock, pull the knob slightly and rotate 30°.
- Returns to its original position via internal spring action.
- Lock mechanism built into the knob.
- Overall length is the same as a PHX without a lock mechanism.
- Pin is nickel-plated for good abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
PHY-5X5-A
PHY-6X7-A
PHY-7X7-A
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Stroke
(mm)
Tip outer diameter
(Ø)
Length
(mm)
1 Piece(s)Available

8 Days or more

85526.5
1 Piece(s)Available

11 Days or more

107634
1 Piece(s)Available

11 Days or more

107734

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Short Body Material Steel All Stainless Not Compliant
Pin Material Stainless Steel Operation Knob Presence Body Surface Treatment Bright Chromate Plating
Surface Treatment of Pin Trivalent Chromate Nose Heat Treatment No

Additional Products in this Category

Tech Support