(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【LOCATING PINS】
Large Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank.
MISUMI
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | Same day or more |
---|
Show Stock Products
Large Head Locating Pins - Round head, flat tip and straight shank configurable P/L/B dimensions.
MISUMI
Has the typically shaped head (Flat).
Days to Ship: | Same day or more |
---|
Show Stock Products
Large Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank.
MISUMI
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | Same day or more |
---|
Show Stock Products
Large Head Locating Pins in Inches - Round or diamond head, tapered tip, straight shank.
MISUMI
The dimensions of this model are in inches. The head can be selected between round or diamond. P dimension is selectable. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.
Days to Ship: | 25 Days or more |
---|
Large Head Locating Pins - Round or diamond shaped head, tapered tip, straight shank.
MISUMI
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | 7 Days or more |
---|
Small Diameter Straight Locating Pins - Tip type selectable.
MISUMI
Locating pins with �4 or less pin diameter. Selectable from 4 different tip shapes.
Days to Ship: | Same day or more |
---|
Show Stock Products
Large Head Locating Pins - Round head, selectable tip, externally threaded shank.
MISUMI
Screw-fitting type Locating Pins without pilot.
Days to Ship: | 7 Days or more |
---|
Spring Conical Locating Pins - Flanged.
MISUMI
Based on the tapered section, enables positioning without wobbling; and furthermore, is capable of positioning repeatedly without having to change over from tooling to tooling if such positioning is performed within the applicable hole diameter range, whi
Days to Ship: | 8 Days or more |
---|
MISUMI
Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.
Days to Ship: | 7 Days or more |
---|
Shoulder Locating Pins - Round or diamond shaped head, shank type and tip selectable.
MISUMI
Locating Pins with 3 types of tip shape selectable.
Days to Ship: | 10 Days or more |
---|
MISUMI
Locating Pins with 3 types of tip shape selectable.
Days to Ship: | 7 Days or more |
---|
MISUMI
The externally threaded stem is held by a nut from the opposite side of the locating pin orientation. The pin material is hardened stainless steel (35HRC). P/L/B dimensions are configurable in high precision ranges.
Days to Ship: | 10 Days or more |
---|
Large Head Locating Pins - Round or diamond shaped head, tapered tip, internally threaded shank.
MISUMI
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | 7 Days or more |
---|
Large Head Locating Pins - Round head, bullet tip and straight shank.
MISUMI
The B dimension is shortened and the insertion guide is reshaped to Bullet Nose in order to facilitate insertion/removal of workpieces. This product is Compact Type enabling the L dimension to be shortened also.
Days to Ship: | 10 Days or more |
---|
Small Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank.
MISUMI
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | 7 Days or more |
---|
MISUMI
The dimensions of this model are in inches. The head can be selected between round or diamond. P, L and B dimensions are configurable. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.
Days to Ship: | 8 Days or more |
---|
Large Head Locating Pins in Inches - Round or diamond head, ball point, straight shank.
MISUMI
The dimensions of this model are in inches. The head can be selected from round or diamond. P dimension is configurable, from 0.1875 to 0.625 in 0.0005 increments. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.
Days to Ship: | 8 Days or more |
---|
MISUMI
The dimensions of this model are in inches. The head is selectable between 4 tips: conical, R-point, spherical and flat. Available materials are tool steel and 304 stainless steel. Configurable values are P, L, B, H, T and E.
Days to Ship: | 10 Days or more |
---|
Large Head Locating Pins - Round or diamond shaped head, spherical tip, straight shank.
MISUMI
Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.
Days to Ship: | 7 Days or more |
---|
Large Head Locating Pins - Round head, selectable tip and straight shank, resin.
MISUMI
Selectable material locating pins: Polyacetal, MC nylon, CDR2 nylon and peek. Tapered, spherical or flat tip. Straight shank with m6 tolerances. P, L and B parameters configurable, D is selectable.
Days to Ship: | 8 Days or more |
---|
Straight Locating Pins - Round head with tapered, flat tip and straight shank.
MISUMI
Straight, Tapered-shaped Locating Pins with the angle selectable
[FY21 new product]
・Configurable D dimension can be specified in increments of 0.01mm (new product type)
Days to Ship: | 7 Days or more |
---|
Shoulder Locating Pins - Large or Small Head, with flat conical tip and internally threaded shank.
MISUMI
Shouldered Locating Pins with the taper-shaped head
Days to Ship: | 9 Days or more |
---|
Small Diameter Shoulder Locating Pins - Round head, selectable tip and straight shank.
MISUMI
Locating pins with �4 or less pin diameter. Selectable from 4 different tip shapes.
Days to Ship: | 10 Days or more |
---|
Large Head Locating Pins in Inches - Round head, flat tip, straight shank.
MISUMI
The dimensions of this model are in inches. The head is round. P dimension is selectable. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.
Days to Ship: | 25 Days or more |
---|
MISUMI
The straight shank is used for press fit and is selectable in m6 or p6 fit tolerances. The pin material is hardened stainless steel (35HRC). P/L/B dimensions are configurable in high precision ranges.
Days to Ship: | 10 Days or more |
---|
Large Head Pilot Pins - Round head, tapered tip and straight shank.
MISUMI
•Shape: Large Head
•Head Dia. Tolerance: 0/-0.01
•Shank Dia. Tolerance: 0.012/0.007
•Head Shape: Round
•Head Tip Shape: Round Tapered
Days to Ship: | 8 Days or more |
---|
Straight Locating Pins - Round head with spherical tip and straight shank.
MISUMI
Straight, Tapered-shaped Locating Pins with the angle selectable
[FY21 new product]
・Configurable D dimension can be specified in increments of 0.01mm (new product type)
Days to Ship: | 7 Days or more |
---|
MISUMI
Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.
Days to Ship: | Same day or more |
---|
Show Stock Products
Shoulder Locating Pins - Round or diamond shaped head, tapered tip and straight shank.
MISUMI
Shouldered Locating Pins with the taper-shaped head
Days to Ship: | 9 Days or more |
---|
Large Head Locating Pins - Round head, selectable tip angle and type, externally threaded shank.
MISUMI
Locating Pins with 3 types of tip shape selectable.
Days to Ship: | 7 Days or more |
---|
Flat Flange Locating Pins - Round or diamond shaped head, selectable tip, straight shank.
MISUMI
•Shape: Flanged
•Head Dia. Tolerance: 0/-0.01
•Shank Dia. Tolerance: h7
•Shank Style: Straight (Press-fit)
Days to Ship: | 10 Days or more |
---|
Straight Locating Pins - Tapered tip with screw mounting hole.
MISUMI
The hollow part is a screw hole, which improves maintenance compared to press-fit. Since the screw can be tightened from the top of the head, it can be used in places where screws cannot be used from the back of the locating pin. Configurable P/G dimensions. Options available in tool steel or stainless steel, additionally configurable hardened heat treatment and/or hard chrome or black oxide surface treatment.
Days to Ship: | 9 Days or more |
---|
Large Head Locating Pins - Round head, tapered tip and internally threaded shank.
MISUMI
•Shape: Large Head
•Head Dia. Tolerance: 0/-0.01
•Shank Dia. Tolerance: g6
•Head Shape: Round
•Head Tip Shape: Tapered
Days to Ship: | 9 Days or more |
---|
Large Head Locating Pins - Round head, flat tip, straight shank (Hardened Stainless Steel).
MISUMI
The straight shank is used for press fit and is selectable in m6 or p6 fit tolerances. The pin material is hardened stainless steel (35HRC). P/L/B dimensions are configurable in high precision ranges.
Days to Ship: | 10 Days or more |
---|
Straight Locating Pins - Tapered or spherical head, hardened, stainless steel.
MISUMI
Hardened stainless steel locating pin. One end tapered and the other end can be selected spherical or tapered with option to select angle. L and E values are configurable.
Days to Ship: | 10 Days or more |
---|
Large Head Locating Pins - Round head, tapered tip, straight shank.
MISUMI
Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.
Days to Ship: | 10 Days or more |
---|
MISUMI
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | 7 Days or more |
---|
MISUMI
This is of the Sphere-shaped head with no edge.
Days to Ship: | 9 Days or more |
---|
Large Head Locating Pins - Round or diamond shaped head, tapered tip and externally threaded shank.
MISUMI
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | 7 Days or more |
---|
MISUMI
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | 7 Days or more |
---|
MISUMI
The hollow part of the large head taper type is a bolt hole, which improves maintainability compared to press fitting.
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | 7 Days or more |
---|
Small Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank.
MISUMI
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Days to Ship: | 7 Days or more |
---|
Large Head Locating Pins - Round or diamond shaped head, spherical tip and straight shank.
MISUMI
Has the Sphere-shaped head with no edge. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.
Days to Ship: | 7 Days or more |
---|
Shoulder Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank.
MISUMI
Shouldered Locating Pins with the taper-shaped head
Days to Ship: | 7 Days or more |
---|
Shoulder Locating Pins - Round or diamond shaped head, tapered tip and externally threaded shank.
MISUMI
Shouldered Locating Pins with the taper-shaped head
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Basic Shape |
Head Shape |
Head Tip Shape |
Drive |
Shank Style |
Material |
Heat Treatment |
Surface Finish |
Head Diameter(mm) |
Head Diameter(Inch) |
Head Dia. Tolerance |
Shank Diameter(mm) |
Shank Diameter(Inch) |
Shank Dia. Tolerance |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Large Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank. | Large Head Locating Pins - Round head, flat tip and straight shank configurable P/L/B dimensions. | Large Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank. | Large Head Locating Pins in Inches - Round or diamond head, tapered tip, straight shank. | Large Head Locating Pins - Round or diamond shaped head, tapered tip, straight shank. | Small Diameter Straight Locating Pins - Tip type selectable. | Large Head Locating Pins - Round head, selectable tip, externally threaded shank. | Shoulder Locating Pins - Round or diamond shaped head, shank type and tip selectable. | Large Head Locating Pins - Round or diamond shaped head, tapered tip, internally threaded shank. | Large Head Locating Pins - Round head, bullet tip and straight shank. | Small Head Locating Pins - Round or diamond shaped head, tapered tip and straight shank. | Large Head Locating Pins in Inches - Round or diamond head, ball point, straight shank. | Large Head Locating Pins - Round or diamond shaped head, spherical tip, straight shank. | Large Head Locating Pins - Round head, selectable tip and straight shank, resin. | Straight Locating Pins - Round head with tapered, flat tip and straight shank. | Shoulder Locating Pins - Large or Small Head, with flat conical tip and internally threaded shank. | Small Diameter Shoulder Locating Pins - Round head, selectable tip and straight shank. | Large Head Locating Pins in Inches - Round head, flat tip, straight shank. | Large Head Pilot Pins - Round head, tapered tip and straight shank. | Straight Locating Pins - Round head with spherical tip and straight shank. | Shoulder Locating Pins - Round or diamond shaped head, tapered tip and straight shank. | Large Head Locating Pins - Round head, selectable tip angle and type, externally threaded shank. | Flat Flange Locating Pins - Round or diamond shaped head, selectable tip, straight shank. | Straight Locating Pins - Tapered tip with screw mounting hole. | Large Head Locating Pins - Round head, tapered tip and internally threaded shank. | Large Head Locating Pins - Round head, flat tip, straight shank (Hardened Stainless Steel). | Straight Locating Pins - Tapered or spherical head, hardened, stainless steel. | Large Head Locating Pins - Round head, tapered tip, straight shank. | Large Head Locating Pins - Round or diamond shaped head, tapered tip and externally threaded shank. | Small Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank. | Large Head Locating Pins - Round or diamond shaped head, spherical tip and straight shank. | Shoulder Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank. | Shoulder Locating Pins - Round or diamond shaped head, tapered tip and externally threaded shank. | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 25 Days or more | 7 Days or more |
Same day or more
Show Stock Products | 7 Days or more | 8 Days or more | 7 Days or more | 10 Days or more | 7 Days or more | 10 Days or more | 7 Days or more | 10 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 9 Days or more | 10 Days or more | 25 Days or more | 10 Days or more | 8 Days or more | 7 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 7 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 7 Days or more | 9 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Basic Shape | Large Head | Large Head | Large Head | Large Head | Large Head | Straight / With Air Vent | Large Head | - | Large Head | Shouldered | Large Head / Straight | Large Head | Large Head | Large Head | Small Head | Large Head | Large Head | Shouldered | Large Head | Large Head | Straight / With Air Vent | Large Head / Small Head | Shouldered | Large Head | Large Head | Large Head | Straight / With Air Vent | Large Head | Shouldered | Large Head | Flanged | Screw Mount | Large Head | Large Head | - | Large Head | Small Head | Large Head / Small Head | Large Head | Large Head | Large Head | Small Head | Large Head | Large Head / Small Head / Shouldered | Large Head / Small Head / Shouldered |
Head Shape | Round / Diamond | Round | Round / Diamond | Round / Diamond | Round / Diamond | Round | Round | - | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round | Round / Diamond | Round / Diamond | Round / Diamond | Round | Round / Diamond | Round | Round | Round | Round | Round | Round / Diamond | Round | Round | Round / Diamond | Round / Diamond | Round | Round / Diamond | Round | Round | Round | - | Round | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond | Round / Diamond |
Head Tip Shape | Tapered | Flat | Tapered | Round Tapered | Tapered | Tapered / Taper R / Spherical / Flat | Tapered / Taper R / R | - | Spherical | Tapered / Taper R / R | Tapered / Taper R / R | Spherical | Tapered | Bullet Nose | Tapered | Round Tapered | Spherical | Tapered / Taper R / Spherical / Flat | Spherical | Tapered / Spherical / Flat | Tapered | Tapered | Tapered / Taper R / Spherical / Flat | Flat | Spherical | Round Tapered | Spherical | Spherical | Tapered | Taper R / R | Tapered / Taper R | Tapered | Tapered | Flat | - | Round Tapered | Tapered | Spherical | Tapered | Tapered | Tapered | Tapered | Spherical | Tapered | Tapered |
Drive | None | None | None | None | None | None | None | - | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | With Screw Mount Hole | None | None | - | None | None | None | None | With Hex Socket | With Screw Mount Hole | None | None | None | None |
Shank Style | Straight (Press-fit) | Straight (Press-fit) | Tapped | - | Straight (Press-fit) | Straight (Press-fit) | Threaded | - | Threaded | Straight (Press-fit) / Tapped / Threaded | Tapped | Threaded | Tapped | Straight (Press-fit) | Straight (Press-fit) | - | - | Threaded | Straight (Press-fit) | Straight (Press-fit) | Straight (Press-fit) | Tapped | Straight (Press-fit) | - | Straight (Press-fit) | Straight (Press-fit) | Straight (Press-fit) | Tapped | Straight (Press-fit) | Threaded | Straight (Press-fit) | Straight (Press-fit) | Tapped | Straight (Press-fit) | - | Straight (Press-fit) | Tapped | Notch | Threaded | Threaded | Straight (Press-fit) | Tapped | Straight (Press-fit) | Tapped | Threaded |
Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | - | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Resin | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel |
Heat Treatment | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | - | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened | Not Hardened / Hardened | Not Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened | Not Hardened / Hardened | Not Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened | - | Not Hardened / Immersion Quenching | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Not Hardened / Hardened | Hardened |
Surface Finish | None / Hard Chrome Plating | None / Hard Chrome Plating | None / Hard Chrome Plating | None | None / Hard Chrome Plating | None | None / Hard Chrome Plating | - | None / Hard Chrome Plating / Buffed Surface / Hard Chrome Plating + Buffed Surface | None / Black Oxide / Hard Chrome Plating | None / Black Oxide / Hard Chrome Plating | None | None / Hard Chrome Plating | None / Hard Chrome Plating | None / Hard Chrome Plating | None | None | None | None / Hard Chrome Plating / Buffed Surface / Hard Chrome Plating + Buffed Surface | None | None / Hard Chrome Plating | None / Hard Chrome Plating | None | None | None | None | None / Hard Chrome Plating | None / Hard Chrome Plating / Buffed Surface / Hard Chrome Plating + Buffed Surface | None | None / Black Oxide / Hard Chrome Plating | None / Hard Chrome Plating | None / Black Oxide / Hard Chrome Plating | None / Hard Chrome Plating | None | - | None / Hard Chrome Plating / Buffed Surface | None / Hard Chrome Plating | None / Hard Chrome Plating | None / Hard Chrome Plating | None / Hard Chrome Plating | None / Hard Chrome Plating | None / Hard Chrome Plating | None / Hard Chrome Plating / Buffed Surface / Hard Chrome Plating + Buffed Surface | None / Hard Chrome Plating | None / Hard Chrome Plating |
Head Diameter(mm) | 1.2 ~ 30 | 1.5 ~ 30 | 5.5 ~ 30 | - | 1 ~ 30 | 1 ~ 3 | 3.5 ~ 30 | - | 3.5 ~ 30 | 2.5 ~ 22 | 6 ~ 35 | 3.5 ~ 15 | 5 ~ 30 | 3 ~ 15 | 1 ~ 20 | - | - | 1 ~ 7 | 1 ~ 30 | 1.5 ~ 15 | - | 4 ~ 20 | 1 ~ 7 | - | 2.5 ~ 15 | 1.5 ~ 15 | - | 5.5 ~ 30 | 1 ~ 20 | 4 ~ 30 | 3 ~ 20 | 9 ~ 25 | 6.5 ~ 13 | 2.5 ~ 16 | - | 3 ~ 30 | 3 ~ 20 | 5 ~ 30 | 3 ~ 30 | 6 ~ 30 | 11 ~ 30 | 3 ~ 20 | 1.5 ~ 30 | 3 ~ 20 | 2 ~ 20 |
Head Diameter(Inch) | - | - | - | 1/2 ~ 9/16 | - | - | - | - | - | - | - | - | - | - | - | 0.1875 ~ 0.625 | 0.1875 ~ 0.625 | - | - | - | - | - | - | 1/2 ~ 9/16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Head Dia. Tolerance | 0/-0.01 | h6 | 0/-0.01 | 0/-0.01 | 0/-0.01 ~ h7 | 0/-0.01 ~ 0.005/0 | 0/-0.1 | - | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 ~ h7 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 ~ 0.005/0 | 0/-0.01 ~ h7 | 0/-0.05 | - | 0/-0.01 ~ h7 | 0/-0.01 ~ 0.005/0 | 0/-0.01 | 0/-0.01 | 0/-0.01 | - | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | - | 0/-0.01 | 0/-0.01 ~ h7 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 |
Shank Diameter(mm) | 1 ~ 20 | 1 ~ 20 | 5 ~ 20T | - | 1 ~ 20 | - | - | 15 ~ 19 | 3 ~ 20 | 2 ~ 20 | 6 ~ 20T | 3 ~ 8 | 5 ~ 20T | 2 ~ 10 | 2 ~ 20 | - | - | 2 ~ 4 | 1 ~ 20 | 1 ~ 10 | 1 ~ 10 | 6 ~ 20 | 1 ~ 4 | - | 2 ~ 8 | 1 ~ 10 | 1 ~ 10 | 5 ~ 20T | 2 ~ 20 | 3 ~ 20 | 5 ~ 20 | - | 6 ~ 10 | 2 ~ 8 | 3 ~ 10 | 2 ~ 20 | 5 ~ 20 | 6 ~ 20 | 3 ~ 20 | 3 ~ 20 | 10 ~ 20 | 5 ~ 20T | 1 ~ 20 | 5 ~ 20T | 3 ~ 20 |
Shank Diameter(Inch) | - | - | - | 1/2 ~ 5/16 | - | - | - | - | - | - | - | - | - | - | - | 1/2 ~ 5/16 | 1/2 ~ 5/16 | - | - | - | - | - | - | 1/2 ~ 5/16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Shank Dia. Tolerance | g6 ~ p6 | m6 ~ p6 | g6 | 0/-0.01 | 0/-0.005 ~ h7 | - | - | - | g6 | g6 ~ m6 | g6 | g6 | g6 ~ h7 | m6 ~ p6 | m6 ~ p6 | 0/-0.01 | 0/-0.01 | 0/-0.005 ~ 0.005/0 | 0/-0.005 ~ h7 | m6 | g6 ~ h7 | g6 ~ h7 | 0/-0.005 ~ m6 | 0/-0.01 | m6 ~ p6 | 0.012/0.007 | g6 ~ h7 | g6 | m6 | g6 | h7 | 0/-0.01 | g6 | m6 ~ p6 | - | m6 ~ p6 | g6 ~ h7 | g6 | g6 | g6 | g6 | g6 | m6 ~ p6 | g6 | g6 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy