(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, spherical tip, straight shank (hardened stainless steel).

Large Head Locating Pins - Round or diamond shaped head, spherical tip, straight shank (hardened stainless steel).
  • Spec Change

The straight shank is used for press fit and is selectable in m6 or p6 fit tolerances. The pin material is hardened stainless steel (35HRC). P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Large Head - Sphere End:
・Materials
[ M ]Material[ H ]HardnessPin
Shape
Press Fit
m6p6
High Hardness
Stainless Steel
35HRC~RoundAFPQAAFPQPA
DiamondAFPQDAFPQPD

Specifications

Part Number-P-L-B
  
TypeD
AFPQA4-P5.00-L5-B2.5
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
C1(W)
TypeDD Tol.
m6p6
< Round >
AFPQA (m6)
AFPQPA
(p6)

< Diamond >
AFPQD (m6)
AFPQPD
(p6)
2+0.008
+0.002
+0.012
+0.006
2.50~ 8.003 (4)~161.0~15.00.501.2
3+0.008
+0.002
+0.012
+0.006
3.50~ 8.000.511.5
4+0.012
+0.004
+0.020
+0.012
4.50~ 8.00111.8
5+0.012
+0.004
+0.020
+0.012
5.50~ 8.00112.2
6+0.012
+0.004
+0.020
+0.012
6.50~10.00113
8+0.015
+0.006
+0.024
+0.015
8.50~10.004 (5)~16113.5
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]When L=3, C=0.5 ℓ1=1.

Price list

Alterations

Locating Pins - Hardened Stainless Steel Large Head - Sphere End:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFPQA2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1]
AFPQA3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1]
AFPQA4-P[4.5-8/0.01]-L[3-16/1]-B[1-30/0.1]
AFPQA5-P[5.5-8/0.01]-L[3-16/1]-B[1-30/0.1]
AFPQA6-P[6.5-12/0.01]-L[3-16/1]-B[1-30/0.1]
AFPQA8-P[8.5-15/0.01]-L[4-16/1]-B[1-30/0.1]
AFPQD2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQD3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQD4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQD5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQD6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQD8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1]
AFPQPA2-P[2.5-8/0.01]-L[3-16/1]-B[1-20/0.1]
AFPQPA3-P[3.5-8/0.01]-L[3-16/1]-B[1-20/0.1]
AFPQPA4-P[4.5-8/0.01]-L[3-16/1]-B[1-30/0.1]
AFPQPA5-P[5.5-8/0.01]-L[3-16/1]-B[1-30/0.1]
AFPQPA6-P[6.5-12/0.01]-L[3-16/1]-B[1-30/0.1]
AFPQPA8-P[8.5-15/0.01]-L[4-16/1]-B[1-30/0.1]
AFPQPD2-P[2.5-8/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQPD3-P[3.5-8/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQPD4-P[4.5-8/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQPD5-P[5.5-8/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQPD6-P[6.5-12/0.01]-L[4-16/1]-B[1-20/0.1]
AFPQPD8-P[8.5-15/0.01]-L[5-16/1]-B[1-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance B
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Round2m61 ~ 203 ~ 16
1 Piece(s)

10 Days or more

10Round3m61 ~ 203 ~ 16
1 Piece(s)

10 Days or more

10Round4m61 ~ 303 ~ 16
1 Piece(s)

10 Days or more

10Round5m61 ~ 303 ~ 16
1 Piece(s)

10 Days or more

10Round6m61 ~ 303 ~ 16
1 Piece(s)

10 Days or more

10Round8m61 ~ 304 ~ 16
1 Piece(s)

10 Days or more

10Diamond2m61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond3m61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond4m61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond5m61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond6m61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond8m61 ~ 205 ~ 16
1 Piece(s)

10 Days or more

10Round2p61 ~ 203 ~ 16
1 Piece(s)

10 Days or more

10Round3p61 ~ 203 ~ 16
1 Piece(s)

10 Days or more

10Round4p61 ~ 303 ~ 16
1 Piece(s)

10 Days or more

10Round5p61 ~ 303 ~ 16
1 Piece(s)

10 Days or more

10Round6p61 ~ 303 ~ 16
1 Piece(s)

10 Days or more

10Round8p61 ~ 304 ~ 16
1 Piece(s)

10 Days or more

10Diamond2p61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond3p61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond4p61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond5p61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond6p61 ~ 204 ~ 16
1 Piece(s)

10 Days or more

10Diamond8p61 ~ 205 ~ 16

Loading...

  1. 1

Lead Time

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Tip Shape Spherical Surface Drive No
Shank Style Straight(Press Fit) Material Hardened Stainless Steel Heat Treatment No
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support