(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Large Head Locating Pins - Round head, tapered tip, straight shank.

Large Head Locating Pins - Round head, tapered tip, straight shank.
  • Spec Change

Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components

PDF

Locating Pins- Large Head, Round Tapered, Standard:Related Image
[ ! ]An insertion guide will only be machined on p6 tolerance components.
[ ! ]440C Stainless Steel has an identification groove on D mounting section.
[ ! ]Polished, centering hole may not be on all 304 Stainless Pins.

Specifications

Part Number-P
     
Type Shape D
JPRB B 10-12
■Press Fit
Part NumberP SelectionLBCE
TypeShape CodeDD dim. Tolerance
m6p6
JPRB
GJPRB
SJPRB
CJPRB


(Buff Finished)
MJPRB

[ ! ]Applicable when D≥5.
B (m6)
PB (p6)
2+0.008
+0.002
+0.012
+0.006
34           430.530
3+0.008
+0.002
+0.012
+0.006
 456         550.531
4+0.012
+0.004
+0.020
+0.012
  56         56141
5+0.012
+0.004
+0.020
+0.012
   68        106141
6+0.012
+0.004
+0.020
+0.012
    810       108151
8+0.015
+0.006
+0.024
+0.015
     101213     1581.551
10+0.015
+0.006
+0.024
+0.015
      121315    1510251
12+0.018
+0.007
+0.029
+0.018
       131516   1510261
13+0.018
+0.007
+0.029
+0.018
        1516   2210262
16+0.018
+0.007
+0.029
+0.018
          2025 2210372
20+0.021
+0.008
+0.035
+0.022
           25303015372
* Tightening torque will be within Strength Class of 10.9 as indicated in the Technical Data >> P. 2297 (10.9). Not applicable when using locking materials or lock washers.

Alterations

Locating Pins- Large Head, Round Tapered, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPRBB2-[3,​4]
CJPRBB3-[4,​5,​6]
CJPRBB4-[5,​6]
CJPRBB5-[6,​8]
CJPRBB6-[8,​10]
CJPRBB8-[10,​12,​13]
CJPRBB10-[12,​13,​15]
CJPRBB12-[13,​15,​16]
CJPRBB13-[15,​16]
CJPRBB16-[20,​25]
CJPRBB20-[25,​30]
CJPRBPB2-[3,​4]
CJPRBPB3-[4,​5,​6]
CJPRBPB4-[5,​6]
CJPRBPB5-[6,​8]
CJPRBPB6-[8,​10]
CJPRBPB8-[10,​12,​13]
CJPRBPB10-[12,​13,​15]
CJPRBPB12-[13,​15,​16]
CJPRBPB13-[15,​16]
CJPRBPB16-[20,​25]
CJPRBPB20-[25,​30]
GJPRBB2-[3,​4]
GJPRBB3-[4,​5,​6]
GJPRBB4-[5,​6]
GJPRBB5-[6,​8]
GJPRBB6-[8,​10]
GJPRBB8-[10,​12,​13]
GJPRBB10-[12,​13,​15]
GJPRBB12-[13,​15,​16]
GJPRBB13-[15,​16]
GJPRBB16-[20,​25]
GJPRBB20-[25,​30]
GJPRBPB2-[3,​4]
GJPRBPB3-[4,​5,​6]
GJPRBPB4-[5,​6]
GJPRBPB5-[6,​8]
GJPRBPB6-[8,​10]
GJPRBPB8-[10,​12,​13]
GJPRBPB10-[12,​13,​15]
GJPRBPB12-[13,​15,​16]
GJPRBPB13-[15,​16]
GJPRBPB16-[20,​25]
GJPRBPB20-[25,​30]
JPRBB2-[3,​4]
JPRBB3-[4,​5,​6]
JPRBB4-[5,​6]
JPRBB5-[6,​8]
JPRBB6-[8,​10]
JPRBB8-[10,​12,​13]
JPRBB10-[12,​13,​15]
JPRBB12-[13,​15,​16]
JPRBB13-[15,​16]
JPRBB16-[20,​25]
JPRBB20-[25,​30]
JPRBPB2-[3,​4]
JPRBPB3-[4,​5,​6]
JPRBPB4-[5,​6]
JPRBPB5-[6,​8]
JPRBPB6-[8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 42m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 63m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 64m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 85m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 106m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 138m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 1510m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 1612m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None15 ~ 1613m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None20 ~ 2516m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None25 ~ 3020m6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 42p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 63p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 64p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 85p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 106p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 138p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 1510p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 1612p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None15 ~ 1613p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None20 ~ 2516p6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None25 ~ 3020p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating3 ~ 42m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating4 ~ 63m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating5 ~ 64m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating6 ~ 85m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating8 ~ 106m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating10 ~ 138m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating12 ~ 1510m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating13 ~ 1612m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating15 ~ 1613m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating20 ~ 2516m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating25 ~ 3020m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating3 ~ 42p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating4 ~ 63p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating5 ~ 64p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating6 ~ 85p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating8 ~ 106p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating10 ~ 138p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating12 ~ 1510p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating13 ~ 1612p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating15 ~ 1613p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating20 ~ 2516p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating25 ~ 3020p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None3 ~ 42m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None4 ~ 63m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None5 ~ 64m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None6 ~ 85m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None8 ~ 106m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None10 ~ 138m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None12 ~ 1510m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None13 ~ 1612m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None15 ~ 1613m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None20 ~ 2516m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None25 ~ 3020m6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None3 ~ 42p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None4 ~ 63p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None5 ~ 64p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None6 ~ 85p6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None8 ~ 106p6

Loading...

More Information

Locating Pins- Large Head, Round Tapered, Standard:Related Image

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.