(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, bullet tip and straight shank.

Large Head Locating Pins - Round head, bullet tip and straight shank.
  • Spec Change

The B dimension is shortened and the insertion guide is reshaped to Bullet Nose in order to facilitate insertion/removal of workpieces. This product is Compact Type enabling the L dimension to be shortened also.

  • inCAD Components
位置決めピン 大頭砲弾形状 - 圧入 -:Related Image
[ ! ]Polished, centering hole is may not be on all 304 Stainless Pins.
[ ! ]Locating Pins for Height Adjusting that have a shorter fixed B dimension are available on >> P.1660
・Materials
Material No.[ M ]Material[ S ]
Surface Treatment
[ H ]HardnessTypeShape Code
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCFPCHA (Standard, m6)
PA (Standard, p6)
O1 Tool Steel EquivalentHard Chrome PlatingTreated Hardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GFPCH
O1 Tool Steel Equivalent--BFPCH
304 Stainless Steel--SFPCH
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HFPCH
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCFPCH

Specifications

Part Number-P-L-B
 
Type Shape D
FPCH A3-P4.20-L6-B2.0
SFPCH PA5-P6.00
-L4-B3.5
■Standard
Part NumberP 0.01mm IncrementL 1mm IncrementB 0.1mm IncrementR1
TypeShape CodeDD dim. Tolerance
m6p6
FPCH
GFPCH
BFPCH
SFPCH

HFPCH
CFPCH
A (m6)
PA (p6)
2+0.008
+0.002
+0.012
+0.006
3.00~4.002~101.0~5.01
3+0.008
+0.002
+0.012
+0.006
3.50~6.001
4+0.012
+0.004
+0.020
+0.012
4.50~7.001
5+0.012
+0.004
+0.020
+0.012
5.50~8.003~101
6+0.012
+0.004
+0.020
+0.012
6.50~10.001
8+0.015
+0.006
+0.024
+0.015
8.50~13.001
10+0.015
+0.006
+0.024
+0.015
10.50~15.002

Alterations

位置決めピン 大頭砲弾形状 - 圧入 -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFPCHA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1]
BFPCHA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
BFPCHA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
BFPCHA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHPA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1]
BFPCHPA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
BFPCHPA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
BFPCHPA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHPA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHPA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1]
BFPCHPA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1]
CFPCHA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
CFPCHA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
CFPCHA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHPA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1]
CFPCHPA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
CFPCHPA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
CFPCHPA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHPA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHPA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1]
CFPCHPA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1]
FPCHA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
FPCHA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
FPCHA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHPA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1]
FPCHPA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
FPCHPA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
FPCHPA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHPA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHPA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1]
FPCHPA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1]
GFPCHA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
GFPCHA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
GFPCHA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHPA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1]
GFPCHPA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
GFPCHPA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
GFPCHPA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHPA6-P[6.5-10/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHPA8-P[8.5-13/0.01]-L[3-10/1]-B[1-5/0.1]
GFPCHPA10-P[10.5-15/0.01]-L[3-10/1]-B[1-5/0.1]
HFPCHA2-P[3-4/0.01]-L[2-10/1]-B[1-5/0.1]
HFPCHA3-P[3.5-6/0.01]-L[2-10/1]-B[1-5/0.1]
HFPCHA4-P[4.5-7/0.01]-L[2-10/1]-B[1-5/0.1]
HFPCHA5-P[5.5-8/0.01]-L[3-10/1]-B[1-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 42m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No3.5 ~ 63m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No4.5 ~ 74m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No5.5 ~ 85m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 106m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 138m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No10.5 ~ 1510m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 42p62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No3.5 ~ 63p62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No4.5 ~ 74p62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No5.5 ~ 85p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No6.5 ~ 106p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No8.5 ~ 138p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No10.5 ~ 1510p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 42m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 63m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 74m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 85m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 138m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10.5 ~ 1510m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 42p62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 63p62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 74p62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 85p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 106p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8.5 ~ 138p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10.5 ~ 1510p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No3 ~ 42m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No3.5 ~ 63m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4.5 ~ 74m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No5.5 ~ 85m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6.5 ~ 106m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8.5 ~ 138m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No10.5 ~ 1510m63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No3 ~ 42p62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No3.5 ~ 63p62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4.5 ~ 74p62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No5.5 ~ 85p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6.5 ~ 106p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8.5 ~ 138p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No10.5 ~ 1510p63 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 42m62 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 63m62 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 74m62 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 85m63 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 106m63 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8.5 ~ 138m63 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating10.5 ~ 1510m63 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 42p62 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 63p62 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 74p62 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 85p63 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 106p63 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8.5 ~ 138p63 ~ 101 ~ 5
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating10.5 ~ 1510p63 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 42m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3.5 ~ 63m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating4.5 ~ 74m62 ~ 101 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5.5 ~ 85m63 ~ 101 ~ 5

Loading...

Example

位置決めピン 大頭砲弾形状 - 圧入 -:Related Image
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Bullet Nose
Drive No Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.