(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Locating Pins - Large or Small Head, with flat conical tip and internally threaded shank.

Shoulder Locating Pins - Large or Small Head, with flat conical tip and internally threaded shank.
  • Spec Change

Shouldered Locating Pins with the taper-shaped head

  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pins - Shoulder, P/L/Bconfigurable, Threaded, Pilot Configurable, D/P Tolerance:Related Image
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Tapped
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFHTA
O1 Tool Steel EquivalentChrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFHTA
304 Stainless Steel--SKFHTA
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCKFHTA

Specifications

Part Number-P-L-B-E-A
  
Type D Tol. P Tolerance D
KFHTA M S 6-P6.00-L6-B3.0-E2.0-A30
■Tolerance Selection
D or PStandard GradePrecision Grade
MPGHSAB
m6p6g6h7---
4.00
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
0
-0.01
+0.005
0
0
-0.005
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
20.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ ! ]440C or 420 Stainless Steel has an identification groove on D part.
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
AHM (Coarse)
TypeD ToleranceP ToleranceD
KFHTA
GKFHTA
SKFHTA
CKFHTA
M
P
G
H
S
M
P
G
H
 64.00~7.00 6~122.0~15.00.5~10.015
30
45
60
 8M3 5
 6T 8M2.6 4
 85.00~9.00 8~162.0~20.011M5 8
 8T11M4 6
10 7.00~12.0010~202.0~30.013M5 8
12 7.00~12.0012~243.0~30.015M5 8
13 8.00~13.0013~263.0~30.016M810
1613.00~16.0016~325.0~30.019M812
2016.00~20.0020~405.0~30.023M812
[ ! ]Pins with T callout on the D dimension will have one size smaller thread compared to the standard D size. (Example: D= 8T it will have a M4, D=8 standard is M5)
[ ! ]Consult the following page for technical information regarding the maximum torque applicable.  >> P.1566 [ ! ]Please confirm pilot hole depth on >> P.1566. Holes may go through.

Price list

Part NumberAvailable Sizes
TypeD ToleranceP ToleranceD
KFHTA

GKFHTA

SKFHTA

CKFHTA
KFHTA
GKFHTA
SKFHTA
CKFHTA
M
P
G
H
S
M
P
G
H
 6    
 6T    
 8    
 8T    
10    
12    
13    
16    
20    

Alterations

Locating Pins - Shoulder, P/L/Bconfigurable, Threaded, Pilot Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFHTAGG6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGG6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGG8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGG8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGG10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGG12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGG13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGG16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGG20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGH6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGH6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGH8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGH8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGH10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGH12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGH13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGH16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGH20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGM6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGM6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGM8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGM8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGM10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGM12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGM13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGM16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGM20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGP6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGP6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGP8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGP8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGP10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGP12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGP13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGP16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGP20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGS6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGS6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGS8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGS8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGS10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGS12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGS13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGS16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAGS20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHG6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHG6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHG8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHG8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHG10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHG12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHG13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHG16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHG20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHH6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHH6T-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHH8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHH8T-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHH10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHTAHH12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
Mounting Section Length L
(mm)
A
(°)
Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7g66g636 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7g66Tg62.66 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9g68g658 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9g68Tg648 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12g610g6-10 ~ 2015 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12g612g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13g613g6-13 ~ 2615 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16g616g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 20g620g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7h76g636 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7h76Tg62.66 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9h78g658 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9h78Tg648 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12h710g6-10 ~ 2015 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12h712g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13h713g6-13 ~ 2615 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16h716g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 20h720g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7m66g636 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7m66Tg62.66 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9m68g658 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9m68Tg648 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12m610g6-10 ~ 2015 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12m612g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13m613g6-13 ~ 2615 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16m616g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 20m620g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7p66g636 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7p66Tg62.66 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9p68g658 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9p68Tg648 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12p610g6-10 ~ 2015 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12p612g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13p613g6-13 ~ 2615 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16p616g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 20p620g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 70/-0.016g636 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 70/-0.016Tg62.66 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 90/-0.018g658 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 90/-0.018Tg648 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 120/-0.0110g6-10 ~ 2015 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 120/-0.0112g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 130/-0.0113g6-13 ~ 2615 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 160/-0.0116g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 200/-0.0120g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7g66h736 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7g66Th72.66 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9g68h758 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9g68Th748 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12g610h7-10 ~ 2015 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12g612h7-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13g613h7-13 ~ 2615 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16g616h7-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 20g620h7-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7h76h736 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7h76Th72.66 ~ 1215 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9h78h758 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9h78Th748 ~ 1615 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12h710h7-10 ~ 2015 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12h712h7-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
Mounting Section Length L
(mm)
A
(°)
Positioning Part Length B
(mm)
Taper Length E
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head / Small Head Head Shape Round Head Tip Shape Tapered
Drive No Shank Style Female Thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.