(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, tapered tip, straight shank.

Large Head Locating Pins - Round or diamond shaped head, tapered tip, straight shank.
  • Spec Change

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pins - Large Head, Threaded, P/L/B & Pilot Configurable, D/P Tolerance:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFAKFD
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFAGKFD
O1 Tool Steel Equivalent--BKFABKFD
304 Stainless Steel--SKFASKFD
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HKFAHKFD
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCKFACKFD

Specifications

Part Number-P-L-B-E-A
     
Type Shape D Tol. P Tolerance D
KF A M S 6-P10.00-L6-B3.0-E5.0-A30
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
1.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ NG ]Hard chrome plated products are not available for Precision Grade Tolerance.
■Standard
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
AC(W)
TypeShapeD ToleranceP ToleranceD
KF
GKF
*
BKF
SKF
HKF
*
CKF
A (Round)



D (Diamond)
M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
 11.00~3.00
(1.50~2.50)
2, 31.5~5.00.5~10.015

30

45

60
0.10.6
 2 2.00~6.002~61.5~.15.0(10.0)0.51.2
 3 3.00~8.003~101.5~15.0(10.0)0.51.5
 4 4.00~8.003(4)~141.5~15.0(10.0)11.8
 5 5.00~10.00 5~151.5~15.0(10.0)12.2
 6 6.00~10.00 5~151.5~30.0(15.0)13
 8 8.00~15.00 5(6)~161.5~30.0(15.0)1.53.5
1010.00~17.005(10)~203.0~30.0(25.0)24
1212.00~18.006(10)~243.0~30.0(25.0)25
1313.00~20.007(12)~265.0~30.0(25.0)25.5
1616.00~27.008(15)~325.0~30.037
2020.00~30.0010(15)~405.0~30.039
[ ! ]P dimension in ( ) is applicable to Diamond Shape. [ NG ]Hard chrome plated products are not available for * marked Precision Grade (Precision Grade A and B).

Price list

■Press Fit
DAvailable Sizes Round ShapeAvailable Sizes Diamond Shape
①O1 Tool Steel Hardened
KFA
②Hard O1 Tool Steel
GKFA
③O1 Tool Steel
BKFA
④304 Stainless Steel
SKFA
⑤Hard 304 Stainless Steel
HKFA
⑥440C or 420 Stainless Steel
CKFA
①O1 Tool Steel Hardened
KFD
②Hard O1 Tool Steel
GKFD
③O1 Tool Steel
BKFD
④304 Stainless Steel
SKFD
⑤Hard 304 Stainless Steel
HKFD
⑥440C or 420 Stainless Steel
CKFD
1            
2            
3            
4            
5            
6            
8            
10            
12            
13            
16            
20            

Alterations

Locating Pins - Large Head, Threaded, P/L/B & Pilot Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BKFAAA1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAA20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAB20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAG20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAH20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
BKFAAM20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
A
(°)
Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No1 ~ 30.005/010.005/02 ~ 315 ~ 601.5 ~ 50.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No2 ~ 60.005/020.005/02 ~ 615 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No3 ~ 80.005/030.005/03 ~ 1015 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No4 ~ 80.005/040.005/03 ~ 1415 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No5 ~ 100.005/050.005/05 ~ 1515 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6 ~ 100.005/060.005/05 ~ 1515 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No8 ~ 150.005/080.005/05 ~ 1615 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No10 ~ 170.005/0100.005/05 ~ 2015 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No12 ~ 180.005/0120.005/06 ~ 2415 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 200.005/0130.005/07 ~ 2615 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No16 ~ 270.005/0160.005/08 ~ 3215 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No20 ~ 300.005/0200.005/010 ~ 4015 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No1 ~ 30/-0.00510.005/02 ~ 315 ~ 601.5 ~ 50.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No2 ~ 60/-0.00520.005/02 ~ 615 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No3 ~ 80/-0.00530.005/03 ~ 1015 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No4 ~ 80/-0.00540.005/03 ~ 1415 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No5 ~ 100/-0.00550.005/05 ~ 1515 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6 ~ 100/-0.00560.005/05 ~ 1515 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No8 ~ 150/-0.00580.005/05 ~ 1615 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No10 ~ 170/-0.005100.005/05 ~ 2015 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No12 ~ 180/-0.005120.005/06 ~ 2415 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 200/-0.005130.005/07 ~ 2615 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No16 ~ 270/-0.005160.005/08 ~ 3215 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No20 ~ 300/-0.005200.005/010 ~ 4015 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No1 ~ 3g610.005/02 ~ 315 ~ 601.5 ~ 50.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No2 ~ 6g620.005/02 ~ 615 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No3 ~ 8g630.005/03 ~ 1015 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No4 ~ 8g640.005/03 ~ 1415 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No5 ~ 10g650.005/05 ~ 1515 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6 ~ 10g660.005/05 ~ 1515 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No8 ~ 15g680.005/05 ~ 1615 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No10 ~ 17g6100.005/05 ~ 2015 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No12 ~ 18g6120.005/06 ~ 2415 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 20g6130.005/07 ~ 2615 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No16 ~ 27g6160.005/08 ~ 3215 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No20 ~ 30g6200.005/010 ~ 4015 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No1 ~ 3h710.005/02 ~ 315 ~ 601.5 ~ 50.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No2 ~ 6h720.005/02 ~ 615 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No3 ~ 8h730.005/03 ~ 1015 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No4 ~ 8h740.005/03 ~ 1415 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No5 ~ 10h750.005/05 ~ 1515 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6 ~ 10h760.005/05 ~ 1515 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No8 ~ 15h780.005/05 ~ 1615 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No10 ~ 17h7100.005/05 ~ 2015 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No12 ~ 18h7120.005/06 ~ 2415 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 20h7130.005/07 ~ 2615 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No16 ~ 27h7160.005/08 ~ 3215 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No20 ~ 30h7200.005/010 ~ 4015 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No1 ~ 3m610.005/02 ~ 315 ~ 601.5 ~ 50.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No2 ~ 6m620.005/02 ~ 615 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No3 ~ 8m630.005/03 ~ 1015 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No4 ~ 8m640.005/03 ~ 1415 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No5 ~ 10m650.005/05 ~ 1515 ~ 601.5 ~ 150.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6 ~ 10m660.005/05 ~ 1515 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No8 ~ 15m680.005/05 ~ 1615 ~ 601.5 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No10 ~ 17m6100.005/05 ~ 2015 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No12 ~ 18m6120.005/06 ~ 2415 ~ 603 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 20m6130.005/07 ~ 2615 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No16 ~ 27m6160.005/08 ~ 3215 ~ 605 ~ 300.5 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No20 ~ 30m6200.005/010 ~ 4015 ~ 605 ~ 300.5 ~ 15
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
A
(°)
Positioning Part Length B
(mm)
Taper Length E
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.