(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Pilot Pins - Round head, tapered tip and straight shank.

Large Head Pilot Pins - Round head, tapered tip and straight shank.
  • Degreasing

•Shape: Large Head
•Head Dia. Tolerance: 0/-0.01
•Shank Dia. Tolerance: 0.012/0.007
•Head Shape: Round
•Head Tip Shape: Round Tapered

  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pilot Pins - Standard:Related Image
・Materials
[ M ]Material[ H ]HardnessB FixedB Configurable
O1 Tool Steel EquivalentTreated Hardness: 60 ~ 63HRCHPSTHPSF
304 Stainless Steel-SHPSTSHPSF
440C or 420 Stainless SteelTreated Hardness: 50 ~ 55HRCCHPSTCHPSF

Specifications

Part Number-L-P-B
HPST5
HPSF4
-
-
15
10
-
-
P7.20
P5.05

-

B1.20
■B Fixed, Standard
Part NumberLP
0.01mm Increment
BE
TypeDD Tolerance
Standard

HPST
SHPST
CHPST
1+0.012
+0.007
12  1.50~3.00133
2+0.012
+0.007
12  2.50~4.00143
3+0.012
+0.007
1215 4.00~6.00243
4+0.012
+0.007
1215 5.00~7.00253
5+0.012
+0.007
1215 6.00~8.00253
6+0.012
+0.007
1215 7.00~9.00263
8+0.012
+0.007
 1518 9.00~13.00363
10+0.012
+0.007
 151811.00~15.00363
■B Configurable, Standard
Part NumberLP
0.01mm Increment
B
0.01mm Increment
E
TypeDD Tolerance
HPSF
SHPSF
CHPSF
1+0.012
+0.007
345681012  1.50~3.001.00~5.0031
2+0.012
+0.007
 45681012  2.50~4.001.00~10.0041
3+0.012
+0.007
  568101215 4.00~6.001.00~10.0041
4+0.012
+0.007
  568101215 5.00~7.001.00~10.0051
5+0.012
+0.007
  568101215 6.00~8.001.00~10.0051
6+0.012
+0.007
   68101215  7.00~10.001.00~12.0061
8+0.012
+0.007
    8101215  9.00~13.001.00~15.0061
10+0.012
+0.007
     1012151811.00~15.001.00~20.0061

Price list

Part NumberAvailable Sizes
TypeDHPSFSHPSFCHPSF
HPSF
SHPSF
CHPSF
1   
2   
3   
4   
5   
6   
8   
10   

Part NumberAvailable Sizes
TypeDHPSTSHPSTCHPST
Standard

HPST
SHPST
CHPST
1   
2   
3   
4   
5   
6   
8   
10   

Alterations

Locating Pilot Pins - Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHPSF1-[3,​4,​5,​6,​8,​10,​12]-P[1.5-3/0.01]-B[1-5/0.01]
CHPSF2-[4,​5,​6,​8,​10,​12]-P[2.5-4/0.01]-B[1-10/0.01]
CHPSF3-[5,​6,​8,​10,​12,​15]-P[4-6/0.01]-B[1-10/0.01]
CHPSF4-[5,​6,​8,​10,​12,​15]-P[5-7/0.01]-B[1-10/0.01]
CHPSF5-[5,​6,​8,​10,​12,​15]-P[6-8/0.01]-B[1-10/0.01]
CHPSF6-[6,​8,​10,​12,​15]-P[7-10/0.01]-B[1-12/0.01]
CHPSF8-[8,​10,​12,​15]-P[9-13/0.01]-B[1-15/0.01]
CHPSF10-[10,​12,​15,​18]-P[11-15/0.01]-B[1-20/0.01]
CHPST1-12-P[1.5-3/0.01]
CHPST2-12-P[2.5-4/0.01]
CHPST3-[12,​15]-P[4-6/0.01]
CHPST4-[12,​15]-P[5-7/0.01]
CHPST5-[12,​15]-P[6-8/0.01]
CHPST6-[12,​15]-P[7-9/0.01]
CHPST8-[15,​18]-P[9-13/0.01]
CHPST10-[15,​18]-P[11-15/0.01]
HPSF1-[3,​4,​5,​6,​8,​10,​12]-P[1.5-3/0.01]-B[1-5/0.01]
HPSF2-[4,​5,​6,​8,​10,​12]-P[2.5-4/0.01]-B[1-10/0.01]
HPSF3-[5,​6,​8,​10,​12,​15]-P[4-6/0.01]-B[1-10/0.01]
HPSF4-[5,​6,​8,​10,​12,​15]-P[5-7/0.01]-B[1-10/0.01]
HPSF5-[5,​6,​8,​10,​12,​15]-P[6-8/0.01]-B[1-10/0.01]
HPSF6-[6,​8,​10,​12,​15]-P[7-10/0.01]-B[1-12/0.01]
HPSF8-[8,​10,​12,​15]-P[9-13/0.01]-B[1-15/0.01]
HPSF10-[10,​12,​15,​18]-P[11-15/0.01]-B[1-20/0.01]
HPST1-12-P[1.5-3/0.01]
HPST2-12-P[2.5-4/0.01]
HPST3-[12,​15]-P[4-6/0.01]
HPST4-[12,​15]-P[5-7/0.01]
HPST5-[12,​15]-P[6-8/0.01]
HPST6-[12,​15]-P[7-9/0.01]
HPST8-[15,​18]-P[9-13/0.01]
HPST10-[15,​18]-P[11-15/0.01]
SHPSF1-[3,​4,​5,​6,​8,​10,​12]-P[1.5-3/0.01]-B[1-5/0.01]
SHPSF2-[4,​5,​6,​8,​10,​12]-P[2.5-4/0.01]-B[1-10/0.01]
SHPSF3-[5,​6,​8,​10,​12,​15]-P[4-6/0.01]-B[1-10/0.01]
SHPSF4-[5,​6,​8,​10,​12,​15]-P[5-7/0.01]-B[1-10/0.01]
SHPSF5-[5,​6,​8,​10,​12,​15]-P[6-8/0.01]-B[1-10/0.01]
SHPSF6-[6,​8,​10,​12,​15]-P[7-10/0.01]-B[1-12/0.01]
SHPSF8-[8,​10,​12,​15]-P[9-13/0.01]-B[1-15/0.01]
SHPSF10-[10,​12,​15,​18]-P[11-15/0.01]-B[1-20/0.01]
SHPST1-12-P[1.5-3/0.01]
SHPST2-12-P[2.5-4/0.01]
SHPST3-[12,​15]-P[4-6/0.01]
SHPST4-[12,​15]-P[5-7/0.01]
SHPST5-[12,​15]-P[6-8/0.01]
SHPST6-[12,​15]-P[7-9/0.01]
SHPST8-[15,​18]-P[9-13/0.01]
SHPST10-[15,​18]-P[11-15/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Length ML
(mm)
L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened1.5 ~ 31-3 ~ 121 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened2.5 ~ 42-4 ~ 121 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened4 ~ 63-5 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened5 ~ 74-5 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened6 ~ 85-5 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened7 ~ 106-6 ~ 151 ~ 12
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened9 ~ 138-8 ~ 151 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened11 ~ 1510-10 ~ 181 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened1.5 ~ 31112-
1 Piece(s)

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened2.5 ~ 42112-
1 Piece(s)

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened4 ~ 63212 ~ 15-
1 Piece(s)

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened5 ~ 74212 ~ 15-
1 Piece(s)

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened6 ~ 85212 ~ 15-
1 Piece(s)

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened7 ~ 96212 ~ 15-
1 Piece(s)

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened9 ~ 138315 ~ 18-
1 Piece(s)

8 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened11 ~ 1510315 ~ 18-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened1.5 ~ 31-3 ~ 121 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened2.5 ~ 42-4 ~ 121 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened4 ~ 63-5 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened5 ~ 74-5 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened6 ~ 85-5 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened7 ~ 106-6 ~ 151 ~ 12
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened9 ~ 138-8 ~ 151 ~ 15
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened11 ~ 1510-10 ~ 181 ~ 20
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened1.5 ~ 31112-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened2.5 ~ 42112-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened4 ~ 63212 ~ 15-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened5 ~ 74212 ~ 15-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened6 ~ 85212 ~ 15-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened7 ~ 96212 ~ 15-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened9 ~ 138315 ~ 18-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened11 ~ 1510315 ~ 18-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo1.5 ~ 31-3 ~ 121 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo2.5 ~ 42-4 ~ 121 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo4 ~ 63-5 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo5 ~ 74-5 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo6 ~ 85-5 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo7 ~ 106-6 ~ 151 ~ 12
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo9 ~ 138-8 ~ 151 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo11 ~ 1510-10 ~ 181 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo1.5 ~ 31112-
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo2.5 ~ 42112-
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo4 ~ 63212 ~ 15-
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo5 ~ 74212 ~ 15-
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo6 ~ 85212 ~ 15-
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo7 ~ 96212 ~ 15-
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo9 ~ 138315 ~ 18-
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo11 ~ 1510315 ~ 18-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Length ML
(mm)
L
(mm)
Positioning Part Length B
(mm)

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Straight(Press Fit) Surface Finish No
Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance 0.012/0.007

Additional Products in this Category

Complementary Products

Tech Support