(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head, hexagon socket tip and externally threaded shank.

Large Head Locating Pins - Round or diamond shaped head, hexagon socket tip and externally threaded shank.
  • Lead Time Reduction

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • METRIC
  • inCAD Components
Locating Pins - Large Head, Threaded, P/L/B Configurable, Hex Socket:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessTypeShape Code
O1 Tool Steel-Treated Hardness: 60 ~ 63HRCFPNSA (Round)
D (Diamond)
O1 Tool SteelHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GFPNS
SKS3 Tool Steel or Equiv.--BFPNS
304 Stainless Steel--SFPNS
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HFPNS
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCFPNS
[ ! ]Some combinations are not available. Refer to the price list to select the available combination.
 

Specifications

Part Number-P-L-B-M
TypeShapeD
FPNSA10-P12.00-L5-B5.0
GFPNSD16-P19.50
-L14-B10.0-M12
Part Number P
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
M (Coarse) m (W) S1 S2 E
Type Shape D D
Tolerance g6
FPNS
GFPNS
BFPNS
SFPNS
HFPNS
CFPNS
A (Round)

D (Diamond)
[ ! ]Applicable when D≥6
3 -0.002
-0.008
6.00~ 6.50 2~ 6 3.5~10.0 3 2 - 3 - 2
4 -0.004
-0.012
6.50~ 7.00 2~ 8 2.5~10.0 3 4 3 -
5 6.50~ 8.00 3~10 2.5~10.0 3 4 5 -
6 6.50( 8.00)~10.00 3~10 2.5~12.0 4 5 6 3 3
8 -0.005
-0.014
9.00(10.00)~13.00 5~10 3.0~15.0 4 5 6 8 4 3.5 4 4 2.5
10 11.00(12.00)~15.00 5~15 4.5~20.0 5 6 8 10 4 5 5 3
12 -0.006
-0.017
13.00~18.00 8~15 6.0~20.0 6 8 10 12 5 6 6 4
16 17.00~25.00 8~20 8.0~20.0 8 10 12 16 5 7 8 8 5
20 -0.007
-0.020
22.00~30.00 10~20 8.0~20.0 10 12 16 20 9
[ ! ]P dimension in ( ) is applicable to Diamond Shape. [ ! ]When M dimension is not specified, D=M.

Alterations

Locating Pins - Large Head, Threaded, P/L/B Configurable, Hex Socket:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFPNSA3-P[6-6.5/0.01]-L[2-6/1]-B[3.5-10/0.1]
BFPNSA4-P[6.5-7/0.01]-L[2-8/1]-B[2.5-10/0.1]
BFPNSA5-P[6.5-8/0.01]-L[3-10/1]-B[2.5-10/0.1]
BFPNSA6-P[6.5-10/0.01]-L[3-10/1]-B[2.5-12/0.1]
BFPNSA8-P[9-13/0.01]-L[5-10/1]-B[3-15/0.1]
BFPNSA10-P[11-15/0.01]-L[5-15/1]-B[4.5-20/0.1]
BFPNSA12-P[13-18/0.01]-L[8-15/1]-B[6-20/0.1]
BFPNSA16-P[17-25/0.01]-L[8-20/1]-B[8-20/0.1]
BFPNSA20-P[22-30/0.01]-L[10-20/1]-B[8-20/0.1]
CFPNSA3-P[6-6.5/0.01]-L[2-6/1]-B[3.5-10/0.1]
CFPNSA4-P[6.5-7/0.01]-L[2-8/1]-B[2.5-10/0.1]
CFPNSA5-P[6.5-8/0.01]-L[3-10/1]-B[2-10/0.1]
CFPNSA6-P[6.5-10/0.01]-L[3-10/1]-B[2.5-12/0.1]
CFPNSA8-P[9-13/0.01]-L[5-10/1]-B[3-15/0.1]
CFPNSA10-P[11-15/0.01]-L[5-15/1]-B[4.5-20/0.1]
CFPNSA12-P[13-18/0.01]-L[8-15/1]-B[6-20/0.1]
CFPNSA16-P[17-25/0.01]-L[8-20/1]-B[8-20/0.1]
CFPNSA20-P[22-30/0.01]-L[10-20/1]-B[8-20/0.1]
FPNSA3-P[6-6.5/0.01]-L[2-6/1]-B[3.5-10/0.1]
FPNSA4-P[6.5-7/0.01]-L[2-8/1]-B[2.5-10/0.1]
FPNSA5-P[6.5-8/0.01]-L[3-10/1]-B[2.5-10/0.1]
FPNSA6-P[6.5-10/0.01]-L[3-10/1]-B[2.5-12/0.1]
FPNSA8-P[9-13/0.01]-L[5-10/1]-B[3-15/0.1]
FPNSA10-P[11-15/0.01]-L[5-15/1]-B[4.5-20/0.1]
FPNSA12-P[13-18/0.01]-L[8-15/1]-B[6-20/0.1]
FPNSA16-P[17-25/0.01]-L[8-20/1]-B[8-20/0.1]
FPNSA20-P[22-30/0.01]-L[10-20/1]-B[8-20/0.1]
FPNSD6-P[8-10/0.01]-L[3-10/1]-B[2.5-12/0.1]
FPNSD8-P[10-13/0.01]-L[5-10/1]-B[3-15/0.1]
FPNSD10-P[12-15/0.01]-L[5-15/1]-B[4.5-20/0.1]
FPNSD12-P[13-18/0.01]-L[8-15/1]-B[6-20/0.1]
FPNSD16-P[17-25/0.01]-L[8-20/1]-B[8-20/0.1]
FPNSD20-P[22-30/0.01]-L[10-20/1]-B[8-20/0.1]
GFPNSA3-P[6-6.5/0.01]-L[2-6/1]-B[3.5-10/0.1]
GFPNSA4-P[6.5-7/0.01]-L[2-8/1]-B[2.5-10/0.1]
GFPNSA5-P[6.5-8/0.01]-L[3-10/1]-B[2.5-10/0.1]
GFPNSA6-P[6.5-10/0.01]-L[3-10/1]-B[2.5-12/0.1]
GFPNSA8-P[9-13/0.01]-L[5-10/1]-B[3-15/0.1]
GFPNSA10-P[11-15/0.01]-L[5-15/1]-B[4.5-20/0.1]
GFPNSA12-P[13-18/0.01]-L[8-15/1]-B[6-20/0.1]
GFPNSA16-P[17-25/0.01]-L[8-20/1]-B[8-20/0.1]
GFPNSA20-P[22-30/0.01]-L[10-20/1]-B[8-20/0.1]
GFPNSD6-P[8-10/0.01]-L[3-10/1]-B[2.5-12/0.1]
GFPNSD8-P[10-13/0.01]-L[5-10/1]-B[3-15/0.1]
GFPNSD10-P[12-15/0.01]-L[5-15/1]-B[4.5-20/0.1]
GFPNSD12-P[13-18/0.01]-L[8-15/1]-B[6-20/0.1]
GFPNSD16-P[17-25/0.01]-L[8-20/1]-B[8-20/0.1]
GFPNSD20-P[22-30/0.01]-L[10-20/1]-B[8-20/0.1]
HFPNSA3-P[6-6.5/0.01]-L[2-6/1]-B[3.5-10/0.1]
HFPNSA4-P[6.5-7/0.01]-L[2-8/1]-B[2.5-10/0.1]
HFPNSA5-P[6.5-8/0.01]-L[3-10/1]-B[2-10/0.1]
HFPNSA6-P[6.5-10/0.01]-L[3-10/1]-B[2.5-12/0.1]
HFPNSA8-P[9-13/0.01]-L[5-10/1]-B[3-15/0.1]
HFPNSA10-P[11-15/0.01]-L[5-15/1]-B[4.5-20/0.1]
HFPNSA12-P[13-18/0.01]-L[8-15/1]-B[6-20/0.1]
HFPNSA16-P[17-25/0.01]-L[8-20/1]-B[8-20/0.1]
HFPNSA20-P[22-30/0.01]-L[10-20/1]-B[8-20/0.1]
SFPNSA3-P[6-6.5/0.01]-L[2-6/1]-B[3.5-10/0.1]
SFPNSA4-P[6.5-7/0.01]-L[2-8/1]-B[2.5-10/0.1]
SFPNSA5-P[6.5-8/0.01]-L[3-10/1]-B[2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6 ~ 6.532 ~ 63.5 ~ 10
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6.5 ~ 742 ~ 82.5 ~ 10
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6.5 ~ 853 ~ 102.5 ~ 10
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No6.5 ~ 1063 ~ 102.5 ~ 12
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No9 ~ 1385 ~ 103 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No11 ~ 15105 ~ 154.5 ~ 20
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No13 ~ 18128 ~ 156 ~ 20
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelNo[None] No17 ~ 25168 ~ 208 ~ 20
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelNo[None] No22 ~ 302010 ~ 208 ~ 20
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 6.532 ~ 63.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 742 ~ 82.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 853 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 1063 ~ 102.5 ~ 12
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 1385 ~ 103 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 15105 ~ 154.5 ~ 20
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 18128 ~ 156 ~ 20
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 25168 ~ 208 ~ 20
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No22 ~ 302010 ~ 208 ~ 20
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No6 ~ 6.532 ~ 63.5 ~ 10
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No6.5 ~ 742 ~ 82.5 ~ 10
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No6.5 ~ 853 ~ 102.5 ~ 10
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No6.5 ~ 1063 ~ 102.5 ~ 12
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No9 ~ 1385 ~ 103 ~ 15
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No11 ~ 15105 ~ 154.5 ~ 20
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No13 ~ 18128 ~ 156 ~ 20
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No17 ~ 25168 ~ 208 ~ 20
1 Piece(s)

7 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No22 ~ 302010 ~ 208 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No8 ~ 1063 ~ 102.5 ~ 12
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No10 ~ 1385 ~ 103 ~ 15
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No12 ~ 15105 ~ 154.5 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No13 ~ 18128 ~ 156 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No17 ~ 25168 ~ 208 ~ 20
1 Piece(s)

7 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No22 ~ 302010 ~ 208 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 6.532 ~ 63.5 ~ 10
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 742 ~ 82.5 ~ 10
1 Piece(s)

8 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 853 ~ 102.5 ~ 10
1 Piece(s)

8 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 1063 ~ 102.5 ~ 12
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating9 ~ 1385 ~ 103 ~ 15
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating11 ~ 15105 ~ 154.5 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 18128 ~ 156 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 25168 ~ 208 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating22 ~ 302010 ~ 208 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 1063 ~ 102.5 ~ 12
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 1385 ~ 103 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating12 ~ 15105 ~ 154.5 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 18128 ~ 156 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating17 ~ 25168 ~ 208 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating22 ~ 302010 ~ 208 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6 ~ 6.532 ~ 63.5 ~ 10
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6.5 ~ 742 ~ 82.5 ~ 10
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6.5 ~ 853 ~ 102 ~ 10
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6.5 ~ 1063 ~ 102.5 ~ 12
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating9 ~ 1385 ~ 103 ~ 15
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating11 ~ 15105 ~ 154.5 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating13 ~ 18128 ~ 156 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating17 ~ 25168 ~ 208 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating22 ~ 302010 ~ 208 ~ 20
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No6 ~ 6.532 ~ 63.5 ~ 10
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No6.5 ~ 742 ~ 82.5 ~ 10
1 Piece(s)

7 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No6.5 ~ 853 ~ 102 ~ 10

Loading...

 

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive With hex socket
Shank Style Male thread Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.