(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Linear Guides

Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 17 Days or Less
  • 21 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Set / Single Item
Block Type
Rail Type
Rail Width(mm)
Mounting Height H(mm)
No. of Blocks
Material
Rail Length L(mm)
Preload
Accuracy
Nominal Part Number
Ball Arrangement
Retainer
Block Mounting Hole Pitch (Width Direction)(mm)
Block Mounting Hole Pitch (Length Direction)(mm)
Block Mounting Hole Diameter
Rail Mounting Hole Pitch(mm)
Rail Mounting Hole Diameter

    LM Guides - Miniature, SRS model assembly.

      LM Guides - Block Only, Model HSR.

      • New Products

      Miniature Linear Guides - Standard block, available with constant lubrication unit.

        LM Guides - Block Only, Model SHS.

          Linear Guides - For heavy load.

            Miniature Linear Guides - Standard block with holes for dowel bolts.

            • Lead Time Reduction

            Miniature Linear Guides - Short block.

            • Spec Expansion

            Miniature Linear Guides - With standard block, long.

              LM Guides - Block Only, Model SSR.

                LM Guides - Block Only, SR Model.

                  Miniature LM Guides - SRS Model Assembly.

                    Miniature Linear Guides - Long block, low clearance.

                      Linear Guides - For medium/heavy load made of stainless steel.

                        Ultra Heavy Load Linear Guides - Standard/Wide block.

                        • Spec Expansion

                        Miniature Linear Guides - With standard block, wide track.

                          LM Guides - Standard Guide, Model HSR Assembly.

                            Medium Load Linear Guides - Standard/Wide short block.

                              Miniature Linear Guides - Resistant to high temperatures.

                                Miniature Linear Guides - Long and wide block.

                                  Linear Guides - For medium load.

                                    LM Guides - Block Only, Model SHW.

                                    • On Sale Till 15/12/2024

                                    Heavy Load Linear Guides - Standard/Wide Block.

                                      Miniature Linear Guides - Wide Track, Long Standard Block. With a slight slack.

                                      • Spec Expansion

                                      Miniature Linear Guides - With standard long block, wide rail.

                                        LM Guides - SSR Model Assembly.

                                          Linear Guides - Rail only, 400 series, Thomson brand.

                                            Miniature Linear Guides - Wide block.

                                              Miniature Linear Guides - Wide track, standard block with dowel bolt holes.

                                                Miniature Linear Guides - Wide rail, wide and long block.

                                                  LM Guides - Standard guide, SHS model assembly.

                                                    LM Guides - Rail only, model SHS.

                                                      Miniature Linear Guides - Extra long block.

                                                        LM Guides - Block only, model HRW.

                                                          Miniature Linear Guides - Wide Track, Long Standard Block with Dowel Bolt Holes.

                                                            Linear Guides - Low temp black chrome plated, standard/wide Block.

                                                              Linear Guides - For heavy load, with dust protection seals or metal scrapers.

                                                                Linear Guides - For super heavy load, with resin retainers.

                                                                  Linear Guides - For medium load, with holes for dowel bolts.

                                                                    LM Guides - Low and wide profile, assembly model HRW.

                                                                      LM Guides - Miniature, model SRS-G assembly.

                                                                        LM Guides - Rail only, model SHW.

                                                                          Linear Guides - Block only, standard, 400 series, Thomson brand.

                                                                            Medium Load Linear Guides - Short block, stainless steel.

                                                                              Heavy Load Linear Guides - Standard block, stainless steel. Interchangeable.

                                                                                Ultra Heavy Load Linear Guides - Standard block, stainless steel. Interchangeable.

                                                                                Brand

                                                                                THK

                                                                                THK

                                                                                MISUMI

                                                                                THK

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                THK

                                                                                THK

                                                                                THK

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                THK

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                THK

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                THK

                                                                                Thomson Linear

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                THK

                                                                                THK

                                                                                MISUMI

                                                                                THK

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                THK

                                                                                THK

                                                                                THK

                                                                                Thomson Linear

                                                                                MISUMI

                                                                                MISUMI

                                                                                MISUMI

                                                                                Product Series

                                                                                LM Guides - Miniature, SRS model assembly.

                                                                                LM Guides - Block Only, Model HSR.

                                                                                Miniature Linear Guides - Standard block, available with constant lubrication unit.

                                                                                LM Guides - Block Only, Model SHS.

                                                                                Linear Guides - For heavy load.

                                                                                Miniature Linear Guides - Standard block with holes for dowel bolts.

                                                                                Miniature Linear Guides - Short block.

                                                                                Miniature Linear Guides - With standard block, long.

                                                                                LM Guides - Block Only, Model SSR.

                                                                                LM Guides - Block Only, SR Model.

                                                                                Miniature LM Guides - SRS Model Assembly.

                                                                                Miniature Linear Guides - Long block, low clearance.

                                                                                Linear Guides - For medium/heavy load made of stainless steel.

                                                                                Ultra Heavy Load Linear Guides - Standard/Wide block.

                                                                                Miniature Linear Guides - With standard block, wide track.

                                                                                LM Guides - Standard Guide, Model HSR Assembly.

                                                                                Medium Load Linear Guides - Standard/Wide short block.

                                                                                Miniature Linear Guides - Resistant to high temperatures.

                                                                                Miniature Linear Guides - Long and wide block.

                                                                                Linear Guides - For medium load.

                                                                                LM Guides - Block Only, Model SHW.

                                                                                Heavy Load Linear Guides - Standard/Wide Block.

                                                                                Miniature Linear Guides - Wide Track, Long Standard Block. With a slight slack.

                                                                                Miniature Linear Guides - With standard long block, wide rail.

                                                                                LM Guides - SSR Model Assembly.

                                                                                Linear Guides - Rail only, 400 series, Thomson brand.

                                                                                Miniature Linear Guides - Wide block.

                                                                                Miniature Linear Guides - Wide track, standard block with dowel bolt holes.

                                                                                Miniature Linear Guides - Wide rail, wide and long block.

                                                                                LM Guides - Standard guide, SHS model assembly.

                                                                                LM Guides - Rail only, model SHS.

                                                                                Miniature Linear Guides - Extra long block.

                                                                                LM Guides - Block only, model HRW.

                                                                                Miniature Linear Guides - Wide Track, Long Standard Block with Dowel Bolt Holes.

                                                                                Linear Guides - Low temp black chrome plated, standard/wide Block.

                                                                                Linear Guides - For heavy load, with dust protection seals or metal scrapers.

                                                                                Linear Guides - For super heavy load, with resin retainers.

                                                                                Linear Guides - For medium load, with holes for dowel bolts.

                                                                                LM Guides - Low and wide profile, assembly model HRW.

                                                                                LM Guides - Miniature, model SRS-G assembly.

                                                                                LM Guides - Rail only, model SHW.

                                                                                Linear Guides - Block only, standard, 400 series, Thomson brand.

                                                                                Medium Load Linear Guides - Short block, stainless steel.

                                                                                Heavy Load Linear Guides - Standard block, stainless steel. Interchangeable.

                                                                                Ultra Heavy Load Linear Guides - Standard block, stainless steel. Interchangeable.

                                                                                CAD
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D
                                                                                • 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                • 2D / 3D
                                                                                Days to Ship 6 Days or more 6 Days or more 12 Days or more 6 Days or more 10 Days or more 12 Days or more 12 Days or more 12 Days or more 6 Days or more 6 Days or more 7 Days or more 12 Days or more 12 Days or more 10 Days or more 12 Days or more 7 Days or more 10 Days or more 12 Days or more 12 Days or more 10 Days or more 6 Days or more Same day or more

                                                                                Show Stock Products

                                                                                12 Days or more 12 Days or more 7 Days Quote 12 Days or more 12 Days or more 12 Days or more 7 Days 6 Days 12 Days or more 6 Days or more 12 Days or more 12 Days or more 12 Days or more 10 Days or more 12 Days or more 7 Days or more 22 Days or more 6 Days Quote 10 Days or more 10 Days or more 10 Days or more
                                                                                Specifications
                                                                                    • inCAD Components
                                                                                      • inCAD Components
                                                                                      • inCAD Components
                                                                                      • inCAD Components
                                                                                      • inCAD Components
                                                                                            • inCAD Components
                                                                                            • inCAD Components
                                                                                            • inCAD Components
                                                                                            • inCAD Components
                                                                                              • inCAD Components
                                                                                              • inCAD Components
                                                                                              • inCAD Components
                                                                                              • inCAD Components
                                                                                                • inCAD Components
                                                                                                • inCAD Components
                                                                                                • inCAD Components
                                                                                                    • inCAD Components
                                                                                                    • inCAD Components
                                                                                                    • inCAD Components
                                                                                                        • inCAD Components
                                                                                                          • inCAD Components
                                                                                                            • inCAD Components
                                                                                                            • inCAD Components
                                                                                                            • inCAD Components
                                                                                                                    • inCAD Components
                                                                                                                    • inCAD Components
                                                                                                                    • inCAD Components
                                                                                                                    Set / Single ItemSetBlock OnlySetBlock OnlySetSetSetSetBlock OnlyBlock OnlySetSetSetSet / Block Only / Rail OnlySetSetSet / Block Only / Rail OnlySetSetSetBlock OnlySet / Block Only / Rail OnlySetSetSetRail OnlySetSetSetSetRail OnlySetBlock OnlySetSetSetSet / Block Only / Rail OnlySetSetSetRail OnlyBlock OnlySet / Block Only / Rail OnlySet / Block Only / Rail OnlySet / Block Only / Rail Only
                                                                                                                    Block TypeStandardStandard / Wide / Wide Long / LongStandardStandard / Wide / Wide Long / LongStandard / WideStandardShortLongStandard / Short / WideStandard / Short / Wide / Wide ShortStandard / Wide / LongLongStandard / WideStandard / WideStandardStandard / Wide / Wide Long / LongShort / WideStandard / Short / LongWide LongStandard / WideStandard / WideStandard / WideLongLongStandard / Short / Wide-WideStandardWide LongStandard / Wide / Wide Long / Long-Extra LongStandard / WideLongStandard / Wide / LongStandard / WideWide / LongStandardStandard / WideStandard-StandardShortStandardStandard
                                                                                                                    Rail TypeStandard / WideStandardStandardStandardStandardStandardStandardStandardStandardStandardStandard / WideStandardStandardStandardWideStandardStandardStandardStandardStandardWideStandardWideWideStandardStandardStandardWideWideStandardStandardStandardWideWideStandard / WideStandardStandardStandardWideStandard / WideWide-StandardStandardStandard
                                                                                                                    Rail Width(mm)5 ~ 42-5 ~ 20-15 ~ 237 ~ 207 ~ 155 ~ 20--5 ~ 427 ~ 2015 ~ 2320 ~ 2810 ~ 4215 ~ 6315 ~ 287 ~ 157 ~ 2015 ~ 23-15 ~ 2814 ~ 4214 ~ 4215 ~ 34237 ~ 2014 ~ 4214 ~ 4215 ~ 6315 ~ 637 ~ 1533 ~ 6914 ~ 425 ~ 4215 ~ 2320 ~ 2815 ~ 2333 ~ 699 ~ 2437 ~ 692315 ~ 2315 ~ 2320 ~ 23
                                                                                                                    Mounting Height H(mm)6 ~ 1624 ~ 606 ~ 2024 ~ 9024 ~ 338 ~ 208 ~ 166 ~ 2024 ~ 4824 ~ 686 ~ 208 ~ 2024 ~ 3330 ~ 426.5 ~ 1624 ~ 9024 ~ 428 ~ 168 ~ 2024 ~ 3321 ~ 3524 ~ 429 ~ 169 ~ 1624 ~ 48-8 ~ 209 ~ 169 ~ 1624 ~ 90-8 ~ 1617 ~ 359 ~ 168 ~ 3324 ~ 3330 ~ 4224 ~ 3317 ~ 3510 ~ 1621 ~ 353624 ~ 3324 ~ 3330 ~ 40
                                                                                                                    No. of Blocks1 / 2-1 / 2-1 / 21 / 21 / 21 / 2--1 / 2 / 3 / 4 / 5 / 6 / 7 / 8 / 91 / 21 / 21 / 21 / 21 / 2 / 3 / 4 / 5 / 6 / 7 / 8 / 91 / 21 / 21 / 21 / 2-1 / 21 / 21 / 21 / 2 / 3 / 4 / 5 / 6 / 7 / 8 / 9-1 / 21 / 21 / 21 / 2 / 3 / 4 / 5 / 6 / 7 / 8 / 9-1-1 / 21 / 21 / 21 / 21 / 21 / 2 / 3 / 4 / 5 / 6 / 7 / 8 / 91 / 2 / 3 / 4 / 5 / 6 / 7 / 8 / 9--1 / 21 / 21 / 2
                                                                                                                    MaterialStainless SteelCarbon Steel / Stainless SteelStainless SteelCarbon SteelCarbon SteelStainless SteelStainless SteelStainless SteelCarbon Steel / Stainless SteelCarbon Steel / Stainless SteelStainless SteelStainless SteelStainless SteelCarbon SteelStainless SteelCarbon Steel / Stainless SteelCarbon SteelStainless SteelStainless SteelCarbon SteelCarbon SteelCarbon SteelStainless SteelStainless SteelCarbon Steel-Stainless SteelStainless SteelStainless SteelCarbon SteelCarbon SteelStainless SteelCarbon Steel / Stainless SteelStainless SteelCarbon Steel / Stainless SteelCarbon SteelCarbon SteelCarbon SteelCarbon Steel / Stainless SteelStainless SteelCarbon SteelCarbon SteelStainless SteelStainless SteelStainless Steel
                                                                                                                    Rail Length L(mm)40 ~ 670-25 ~ 969-100 ~ 196035 ~ 70035 ~ 67040 ~ 700--30 ~ 200040 ~ 700100 ~ 700220 ~ 196050 ~ 67064 ~ 3000100 ~ 196035 ~ 67040 ~ 700100 ~ 1960-100 ~ 196080 ~ 67080 ~ 670-100 ~ 399935 ~ 70050 ~ 67080 ~ 670-80 ~ 300040 ~ 670-80 ~ 67035 ~ 1000160 ~ 1960220 ~ 1960100 ~ 196072 ~ 100032 ~ 200070 ~ 3000-100 ~ 1480100 ~ 1480220 ~ 1480
                                                                                                                    PreloadStandardStandard / Light PreloadLight Preload / ClearanceStandard / Light PreloadClearanceLight Preload / ClearanceLight Preload / ClearanceLight Preload / ClearanceStandard / Light PreloadStandard / Light PreloadStandard / Light PreloadClearanceClearanceLight PreloadLight Preload / ClearanceStandard / Light Preload / Medium PreloadLight PreloadLight PreloadLight PreloadClearanceStandard / Light PreloadLight PreloadClearanceLight Preload / Clearance--Light Preload / ClearanceLight PreloadLight Preload--Light Preload / ClearanceStandard / Light PreloadLight PreloadLight Preload / ClearanceClearanceLight PreloadClearanceStandard / Light PreloadStandard / Light PreloadStandardClearanceLight PreloadLight PreloadLight Preload
                                                                                                                    AccuracyStandard GradeStandard GradeStandard Grade / High Grade / Precision GradeStandard GradeStandard Grade / High GradeStandard Grade / High GradeStandard Grade / High GradeStandard Grade / High Grade / Precision GradeStandard GradeStandard GradeStandard Grade / High Grade / Precision GradeStandard GradeStandard Grade-Standard Grade / High Grade / Precision GradeStandard Grade / High Grade / Precision Grade / High Precision Grade / Ultra Precision Grade-High GradeHigh GradeStandard Grade / High GradeStandard Grade-Standard GradeStandard Grade / High Grade / Precision Grade-High GradeStandard Grade / High GradeHigh GradeHigh Grade-Standard GradeStandard Grade / High GradeStandard GradeHigh GradeStandard Grade / High GradeStandard Grade-Standard GradeStandard Grade / High Grade / Precision Grade / High Precision Grade / Ultra Precision GradeStandard Grade / High Grade / Precision GradeStandard GradeHigh Grade---
                                                                                                                    Nominal Part Number5 ~ 15W15 ~ 455 ~ 2015 ~ 5515 ~ 257 ~ 207 ~ 155 ~ 2015 ~ 3515 ~ 555 ~ 207 ~ 2015 ~ 2520 ~ 305W ~ 15W15 ~ 6515 ~ 307 ~ 157 ~ 2015 ~ 2521 ~ 3515 ~ 307W ~ 15W7W ~ 15W15 ~ 35257 ~ 207W ~ 15W7W ~ 15W15 ~ 6515 ~ 657 ~ 1517 ~ 357W ~ 15W5 ~ 2515 ~ 2520 ~ 3015 ~ 2517 ~ 359X ~ 1521 ~ 352515 ~ 2515 ~ 2520 ~ 30
                                                                                                                    Ball ArrangementStandard4-Row, CircularStandard4-Row, Circular4-Row, CircularStandardStandardStandard4-Row, Circular4-Row, CircularStandardStandard4-Row, Circular4-Row, GothicStandard4-Row, Circular4-Row, GothicStandardStandard4-Row, Circular4-Row, Circular4-Row, GothicStandardStandard4-Row, Circular-StandardStandardStandard4-Row, Circular4-Row, CircularStandard4-Row, CircularStandardStandard / 4-Row, Circular4-Row, Circular4-Row, Gothic4-Row, Circular4-Row, CircularStandard-4-Row, Circular4-Row, Gothic4-Row, Gothic4-Row, Gothic
                                                                                                                    RetainerN/A / AvailableN/AN/AAvailableN/AN/AN/AN/AAvailableN/AAvailableN/AN/AAvailableN/AN/AAvailableN/AN/AN/AAvailableAvailableN/AN/AAvailable-N/AN/AN/AAvailable-N/AN/AN/AN/AN/AAvailableN/AN/AN/A-N/AAvailableAvailableAvailable
                                                                                                                    Block Mounting Hole Pitch (Width Direction)(mm)-26 ~ 82-26 ~ 72----26 ~ 6026 ~ 8215 ~ 45----26 ~ 142----31 ~ 107-----------29 ~ 107-----6015 ~ 28-----
                                                                                                                    Block Mounting Hole Pitch (Length Direction)(mm)-26 ~ 72-26 ~ 72----26 ~ 5026 ~ 5011 ~ 35----26 ~ 120----19 ~ 60-----------15 ~ 60-----2910 ~ 20-----
                                                                                                                    Block Mounting Hole Diameter-4 ~ 10-4 ~ 8.5----4 ~ 84 ~ 93 ~ 4----4 ~ 16----4.4 ~ 8-----------3.3 ~ 8-----4.43-----
                                                                                                                    Rail Mounting Hole Pitch(mm)-60 ~ 80-60 ~ 80----60 ~ 8060 ~ 8020 ~ 60----60 ~ 150----50 ~ 80---------60 ~ 80-40 ~ 80-----5020 ~ 40-----
                                                                                                                    Rail Mounting Hole Diameter-4.5 ~ 9-4.5 ~ 9----4.5 ~ 93.5 ~ 93 ~ 6----4.5 ~ 18----4.5 ~ 7---------4.5 ~ 9-4.5 ~ 7-----4.53.5 ~ 4.5-----

                                                                                                                    Loading...

                                                                                                                    Application example related to this category

                                                                                                                    Related Categories to Standard Linear Guides