(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Standard Guide, Model HSR Assembly.

LM Guides - Standard Guide, Model HSR Assembly.

A standard full-ball type. Incurs load from four directions which allows it to be used in any position. A series with the most abundance in variations in size and shape, etc.
* When ordering matched rail types, please input a multiple of the number of required rail types as your order quantity.
(Example) required rails: 2(-II)⇒ Order quantity: "2, 4, 6..."
Required rails: 3 3(-III)⇒ Order quantity: "3, 6, 9..."
Please place your orders in this manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
HSR15C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-3000/1]L
HSR15C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[80-3000/1]L[H,​P,​SP,​UP]
HSR15C[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[80-3000/1]L
HSR15C[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[80-3000/1]L[H,​P,​SP,​UP]
HSR15C[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C1+[80-3000/1]L
HSR15C[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C1+[80-3000/1]L[H,​P,​SP,​UP]
HSR15C[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[80-3000/1]L
HSR15C[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[80-3000/1]L[H,​P,​SP,​UP]
HSR15LC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-3000/1]L
HSR15LC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-3000/1]L[H,​P,​SP,​UP]
HSR15LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[64-3000/1]L
HSR15LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[64-3000/1]L[H,​P,​SP,​UP]
HSR15LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C1+[64-3000/1]L
HSR15LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C1+[64-3000/1]L[H,​P,​SP,​UP]
HSR15LC[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-3000/1]L
HSR15LC[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-3000/1]L[H,​P,​SP,​UP]
HSR15LR[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-3000/1]L
HSR15LR[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]+[64-3000/1]L
HSR15LR[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1+[64-3000/1]L
HSR15LR[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-3000/1]L
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-3000/1]L
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9]+[64-3000/1]L[H,​P,​SP,​UP]
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[64-3000/1]L
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[64-3000/1]L[H,​P,​SP,​UP]
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C1+[64-3000/1]L
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C1+[64-3000/1]L[H,​P,​SP,​UP]
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1M+[64-1240/1]L[H,​P,​SP,​UP]M
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C1M+[64-1240/1]LM
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]M+[64-1240/1]L[H,​P,​SP,​UP]M
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]M+[64-1240/1]LM
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-3000/1]L
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9]C1+[64-3000/1]L[H,​P,​SP,​UP]
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9]C1M+[64-1240/1]L[H,​P,​SP,​UP]M
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9]C1M+[64-1240/1]LM
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9]M+[64-1240/1]L[H,​P,​SP,​UP]M
HSR15R[1,​2,​3,​4,​5,​6,​7,​8,​9]M+[64-1240/1]LM
HSR20C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[87-3000/1]L
HSR20C[1,​2,​3,​4,​5,​6,​7,​8,​9]+[87-3000/1]L[H,​P,​SP,​UP]
HSR20C[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[87-3000/1]L
HSR20C[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[87-3000/1]L[H,​P,​SP,​UP]
HSR20C[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C[0,​1]+[87-3000/1]L
HSR20C[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C[0,​1]+[87-3000/1]L[H,​P,​SP,​UP]
HSR20C[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[87-3000/1]L
HSR20C[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[87-3000/1]L[H,​P,​SP,​UP]
HSR20LC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[103-3000/1]L
HSR20LC[1,​2,​3,​4,​5,​6,​7,​8,​9]+[103-3000/1]L[H,​P,​SP,​UP]
HSR20LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[103-3000/1]L
HSR20LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[103-3000/1]L[H,​P,​SP,​UP]
HSR20LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C[0,​1]+[103-3000/1]L
HSR20LC[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C[0,​1]+[103-3000/1]L[H,​P,​SP,​UP]
HSR20LC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[103-3000/1]L
HSR20LC[1,​2,​3,​4,​5,​6,​7,​8,​9]C[0,​1]+[103-3000/1]L[H,​P,​SP,​UP]
HSR20LR[1,​2,​3,​4,​5,​6,​7,​8,​9]+[103-3000/1]L
HSR20LR[1,​2,​3,​4,​5,​6,​7,​8,​9]+[103-3000/1]L[H,​P,​SP,​UP]
HSR20LR[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[103-3000/1]L
HSR20LR[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]+[103-3000/1]L[H,​P,​SP,​UP]
HSR20LR[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C[0,​1]+[103-3000/1]L
HSR20LR[1,​2,​3,​4,​5,​6,​7,​8,​9][DDHH,​KKHH,​SS,​SSHH,​UU,​ZZHH]C[0,​1]+[103-3000/1]L[H,​P,​SP,​UP]
HSR20LR[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C[0,​1]M+[103-1480/1]L[H,​P,​SP,​UP]M
HSR20LR[1,​2,​3,​4,​5,​6,​7,​8,​9][SS,​UU]C[0,​1]M+[103-1480/1]LM
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Material Rail Length L
(mm)
Radial Clearance Accuracy Grade Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance Advanced Seal Options (Longer Leadtime)
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---15109001570094.594.599.8-----4756.6Tapped/Thru Holes4M54.5Through38.8--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---15109001570094.594.599.8-----4756.6Tapped/Thru Holes4M54.5Through38.8--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---15109001570094.594.599.8-----4756.6Tapped/Thru Holes4M54.5Through38.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---15109001570094.594.599.8-----4756.6Tapped/Thru Holes4M54.5Through38.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---15109001570094.594.599.8-----4756.6Tapped/Thru Holes4M54.5Through38.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---15109001570094.594.599.8-----4756.6Tapped/Thru Holes4M54.5Through38.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---15109001570094.594.599.8-----4756.6Tapped/Thru Holes4M54.5Through38.8--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---15109001570094.594.599.8-----4756.6Tapped/Thru Holes4M54.5Through38.8--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---151420022900194194145-----4774.6Tapped/Thru Holes4M54.5Through56.8--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---151420022900194194145-----4774.6Tapped/Thru Holes4M54.5Through56.8--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---151420022900194194145-----4774.6Tapped/Thru Holes4M54.5Through56.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---151420022900194194145-----4774.6Tapped/Thru Holes4M54.5Through56.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---151420022900194194145-----4774.6Tapped/Thru Holes4M54.5Through56.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---151420022900194194145-----4774.6Tapped/Thru Holes4M54.5Through56.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---151420022900194194145-----4774.6Tapped/Thru Holes4M54.5Through56.8--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes15241 ~ 9Carbon Steel---151420022900194194145-----4774.6Tapped/Thru Holes4M54.5Through56.8--
1 Piece(s)

7 Days

[Long] LR: Long Tall Height15281 ~ 9Carbon Steel---151420022900194194145-----3474.6Tapped Holes4M4-556.8--
1 Piece(s)

7 Days

[Long] LR: Long Tall Height15281 ~ 9Carbon Steel---151420022900194194145-----3474.6Tapped Holes4M4-556.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals-
1 Piece(s)

7 Days

[Long] LR: Long Tall Height15281 ~ 9Carbon Steel---151420022900194194145-----3474.6Tapped Holes4M4-556.8SS: End Seal and Side Seal (Best Leadtime) / UU: End Seals-
1 Piece(s)

7 Days

[Long] LR: Long Tall Height15281 ~ 9Carbon Steel---151420022900194194145-----3474.6Tapped Holes4M4-556.8--
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 9Carbon Steel---15109001570094.594.599.8-----3456.6Tapped Holes4M4-538.8--
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 9Carbon Steel---15109001570094.594.599.8-----3456.6Tapped Holes4M4-538.8--
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 9Carbon Steel---15109001570094.594.599.8-----3456.6Tapped Holes4M4-538.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / LL / RR / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 9Carbon Steel---15109001570094.594.599.8-----3456.6Tapped Holes4M4-538.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / LL / RR / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 9Carbon Steel---15109001570094.594.599.8-----3456.6Tapped Holes4M4-538.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / LL / RR / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 9Carbon Steel---15109001570094.594.599.8-----3456.6Tapped Holes4M4-538.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / LL / RR / ZZ: SS + Metal Scraper
1 Piece(s)

17 Days or more

[Standard] R: Tall Height15281 ~ 9Stainless Steel64 ~ 1240Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade15109001570094.594.599.826264604.53456.6Tapped Holes4M4-538.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: Double End Seals and Side Seals / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / LL / RR / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS
1 Piece(s)

17 Days or more

[Standard] R: Tall Height15281 ~ 9Stainless Steel64 ~ 1240Light PreloadNormal Grade15109001570094.594.599.826264604.53456.6Tapped Holes4M4-538.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: Double End Seals and Side Seals / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / LL / RR / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS
1 Piece(s)

17 Days or more

[Standard] R: Tall Height15281 ~ 9Stainless Steel64 ~ 1240NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade15109001570094.594.599.826264604.53456.6Tapped Holes4M4-538.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: Double End Seals and Side Seals / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / LL / RR / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS
1 Piece(s)

17 Days or more

[Standard] R: Tall Height15281 ~ 9Stainless Steel64 ~ 1240NormalNormal Grade15109001570094.594.599.826264604.53456.6Tapped Holes4M4-538.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: Double End Seals and Side Seals / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / LL / RR / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 9Carbon Steel---15109001570094.594.599.8-----3456.6Tapped Holes4M4-538.8--
1 Piece(s)

7 Days

[Standard] R: Tall Height15281 ~ 9Carbon Steel---15109001570094.594.599.8-----3456.6Tapped Holes4M4-538.8--
1 Piece(s)

17 Days or more

[Standard] R: Tall Height15281 ~ 9Stainless Steel64 ~ 1240Light PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade15109001570094.594.599.826264604.53456.6Tapped Holes4M4-538.8None (Not Recommended)-
1 Piece(s)

17 Days or more

[Standard] R: Tall Height15281 ~ 9Stainless Steel64 ~ 1240Light PreloadNormal Grade15109001570094.594.599.826264604.53456.6Tapped Holes4M4-538.8None (Not Recommended)-
1 Piece(s)

17 Days or more

[Standard] R: Tall Height15281 ~ 9Stainless Steel64 ~ 1240NormalHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade15109001570094.594.599.826264604.53456.6Tapped Holes4M4-538.8None (Not Recommended)-
1 Piece(s)

17 Days or more

[Standard] R: Tall Height15281 ~ 9Stainless Steel64 ~ 1240NormalNormal Grade15109001570094.594.599.826264604.53456.6Tapped Holes4M4-538.8None (Not Recommended)-
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---201980027400218218235-----6374Tapped/Thru Holes4M66Through50.8--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---201980027400218218235-----6374Tapped/Thru Holes4M66Through50.8--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---201980027400218218235-----6374Tapped/Thru Holes4M66Through50.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---201980027400218218235-----6374Tapped/Thru Holes4M66Through50.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---201980027400218218235-----6374Tapped/Thru Holes4M66Through50.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---201980027400218218235-----6374Tapped/Thru Holes4M66Through50.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---201980027400218218235-----6374Tapped/Thru Holes4M66Through50.8--
1 Piece(s)

7 Days

[Wide] C: Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---201980027400218218235-----6374Tapped/Thru Holes4M66Through50.8--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---202390035800363363307-----6390Tapped/Thru Holes4M66Through66.8--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---202390035800363363307-----6390Tapped/Thru Holes4M66Through66.8--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---202390035800363363307-----6390Tapped/Thru Holes4M66Through66.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---202390035800363363307-----6390Tapped/Thru Holes4M66Through66.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---202390035800363363307-----6390Tapped/Thru Holes4M66Through66.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---202390035800363363307-----6390Tapped/Thru Holes4M66Through66.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---202390035800363363307-----6390Tapped/Thru Holes4M66Through66.8--
1 Piece(s)

7 Days

[Wide Long] LC: Long Flanged w/Tapped and Thru Holes20301 ~ 9Carbon Steel---202390035800363363307-----6390Tapped/Thru Holes4M66Through66.8--
1 Piece(s)

7 Days

[Long] LR: Long Tall Height20301 ~ 9Carbon Steel---202390035800363363307-----4490Tapped Holes4M5-666.8--
1 Piece(s)

7 Days

[Long] LR: Long Tall Height20301 ~ 9Carbon Steel---202390035800363363307-----4490Tapped Holes4M5-666.8--
1 Piece(s)

7 Days

[Long] LR: Long Tall Height20301 ~ 9Carbon Steel---202390035800363363307-----4490Tapped Holes4M5-666.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / LL / RR / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Long] LR: Long Tall Height20301 ~ 9Carbon Steel---202390035800363363307-----4490Tapped Holes4M5-666.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / LL / RR / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Long] LR: Long Tall Height20301 ~ 9Carbon Steel---202390035800363363307-----4490Tapped Holes4M5-666.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / LL / RR / ZZ: SS + Metal Scraper
1 Piece(s)

7 Days

[Long] LR: Long Tall Height20301 ~ 9Carbon Steel---202390035800363363307-----4490Tapped Holes4M5-666.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / KK: DD + Metal Scraper / LL / RR / ZZ: SS + Metal Scraper
1 Piece(s)

17 Days or more

[Long] LR: Long Tall Height20301 ~ 9Stainless Steel103 ~ 1480Light Preload / Medium PreloadHigh Grade / Precision Grade / Super Precision Grade / Extra High Precision Grade202390035800363363307325056064490Tapped Holes4M5-666.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: Double End Seals and Side Seals / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / LL / RR / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS
1 Piece(s)

17 Days or more

[Long] LR: Long Tall Height20301 ~ 9Stainless Steel103 ~ 1480Light Preload / Medium PreloadNormal Grade202390035800363363307325056064490Tapped Holes4M5-666.8SS: End Seal and Side Seal (Best Leadtime) / UU: End SealsDD: Double End Seals and Side Seals / DDHH: Double End Seals and Side Seals / KK: DD + Metal Scraper / KKHH: KK + Laminated Contact Scraper LaCS / LL / RR / SSHH: SS + Laminated Contact Scraper LaCS / ZZ: SS + Metal Scraper / ZZHH: ZZ + Laminated Contact Scraper LaCS
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Material Rail Length L
(mm)
Radial Clearance Accuracy Grade Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance Advanced Seal Options (Longer Leadtime)

Loading...

Basic Information

Set / Single Item Set Rail Type Standard Ball Arrangement 4-Row, Circular
Retainer N/A Rolling Element Ball

Additional Products in this Category

Tech Support