(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature LM Guides - SRS Model Assembly.

Miniature LM Guides - SRS Model Assembly.

A miniature type with a compact structure. Can be mounted in areas in space saving areas, and a part of the LM block has been formed using resin to achieve lightweight.
* When ordering matched rail types, please input a multiple of the number of required rail types as your order quantity.
(Example) required rails: 2(-II)⇒ Order quantity: "2, 4, 6..."
Required rails: 3 3(-III)⇒ Order quantity: "3, 6, 9..."
Please place your orders in this manner.

PDF

Part Number
SRS5M+[18-220/1]LM
SRS5M+[18-220/1]LPM
SRS5M[SS,​UU]+[18-220/1]LM
SRS5M[SS,​UU]+[18-220/1]LPM
SRS5M[SS,​UU]C1+[18-220/1]LM
SRS5M[SS,​UU]C1+[18-220/1]LPM
SRS5MC1+[18-220/1]LM
SRS5MC1+[18-220/1]LPM
SRS5WM+[24-220/1]LM
SRS5WM+[24-220/1]LPM
SRS5WMC1+[24-220/1]LM
SRS5WMC1+[24-220/1]LPM
SRS5WMUU+[24-220/1]LM
SRS5WMUU+[24-220/1]LPM
SRS5WMUUC1+[24-220/1]LM
SRS5WMUUC1+[24-220/1]LPM
SRS5WN+[30-170/1]LM
SRS5WN+[30-170/1]LPM
SRS5WNC1+[30-170/1]LM
SRS5WNC1+[30-170/1]LPM
SRS7M+[25-480/1]L[H,​P]M
SRS7M+[25-480/1]LM
SRS7M[SS,​UU]+[25-480/1]L[H,​P]M
SRS7M[SS,​UU]+[25-480/1]LM
SRS7M[SS,​UU]C1+[25-480/1]L[H,​P]M
SRS7M[SS,​UU]C1+[25-480/1]LM
SRS7MC1+[25-480/1]L[H,​P]M
SRS7MC1+[25-480/1]LM
SRS7WM+[32-480/1]L[H,​P]M
SRS7WM+[32-480/1]LM
SRS7WM[SS,​UU]+[32-480/1]L[H,​P]M
SRS7WM[SS,​UU]+[32-480/1]LM
SRS7WM[SS,​UU]C1+[32-480/1]L[H,​P]M
SRS7WM[SS,​UU]C1+[32-480/1]LM
SRS7WMC1+[32-480/1]L[H,​P]M
SRS7WMC1+[32-480/1]LM
SRS9WM+[40-1000/1]LM
SRS9WM+[40-1000/1]LPM
SRS9WMUU+[40-1000/1]LM
SRS9WMUU+[40-1000/1]LPM
SRS9WN+[52-1430/1]L[H,​P]M
SRS9WN+[52-1430/1]LM
SRS9WNC1+[52-1430/1]L[H,​P]M
SRS9WNC1+[52-1430/1]LM
SRS9XM+[32-1000/1]L[H,​P]M
SRS9XM+[32-1000/1]LM
SRS9XMC1+[32-1000/1]L[H,​P]M
SRS9XMC1+[32-1000/1]LM
SRS9XMUU+[32-1000/1]L[H,​P]M
SRS9XMUU+[32-1000/1]LM
SRS9XMUUC1+[32-1000/1]L[H,​P]M
SRS9XMUUC1+[32-1000/1]LM
SRS9XN+[42-1240/1]L[H,​P]M
SRS9XN+[42-1240/1]LM
SRS9XNC1+[42-1240/1]L[H,​P]M
SRS9XNC1+[42-1240/1]LM
SRS12M+[36-1000/1]L[H,​P]M
SRS12M+[36-1000/1]LM
SRS12M[DDHH,​SS,​SSHH,​UU]+[36-1000/1]L[H,​P]M
SRS12M[DDHH,​SS,​SSHH,​UU]+[36-1000/1]LM
Part NumberMinimum order quantityVolume DiscountDays to Ship Block Type Rail Type Rail Width W1
(mm)
Mounting Height M
(mm)
The number of LM blocks combined with a axis Rail Length L
(mm)
Radial Clearance Accuracy Grade Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance
1 Piece(s)

7 Days

[Standard] M: CompactStandard561---54390004680000.740.861.21-----1216.92M21.58.8-
1 Piece(s)

7 Days

[Standard] M: CompactStandard561---54390004680000.740.861.21-----1216.92M21.58.8-
1 Piece(s)

7 Days

[Standard] M: CompactStandard561---54390004680000.740.861.21-----1216.92M21.58.8End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactStandard561---54390004680000.740.861.21-----1216.92M21.58.8End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactStandard561---54390004680000.740.861.21-----1216.92M21.58.8End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactStandard561---54390004680000.740.861.21-----1216.92M21.58.8End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactStandard561---54390004680000.740.861.21-----1216.92M21.58.8-
1 Piece(s)

7 Days

[Standard] M: CompactStandard561---54390004680000.740.861.21-----1216.92M21.58.8-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail106.51---5W5840007030001.571.833.58-----1722.12M3Through13.7-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail106.51---5W5840007030001.571.833.58-----1722.12M3Through13.7-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail106.51---5W5840007030001.571.833.58-----1722.12M3Through13.7-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail106.51---5W5840007030001.571.833.58-----1722.12M3Through13.7-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail106.51---5W5840007030001.571.833.58-----1722.12M3Through13.7End Seal
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail106.51---5W5840007030001.571.833.58-----1722.12M3Through13.7End Seal
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail106.51---5W5840007030001.571.833.58-----1722.12M3Through13.7End Seal
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail106.51---5W5840007030001.571.833.58-----1722.12M3Through13.7End Seal
1 Piece(s)

17 Days

[Wide] WideWide Rail106.5130 ~ 170NormalNormal Grade5W7469963.013.535.08-1132031728.12M3Through19.7-
1 Piece(s)

17 Days

[Wide] WideWide Rail106.5130 ~ 170NormalPrecision Grade5W7469963.013.535.08-1132031728.12M3Through19.7-
1 Piece(s)

17 Days

[Wide] WideWide Rail106.5130 ~ 170Light PreloadNormal Grade5W7469963.013.535.08-1132031728.12M3Through19.7-
1 Piece(s)

17 Days

[Wide] WideWide Rail106.5130 ~ 170Light PreloadPrecision Grade5W7469963.013.535.08-1132031728.12M3Through19.7-
1 Piece(s)

7 Days

[Standard] M: CompactStandard781---7151012903.093.695.02-----1723.44M22.313.4-
1 Piece(s)

7 Days

[Standard] M: CompactStandard781---7151012903.093.695.02-----1723.44M22.313.4-
1 Piece(s)

7 Days

[Standard] M: CompactStandard781---7151012903.093.695.02-----1723.44M22.313.4End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactStandard781---7151012903.093.695.02-----1723.44M22.313.4End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactStandard781---7151012903.093.695.02-----1723.44M22.313.4End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactStandard781---7151012903.093.695.02-----1723.44M22.313.4End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactStandard781---7151012903.093.695.02-----1723.44M22.313.4-
1 Piece(s)

7 Days

[Standard] M: CompactStandard781---7151012903.093.695.02-----1723.44M22.313.4-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail1491---7W201019406.477.7114.33-----25314M32.820.4-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail1491---7W201019406.477.7114.33-----25314M32.820.4-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail1491---7W201019406.477.7114.33-----25314M32.820.4End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail1491---7W201019406.477.7114.33-----25314M32.820.4End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail1491---7W201019406.477.7114.33-----25314M32.820.4End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail1491---7W201019406.477.7114.33-----25314M32.820.4End Seal / Seal (End + Side)
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail1491---7W201019406.477.7114.33-----25314M32.820.4-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail1491---7W201019406.477.7114.33-----25314M32.820.4-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail18121---9W329033401416.231.5-----30394M32.827-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail18121---9W329033401416.231.5-----30394M32.827-
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail18121---9W329033401416.231.5-----30394M32.827End Seal
1 Piece(s)

7 Days

[Standard] M: CompactWide Rail18121---9W329033401416.231.5-----30394M32.827End Seal
1 Piece(s)

17 Days

[Wide] WideWide Rail1812152 ~ 1430NormalHigh Grade / Precision Grade9W4200437025.129.141.323243303.53050.74M32.838.7-
1 Piece(s)

17 Days

[Wide] WideWide Rail1812152 ~ 1430NormalNormal Grade9W4200437025.129.141.323243303.53050.74M32.838.7-
1 Piece(s)

17 Days

[Wide] WideWide Rail1812152 ~ 1430Light PreloadHigh Grade / Precision Grade9W4200437025.129.141.323243303.53050.74M32.838.7-
1 Piece(s)

17 Days

[Wide] WideWide Rail1812152 ~ 1430Light PreloadNormal Grade9W4200437025.129.141.323243303.53050.74M32.838.7-
1 Piece(s)

7 Days

[Standard] M: CompactStandard9101---9269027509.3110.712.7-----2030.84M32.819.8-
1 Piece(s)

7 Days

[Standard] M: CompactStandard9101---9269027509.3110.712.7-----2030.84M32.819.8-
1 Piece(s)

7 Days

[Standard] M: CompactStandard9101---9269027509.3110.712.7-----2030.84M32.819.8-
1 Piece(s)

7 Days

[Standard] M: CompactStandard9101---9269027509.3110.712.7-----2030.84M32.819.8-
1 Piece(s)

7 Days

[Standard] M: CompactStandard9101---9269027509.3110.712.7-----2030.84M32.819.8End Seal
1 Piece(s)

7 Days

[Standard] M: CompactStandard9101---9269027509.3110.712.7-----2030.84M32.819.8End Seal
1 Piece(s)

7 Days

[Standard] M: CompactStandard9101---9269027509.3110.712.7-----2030.84M32.819.8End Seal
1 Piece(s)

7 Days

[Standard] M: CompactStandard9101---9269027509.3110.712.7-----2030.84M32.819.8End Seal
1 Piece(s)

17 Days

[Long] N: LongStandard910142 ~ 1240NormalHigh Grade / Precision Grade9X3480398018.721.618.315163203.52040.84M32.829.8-
1 Piece(s)

17 Days

[Long] N: LongStandard910142 ~ 1240NormalNormal Grade9X3480398018.721.618.315163203.52040.84M32.829.8-
1 Piece(s)

17 Days

[Long] N: LongStandard910142 ~ 1240Light PreloadHigh Grade / Precision Grade9X3480398018.721.618.315163203.52040.84M32.829.8-
1 Piece(s)

17 Days

[Long] N: LongStandard910142 ~ 1240Light PreloadNormal Grade9X3480398018.721.618.315163203.52040.84M32.829.8-
1 Piece(s)

7 Days

[Standard] M: CompactStandard12131---1240003530121223.1-----2734.44M33.220.6-
1 Piece(s)

7 Days

[Standard] M: CompactStandard12131---1240003530121223.1-----2734.44M33.220.6-
1 Piece(s)

7 Days

[Standard] M: CompactStandard12131---1240003530121223.1-----2734.44M33.220.6End Seal / Seal (End + Side) / Seals (Double + Side + Inner) + LaCS
1 Piece(s)

7 Days

[Standard] M: CompactStandard12131---1240003530121223.1-----2734.44M33.220.6End Seal / Seal (End + Side) / Seals (Double + Side + Inner) + LaCS

Loading...

 

Basic Information

Set / Single Item Set Material Stainless Steel Ball Arrangement 2 Row Gothic
Retainer Available Rolling Element Ball Mounting hole for blocks Tapped Holes

Additional Products in this Category

Tech Support