(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Block Type : Long, Short, Standard
•Set/Separate Item : Block Only
•Rail Type : Standard
For complete product overview and details on Short/Standard/Long Block Linear Guide (Block Only) - Low Height, Accuracy and Preload Selectable, Interchangeable, 411/413 Series (Thomson Linear) see the sections below:
Part Number
Configured Part Number is shown.
411H25C0
Set / Single Item | Block Only | Block Type | Standard |
---|---|---|---|
Rail Width(mm) | 23 | Mounting Height H(mm) | 36 |
Material | Carbon Steel | Preload | Clearance |
Accuracy | High Grade | Nominal Part Number | 25 |
Ball Arrangement | 4-Row, Circular | Retainer | N/A |
Rolling Element | Ball | - | - |
Set / Single Item | Block Only | Block Type | Standard | Rail Width(mm) | 23 |
---|---|---|---|---|---|
Mounting Height H(mm) | 36 | Material | Carbon Steel | Preload | Clearance |
Accuracy | High Grade | Nominal Part Number | 25 | Ball Arrangement | 4-Row, Circular |
Retainer | N/A | Rolling Element | Ball |
Please check the type/dimensions/specifications of the part 411H25C0 in the Linear Guides - Block only, standard, 400 series, Thomson brand. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy