(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Medium Load Linear Guides - Standard/Wide short block.

Medium Load Linear Guides - Standard/Wide short block.
  • Volume Discount

Linear guide for medium load with shorter blocks to save space. Precision standard grade, with light preload. It has resin retainers without mutual contact between its bearings, which reduce noise during operation at high speeds and provide a smoother movement. Blocks and rails can be purchased separately or in an assembly.

  • inCAD Components

[ ! ]For L Dimension Configurable Type, G dimensions differ from those shown in the table below. For details, see >> Click here.
・Materials
 TypeBlockRailL Dimension[ M ]Material
[ H ]Hardness
1 block2 blocks
StandardSVRZSV2RZSVRBSRZLSelectableCarbon Steel
58HRC~
SVRLZSV2RLZSRZLFConfigurable
Wide Block
Through Hole
SVWZSV2WZSVWBSRZLSelectable
SVWLZSV2WLZSRZLFConfigurable
Wide Block
Tapped Hole
SVWTZSV2WTZSVWTBSRZLSelectable
SVWTLZSV2WTLZSRZLFConfigurable
Heat Resistant Temperature: 0~50°C
 

Specifications


[ ! ]For L Dimension Configurable Type, G dimensions differ from those shown in the table below. For details, see >> Click here.
 Part NumberLBlock DimensionGuide Rail Dimension
TypeHWL1BSxℓL2KTGrease FittingH1W1W2Counterbored HoleFG
1 block2 blocksMounting HoleET1d1xd2xh
StandardSVRZ
SVRLZ
SV2RZ
SV2RLZ
24100~1480
(160)
3440.426M4x623.61910Ø33612.5159.53.5x6x4.56020
(Block)
SVRB

 
(Rail)
SRZL
SRZLF

 
28160~1960
(220)
4247.232M5x7302212M6xP0.75115.515.520116x9.5x8.56020
33160~1960
(220)
4859.635M6x9382612M6xP0.75117182312.57x11x96020
42200~1960
(280)
6067.440M8x12423313M6xP0.751182328167x11x98020
Wide BlockSVWZ
SVWLZ
SVWTZ
SVW
TLZ

(Block)
SVWB
SVWT
B
 
SV2WZ
SV2WLZ
SV2WT
Z
SV2WTLZ

(Rail)
SRZL
SRZLF
 
24100~1480
(160)
5240.4414.523.6198Ø33612.51518.53.5x6x4.56020
(M5)
28160~1960
(220)
5947.2495.5302210M6xP0.75115.515.52019.56x9.5x8.56020
(M6)
33160~1960
(220)
7359.6607382611M6xP0.751171823257x11x96020
(M8)
42200~1960
(280)
9067.4729423311M6xP0.751182328317x11x98020
(M10)
[ ! ]L Dimension: Dimensions in ( ) are for 2-Block Type.
[ ! ]Sxℓ Dimensions: Dimensions in ( ) are for Wide Block Type Tapped Hole.
 

Materials

 TypeBlockRailL Dimension[ M ]Material
[ H ]Hardness
1 block2 blocks
StandardSVRZSV2RZSVRBSRZLSelectableCarbon Steel
58HRC~
SVRLZSV2RLZSRZLFConfigurable
Wide Block
Through Hole
SVWZSV2WZSVWBSRZLSelectable
SVWLZSV2WLZSRZLFConfigurable
Wide Block
Tapped Hole
SVWTZSV2WTZSVWTBSRZLSelectable
SVWTLZSV2WTLZSRZLFConfigurable
Heat Resistant Temperature: 0~50°C
 
Part Number-L
SVRZ28-820
■Precautions for Use
[ ! ]Blocks are equipped with retainers (wire) to prevent balls from derailing. For blocks >> Click here
[ ! ]For Interchangeable, Light Preload Type, rails and blocks can be interchanged.
[ ! ]Straight grooves are provided on datum planes. Be sure to match the datum lines when using.
[ ! ]Rails cannot be connected end to end.
[ ! ]Running parallelism is the value measured after the rail is mounted (it is not the value
measured before the rails are fastened with screws.).
■Others
· Filled with Lithium soap based grease (Alvania Grease S2 by Showa Shell Sekiyu K.K).
· Grease Fittings: Straight Type for H24 and Angled Type for H28, H33 and H42.
· Grease Fitting is screw-in type, and thus, can be repositioned.
· For Operating Life Calculation >>Click here.
 
Interchangeable, Light Preload Type
Radial Clearance (µm)
H24, 28-4~0
H33, 42-5~0
 
Dimensional Accuracy (µm)Interchangeable
Height H Tolerance±20
Pair Variation of Height H15
Width W2 Tolerance±30
Pair Variation of Width W225
Running Parallelism of Plane C against Plane ASee
Click here
Running Parallelism of Plane D against Plane B

More Information


see >> Click here

Linear Guide Clamps >> Click here
Rail Height Adjusting Blocks >> Click here, Click here
■Stopper Bolts >> Click here
■Block Stopper Plates >> Click here
■Rail Mounting Hole Caps >> Click here
■Rail Push Plates >> Click here
■Linear Locks >> Click here
■Linear Guide Lock Units >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRZL24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SRZL28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SRZL33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SRZL42-[200,​280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
SRZLF24-[101-1479/1]
SRZLF28-[161-1959/1]
SRZLF33-[221-1959/1]
SRZLF42-[221-1959/1]
SV2RLZ24-[161-1479/1]
SV2RLZ28-[221-1959/1]
SV2RLZ33-[221-1959/1]
SV2RLZ42-[281-1959/1]
SV2RZ24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SV2RZ28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SV2RZ33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SV2RZ42-[280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
SV2WTLZ24-[161-1479/1]
SV2WTLZ28-[221-1959/1]
SV2WTLZ33-[221-1959/1]
SV2WTLZ42-[281-1959/1]
SV2WTZ24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SV2WTZ28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SV2WTZ33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SV2WTZ42-[280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
SVRB24
SVRB28
SVRB33
SVRB42
SVRLZ24-[101-1479/1]
SVRLZ28-[161-1959/1]
SVRLZ33-[161-1959/1]
SVRLZ42-[201-1959/1]
SVRZ24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SVRZ28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SVRZ33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SVRZ42-[200,​280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
SVWTB24
SVWTB28
SVWTB33
SVWTB42
SVWTLZ24-[101-1479/1]
SVWTLZ28-[221-1959/1]
SVWTLZ33-[221-1959/1]
SVWTLZ42-[281-1959/1]
SVWTZ24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SVWTZ28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SVWTZ33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
SVWTZ42-[200,​280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSet / Single Item Block Type Rail Type Rail Width W1
(mm)
Unit Height H
(mm)
No. of Blocks Rail Length L
(mm)
Nominal Part Number Ball Arrangement Retainer Rolling Element Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type Block Hole Type
1 Piece(s)

12 Days or more

10Rail Only-Standard1524-100 ~ 148015---49007800211839-Standard Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2028-160 ~ 196020---725011800403480-Standard Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2333-160 ~ 196025---12700208009681164-Standard Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2842-200 ~ 196030---1870029600153128282-Standard Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard1524-101 ~ 147915---49007800211839-Configurable Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2028-161 ~ 195920---725011800403480-Configurable Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2333-221 ~ 195925---12700208009681164-Configurable Type-
1 Piece(s)

12 Days or more

10Rail Only-Standard2842-221 ~ 195930---1870029600153128282-Configurable Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard15242161 ~ 147915Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard20282221 ~ 195920Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard23332221 ~ 195925Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard28422281 ~ 195930Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard15242160 ~ 148015Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard20282220 ~ 196020Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard23332220 ~ 196025Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard28422280 ~ 196030Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard15242161 ~ 147915Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard20282221 ~ 195920Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard23332221 ~ 195925Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard28422281 ~ 195930Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard15242160 ~ 148015Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard20282220 ~ 196020Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard23332220 ~ 196025Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard28422280 ~ 196030Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)Available

12 Days or more

10Block Only[Short] Short Block--24--15Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)--
1 Piece(s)Available

12 Days or more

10Block Only[Short] Short Block--28--20Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)--
1 Piece(s)Available

12 Days or more

10Block Only[Short] Short Block--33--25Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)--
1 Piece(s)Available

12 Days or more

10Block Only[Short] Short Block--42--30Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)--
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard15241101 ~ 147915Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard20281161 ~ 195920Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard23331161 ~ 195925Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard28421201 ~ 195930Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)Configurable Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard15241100 ~ 148015Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard20281160 ~ 196020Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard23331160 ~ 196025Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)Standard Type-
1 Piece(s)

10 Days or more

10Set[Short] Short BlockStandard28421200 ~ 196030Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)Standard Type-
1 Piece(s)Available

12 Days or more

10Block Only[Wide] Wide Block-Tapped Holes--24--15Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)-Tapped
1 Piece(s)Available

12 Days or more

10Block Only[Wide] Wide Block-Tapped Holes--28--20Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)-Tapped
1 Piece(s)Available

12 Days or more

10Block Only[Wide] Wide Block-Tapped Holes--33--25Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)-Tapped
1 Piece(s)Available

12 Days or more

10Block Only[Wide] Wide Block-Tapped Holes--42--30Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)-Tapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard15241101 ~ 147915Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard20281221 ~ 195920Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard23331221 ~ 195925Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard28421281 ~ 195930Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)Configurable TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard15241100 ~ 148015Medium, Heavy Load Type with Plastic RetainersAvailableBall49007800211839Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard20281160 ~ 196020Medium, Heavy Load Type with Plastic RetainersAvailableBall725011800403480Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard23331160 ~ 196025Medium, Heavy Load Type with Plastic RetainersAvailableBall12700208009681164Lithium Base Grease (Standard)Standard TypeTapped
1 Piece(s)

10 Days or more

10Set[Wide] Wide Block-Tapped HolesStandard28421200 ~ 196030Medium, Heavy Load Type with Plastic RetainersAvailableBall1870029600153128282Lithium Base Grease (Standard)Standard TypeTapped

Loading...

  1. 1

Alterations

 

Basic Information

Material Carbon Steel Preload Light Preload-Interchangeable

Frequently asked questions (FAQ)

質問: Are the block's ball bearings retained?
回答: Yes, all ball bearings are retained on Misumi linear guides.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.