(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Block Only, SR Model.

LM Guides - Block Only, SR Model.
  • Volume Discount

MISUMI stocks Individual linear motion guide blocks from the THK LM guide SR series for quick and easy interchangeability, ensuring problem free maintenance and short down times.

[Features]
•Balls travel in four precision-ground raceways on an LM rail through the LM block, and endplates incorporated in the LM block.
•Each row of balls is placed at a contact angle of 45°so that the rated loads applied to the LM block are uniform in all four directions (radial, reverse-radial and lateral directions) for a constant low friction coefficient, and increased rigidity.
•Blocks self-adjust enabling mounting error to be absorbed, even under a preload, for highly accurate, smooth linear motion.

PDF








Part Number
SR15SB1(GK)
SR15SB1M(GK)
SR15SB1SS(GK)
SR15SB1SSC1(GK)
SR15SB1SSM(GK)
SR15SB1UU(GK)
SR15SB1UUM(GK)
SR15TB1(GK)
SR15TB1M(GK)
SR15TB1SS(GK)
SR15TB1SSC1(GK)
SR15TB1SSM(GK)
SR15TB1UU(GK)
SR15TB1UUM(GK)
SR15V1(GK)
SR15V1M(GK)
SR15V1SS(GK)
SR15V1SSC1(GK)
SR15V1SSM(GK)
SR15V1UU(GK)
SR15V1UUM(GK)
SR15W1(GK)
SR15W1M(GK)
SR15W1SS(GK)
SR15W1SSC1(GK)
SR15W1SSM(GK)
SR15W1UU(GK)
SR15W1UUM(GK)
SR20SB1(GK)
SR20SB1SS(GK)
SR20SB1SSC1(GK)
SR20SB1UU(GK)
SR20TB1(GK)
SR20TB1SS(GK)
SR20TB1SSC1(GK)
SR20TB1UU(GK)
SR20V1(GK)
SR20V1SS(GK)
SR20V1SSC1(GK)
SR20V1UU(GK)
SR20W1(GK)
SR20W1SS(GK)
SR20W1SSC1(GK)
SR20W1UU(GK)
SR25SB1(GK)
SR25SB1SS(GK)
SR25SB1SSC1(GK)
SR25SB1UU(GK)
SR25TB1(GK)
SR25TB1SS(GK)
SR25TB1SSC1(GK)
SR25TB1UU(GK)
SR25V1(GK)
SR25V1SS(GK)
SR25V1SSC1(GK)
SR25V1UU(GK)
SR25W1(GK)
SR25W1SS(GK)
SR25W1SSC1(GK)
SR25W1UU(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Mounting Height M
(mm)
Material Radial Clearance Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance
1 Piece(s)Available

8 Days or more

10[Wide Short] SB: Short Compact24Carbon SteelNormal1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9None
1 Piece(s)Available

22 Days or more

10[Wide Short] SB: Short Compact24Stainless SteelNormal15-----41-4.5603.55240.4Thru Holes2-4.5Through22.9No
1 Piece(s)Available

6 Days

10[Wide Short] SB: Short Compact24Carbon SteelNormal1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9End and Side Seal
1 Piece(s)

6 Days

-[Wide Short] SB: Short Compact24Carbon SteelLight Preload1553901110032.620.365.4-----5240.4Thru Holes2-4.5Through22.9SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

22 Days or more

10[Wide Short] SB: Short Compact24Stainless SteelNormal15-----41-4.5603.55240.4Thru Holes2-4.5Through22.9Seal (end+side+inner)
1 Piece(s)Available

8 Days or more

10[Wide Short] SB: Short Compact24Carbon SteelNormal1553901110032.620.365.441-4.5603.55240.4Thru Holes2-4.5Through22.9End seal
1 Piece(s)Available

22 Days or more

10[Wide Short] SB: Short Compact24Stainless SteelNormal15-----41-4.5603.55240.4Thru Holes2-4.5Through22.9End seal
1 Piece(s)Available

8 Days or more

10[Wide] TB: Flanged w/Thru Holes24Carbon SteelNormal1595101930092.556.711341264.5603.55257Thru Holes4-4.5Through39.5None
1 Piece(s)Available

22 Days or more

10[Wide] TB: Flanged w/Thru Holes24Stainless SteelNormal15-----41264.5603.55257Thru Holes4-4.5Through39.5No
1 Piece(s)Available

6 Days

10[Wide] TB: Flanged w/Thru Holes24Carbon SteelNormal1595101930092.556.711341264.5603.55257Thru Holes4-4.5Through39.5End and Side Seal
1 Piece(s)

6 Days

-[Wide] TB: Flanged w/Thru Holes24Carbon SteelLight Preload1595101930092.556.7113-----5257Thru Holes4-4.5Through39.5SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

22 Days or more

10[Wide] TB: Flanged w/Thru Holes24Stainless SteelNormal15-----41264.5603.55257Thru Holes4-4.5Through39.5Seal (end+side+inner)
1 Piece(s)Available

8 Days or more

10[Wide] TB: Flanged w/Thru Holes24Carbon SteelNormal1595101930092.556.711341264.5603.55257Thru Holes4-4.5Through39.5End seal
1 Piece(s)Available

22 Days or more

10[Wide] TB: Flanged w/Thru Holes24Stainless SteelNormal15-----41264.5603.55257Thru Holes4-4.5Through39.5End seal
1 Piece(s)Available

8 Days or more

10[Short] V: Short24Carbon SteelNormal1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9None
1 Piece(s)Available

22 Days or more

10[Short] V: Short24Stainless SteelNormal15-----26-4603.53440.4Tapped Holes2M4-722.9No
1 Piece(s)Available

6 Days

10[Short] V: Short24Carbon SteelNormal1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9End and Side Seal
1 Piece(s)

6 Days

-[Short] V: Short24Carbon SteelLight Preload1553901110032.620.365.4-----3440.4Tapped Holes2M4-722.9SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

22 Days or more

10[Short] V: Short24Stainless SteelNormal15-----26-4603.53440.4Tapped Holes2M4-722.9Seal (end+side+inner)
1 Piece(s)Available

8 Days or more

10[Short] V: Short24Carbon SteelNormal1553901110032.620.365.426-4603.53440.4Tapped Holes2M4-722.9End seal
1 Piece(s)Available

22 Days or more

10[Short] V: Short24Stainless SteelNormal15-----26-4603.53440.4Tapped Holes2M4-722.9End seal
1 Piece(s)Available

8 Days or more

10[Standard] W: Standard24Carbon SteelNormal1595101930092.556.711326264603.53457Tapped Holes4M4-739.5None
1 Piece(s)Available

22 Days or more

10[Standard] W: Standard24Stainless SteelNormal15-----26264603.53457Tapped Holes4M4-739.5No
1 Piece(s)Available

6 Days

10[Standard] W: Standard24Carbon SteelNormal1595101930092.556.711326264603.53457Tapped Holes4M4-739.5End and Side Seal
1 Piece(s)

6 Days

-[Standard] W: Standard24Carbon SteelLight Preload1595101930092.556.7113-----3457Tapped Holes4M4-739.5SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

22 Days or more

10[Standard] W: Standard24Stainless SteelNormal15-----26264603.53457Tapped Holes4M4-739.5Seal (end+side+inner)
1 Piece(s)Available

8 Days or more

10[Standard] W: Standard24Carbon SteelNormal1595101930092.556.711326264603.53457Tapped Holes4M4-739.5End seal
1 Piece(s)Available

22 Days or more

10[Standard] W: Standard24Stainless SteelNormal15-----26264603.53457Tapped Holes4M4-739.5End seal
1 Piece(s)Available

8 Days or more

10[Wide Short] SB: Short Compact28Carbon SteelNormal207160144005332.911049-5.56065947.3Thru Holes2-4.5Through27.8None
1 Piece(s)Available

6 Days

10[Wide Short] SB: Short Compact28Carbon SteelNormal207160144005332.911049-5.56065947.3Thru Holes2-4.5Through27.8End and Side Seal
1 Piece(s)

6 Days

-[Wide Short] SB: Short Compact28Carbon SteelLight Preload207160144005332.9110-----5947.3Thru Holes2-4.5Through27.8SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

8 Days or more

10[Wide Short] SB: Short Compact28Carbon SteelNormal207160144005332.911049-5.56065947.3Thru Holes2-4.5Through27.8End seal
1 Piece(s)Available

8 Days or more

10[Wide] TB: Flanged w/Thru Holes28Carbon SteelNormal20125002520014689.619449325.56065966.2Thru Holes4-4.5Through46.7None
1 Piece(s)Available

6 Days

10[Wide] TB: Flanged w/Thru Holes28Carbon SteelNormal20125002520014689.619449325.56065966.2Thru Holes4-4.5Through46.7End and Side Seal
1 Piece(s)

6 Days

-[Wide] TB: Flanged w/Thru Holes28Carbon SteelLight Preload20125002520014689.6194-----5966.2Thru Holes4-4.5Through46.7SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

8 Days or more

10[Wide] TB: Flanged w/Thru Holes28Carbon SteelNormal20125002520014689.619449325.56065966.2Thru Holes4-4.5Through46.7End seal
1 Piece(s)Available

8 Days or more

10[Short] V: Short28Carbon SteelNormal207160144005332.911032-56064247.3Tapped Holes2M5-827.8None
1 Piece(s)Available

6 Days

10[Short] V: Short28Carbon SteelNormal207160144005332.911032-56064247.3Tapped Holes2M5-827.8End and Side Seal
1 Piece(s)

6 Days

-[Short] V: Short28Carbon SteelLight Preload207160144005332.9110-----4247.3Tapped Holes2M5-827.8SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

8 Days or more

10[Short] V: Short28Carbon SteelNormal207160144005332.911032-56064247.3Tapped Holes2M5-827.8End seal
1 Piece(s)Available

8 Days or more

10[Standard] W: Standard28Carbon SteelNormal20125002520014689.6194323256064266.2Tapped Holes4M5-846.7None
1 Piece(s)Available

6 Days

10[Standard] W: Standard28Carbon SteelNormal20125002520014689.6194323256064266.2Tapped Holes4M5-846.7End and Side Seal
1 Piece(s)

6 Days

-[Standard] W: Standard28Carbon SteelLight Preload20125002520014689.6194-----4266.2Tapped Holes4M5-846.7SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

8 Days or more

10[Standard] W: Standard28Carbon SteelNormal20125002520014689.6194323256064266.2Tapped Holes4M5-846.7End seal
1 Piece(s)Available

8 Days or more

10[Wide Short] SB: Short Compact33Carbon SteelNormal25117002250010364.220160-76077359.2Thru Holes2-7Through35.2None
1 Piece(s)Available

6 Days

10[Wide Short] SB: Short Compact33Carbon SteelNormal25117002250010364.220160-76077359.2Thru Holes2-7Through35.2End and Side Seal
1 Piece(s)

6 Days

-[Wide Short] SB: Short Compact33Carbon SteelLight Preload25117002250010364.2201-----7359.2Thru Holes2-7Through35.2SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

8 Days or more

10[Wide Short] SB: Short Compact33Carbon SteelNormal25117002250010364.220160-76077359.2Thru Holes2-7Through35.2End seal
1 Piece(s)Available

8 Days or more

10[Wide] TB: Flanged w/Thru Holes33Carbon SteelNormal252030039500286175355603576077383Thru Holes4-7Through59None
1 Piece(s)Available

6 Days

10[Wide] TB: Flanged w/Thru Holes33Carbon SteelNormal252030039500286175355603576077383Thru Holes4-7Through59End and Side Seal
1 Piece(s)

6 Days

-[Wide] TB: Flanged w/Thru Holes33Carbon SteelLight Preload252030039500286175355-----7383Thru Holes4-7Through59SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

8 Days or more

10[Wide] TB: Flanged w/Thru Holes33Carbon SteelNormal252030039500286175355603576077383Thru Holes4-7Through59End seal
1 Piece(s)Available

8 Days or more

10[Short] V: Short33Carbon SteelNormal25117002250010364.220135-66074859.2Tapped Holes2M6-935.2None
1 Piece(s)Available

6 Days

10[Short] V: Short33Carbon SteelNormal25117002250010364.220135-66074859.2Tapped Holes2M6-935.2End and Side Seal
1 Piece(s)

6 Days

-[Short] V: Short33Carbon SteelLight Preload25117002250010364.2201-----4859.2Tapped Holes2M6-935.2SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

8 Days or more

10[Short] V: Short33Carbon SteelNormal25117002250010364.220135-66074859.2Tapped Holes2M6-935.2End seal
1 Piece(s)Available

8 Days or more

10[Standard] W: Standard33Carbon SteelNormal252030039500286175355353566074883Tapped Holes4M6-959None
1 Piece(s)Available

6 Days

10[Standard] W: Standard33Carbon SteelNormal252030039500286175355353566074883Tapped Holes4M6-959End and Side Seal
1 Piece(s)

6 Days

-[Standard] W: Standard33Carbon SteelLight Preload252030039500286175355-----4883Tapped Holes4M6-959SS: End and Side Seal (Best Leadtime)
1 Piece(s)Available

8 Days or more

10[Standard] W: Standard33Carbon SteelNormal252030039500286175355353566074883Tapped Holes4M6-959End seal

Loading...

 

Basic Information

Set / Single Item Block Only Rail Type Standard Accuracy Grade Normal Grade
Ball Arrangement 4-Row, Circular Retainer N/A Lubrication System N/A
Rolling Element Ball

Additional Products in this Category

Tech Support