(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Heavy Load Linear Guides - Standard block, stainless steel. Interchangeable.

Ultra Heavy Load Linear Guides - Standard block, stainless steel. Interchangeable.
  • Volume Discount

Stainless steel linear guide for extra heavy load. Standard degree of precision. It has resin retainers without mutual contact between its bearings, which reduce noise during operation at high speeds and provide a smoother movement. Blocks and rails can be purchased separately or in an assembly.

  • inCAD Components

[ ! ]For L Dimension Configurable Type, G dimensions differ from those shown in the table below. For details, see >> Click here.
・Materials
[ M ]Material
[ H ]Hardness
TypeBlockRailL Dimension
1 block2 blocks
Stainless Steel
(440C Stainless Steel)
57HRC~
SSHRZSSH2RZSSHRBSSHZLSelectable
SSHRLZSSH2RLZSSHZLFConfigurable
Heat Resistant Temperature: 0~50°C
 

Specifications


[ ! ]For L Dimension Configurable Type, G dimensions differ from those shown in the table below. For details, see >> Click here.
Part NumberLBlock DimensionGuide Rail Dimension
TypeHWL1BCSxℓL2KTGrease FittingH1W1W2Counterbored HoleFG
1 block2 blocksMounting HoleET1d1xd2xh
SSHRZ
SSHRLZ
(Block)
SSHRB

 
SSH2RZ
SSH2RLZ
(Rail)
SSHZL
S
SHZLF
 
30220~14804469.83236M5x6502512M6xP0.751151820126x9.5x8.56020
40220~148048793535M6x9583312M6xP0.751110222312.57x11x96020
 

Materials

[ M ]Material
[ H ]Hardness
TypeBlockRailL Dimension
1 block2 blocks
Stainless Steel
(440C Stainless Steel)
57HRC~
SSHRZSSH2RZSSHRBSSHZLSelectable
SSHRLZSSH2RLZSSHZLFConfigurable
Heat Resistant Temperature: 0~50°C
 
Part Number-L
SSHRZ30-640
■Precautions for Use
[ ! ]Blocks are equipped with retainers (wire) to prevent balls from derailing. For blocks >> Click here
[ ! ]For Interchangeable, Light Preload Type, rails and blocks can be interchanged.
[ ! ]Straight grooves are provided on datum planes. Be sure to match the datum lines when using.
[ ! ]Rails cannot be connected end to end.
[ ! ]Running parallelism is the value measured after the rail is mounted. (it is not the value measured before the rails are fastened with screws.)
■Others
· Filled with Lithium soap based grease (Alvania Grease S2 by Showa Shell Sekiyu K.K).
· Angled Grease Fitting Type
· Grease Fitting is screw-in type, and thus, can be repositioned.
· For Operating Life Calculation >> Click here
 

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSH2RLZ30-[221-1479/1]
SSH2RLZ40-[221-1479/1]
SSH2RZ30-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SSH2RZ40-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SSHRB30
SSHRB40
SSHRLZ30-[221-1479/1]
SSHRLZ40-[221-1479/1]
SSHRZ30-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SSHRZ40-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SSHZL30-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SSHZL40-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480]
SSHZLF30-[221-1479/1]
SSHZLF40-[221-1479/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSet / Single Item Block Type Rail Type Rail Width W1
(mm)
Unit Height H
(mm)
No. of Blocks Rail Length L
(mm)
Nominal Part Number Ball Arrangement Retainer Rolling Element Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard20302221 ~ 147920Medium, Heavy Load Type with Plastic RetainersAvailableBall1630029600167141199Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard23402221 ~ 147925Medium, Heavy Load Type with Plastic RetainersAvailableBall2240037500246207295Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard20302220 ~ 148020Medium, Heavy Load Type with Plastic RetainersAvailableBall1630029600167141199Lithium Base Grease (Standard)Standard Type
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard23402220 ~ 148025Medium, Heavy Load Type with Plastic RetainersAvailableBall2240037500246207295Lithium Base Grease (Standard)Standard Type
1 Piece(s)Available

12 Days or more

10Block Only[Standard] Standard Block--30--20Medium, Heavy Load Type with Plastic RetainersAvailableBall1630029600167141199Lithium Base Grease (Standard)-
1 Piece(s)Available

12 Days or more

10Block Only[Standard] Standard Block--40--30Medium, Heavy Load Type with Plastic RetainersAvailableBall2240037500246207295Lithium Base Grease (Standard)-
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard20301221 ~ 147920Medium, Heavy Load Type with Plastic RetainersAvailableBall1630029600167141199Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard23401221 ~ 147925Medium, Heavy Load Type with Plastic RetainersAvailableBall2240037500246207295Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard20301220 ~ 148020Medium, Heavy Load Type with Plastic RetainersAvailableBall1630029600167141199Lithium Base Grease (Standard)Standard Type
1 Piece(s)

10 Days or more

10Set[Standard] Standard BlockStandard23401220 ~ 148025Medium, Heavy Load Type with Plastic RetainersAvailableBall2240037500246207295Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

10Rail Only-Standard2030-220 ~ 148020---1630029600167141199-Standard Type
1 Piece(s)

12 Days or more

10Rail Only-Standard2340-220 ~ 148025---2240037500246207295-Standard Type
1 Piece(s)

12 Days or more

10Rail Only-Standard2030-221 ~ 147920---1630029600167141199-Configurable Type
1 Piece(s)

12 Days or more

10Rail Only-Standard2340-221 ~ 147925---2240037500246207295-Configurable Type

Loading...

  1. 1

More Information


see >> Click here

Linear Guide Clamps >> Click here
Rail Height Adjusting Blocks >> Click here, Click here
■Stopper Bolts >> Click here
■Block Stopper Plates >> Click here
■Rail Mounting Hole Caps >> Click here
■Rail Push Plates >> Click here
■Linear Locks >> Click here
■Linear Guide Lock Units >> Click here
 

Basic Information

Material Stainless Steel Preload Light Preload-Interchangeable

Frequently asked questions (FAQ)

質問: Are the block's ball bearings retained?
回答: Yes, all ball bearings are retained on Misumi linear guides.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.