(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Guides - Rail only, 400 series, Thomson brand.

Linear Guides - Rail only, 400 series, Thomson brand.

•Set/Separate Item : Rail Only
•Rail Type : Standard
For complete product overview and details on Linear Guide (Rail Only) - Rail for 411/413, Accuracy and Preload Selectable, Interchangeable (Thomson Linear) see the sections below:

Part Number

Configured Part Number is shown.

421H25A-[100-3999/1]





 
Part Number
421H25A-[100-3999/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Length L
(mm)
1 Piece(s)

Quote

100 ~ 3999
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Length L
(mm)

Loading...

  1. 1

Basic Information

Set / Single Item Rail Only Rail Type Standard Rail Width(mm) 23
Accuracy High Grade Nominal Part Number 25 Rail Hole Type(mm) Standard - Counterbore

Additional Products in this Category

Tech Support