(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Carbide Straight Reamers - Straight/End Mill Shank, CRM
OSG
Blade tip adopts carbide alloy material.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Solid Type, CSR
EIKOSHA
[Features]
· Excellent oxidation resistance, abrasion resistance, and heat resistance; ideal for high speed machining.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Mu Type
FPTOOLS
[Features]
· Easy tool management: As well as being suitable for high-precision drilling as the nominal dimensions are manufactured with 1 μm increments, 11,800 sizes are available for selection.
· Ultra-high precision: Tolerance of 0 to less than +1 μm is ideal for drilling ultra-precision holes.
· High durability: Excellent durability, maintaining precision over long periods of time.
· Application: General work materials.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Chucking Type, CSCRS
EIKOSHA
General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, General Purpose, G Series
FPTOOLS
[Features]
· The most universally usable reamer among all series of carbide reamers.
· Approximately 5 to 10 times greater durability than conventional HSS reamers, maintaining its precision for long periods of time.
· Processing hole precision is also superior to the HSS reamer, allowing use at higher cutting speed and feeding speed.
· Because the pitch is 0.005 mm, there are no breaks between sizes and negative tolerance hole drilling is also possible.
Days to Ship: | 7 Days or more |
---|
Carbide Straight Reamers - TiAlN Coated, Blind Hole Machining, 1685
GUHRING
[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· The applicable range of processing materials is wide, the processing cost can be reduced, and high reliability is provided.
· Lubricates internally using the center-through hole, helping achieve reliable extraction of cutting chips.
Days to Ship: | 9 Days or more |
---|
Carbide Straight Reamers - with Blades for Through Hole Use, 1680
GUHRING
[Features]
· Cemented carbide blade type reamer ideal for machining work materials other than cast iron, copper, stainless steel, and aluminum.
· Lubricates internally using the center-through hole, allowing reliable extraction of cutting chips.
Days to Ship: | 28 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular
MISUMI
Full lineup reduces drilling steps
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Long
MISUMI
Reduces the number of deep hole finishing steps
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner Radius Model
MISUMI
Reduces the number of steps in finishing of radius-shaped blind holes
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner Radius Model
MISUMI
Ideal for finishing deep radius-shaped blind holes
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner C Model
MISUMI
Reduces the finishing steps of blind holes with C-shaped corners
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner C Model
MISUMI
Ideal for finishing deep blind holes with C-shaped corners
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Flat Bottom Blade
MISUMI
Popular straight reamer with carbide bottom blade
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Long
MISUMI
The long type is available also in extensive assortment of sizes
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - Non-Coated/TS Coated, High Hardness Steel Machining
MISUMI
Also available in a high-hardness steel machining version
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Precision, P5SRM/P6SRM
MISUMI
Capable of finishing holes with cleaner surface roughness than a conventional reamer.
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - Pilot Hole Correction Boring Bit, BRB
MISUMI
If the hole pitch has an intersection or the inclination tolerance of the hole is demanding, the bend of the hole can be modified by using this product before finishing with the reamer.
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - High Speed Drilling, TiAlN Coated
MISUMI
End mill for high-speed drilling
Days to Ship: | 8 Days or more |
---|
Carbide Step Reamer, Custom Dimensions / Long Shank Type
MISUMI
[Features]
・Ideal for coaxial finishing of stepped holes.
Days to Ship: | 10 Days or more |
---|
Carbide Step Reamer, Custom Dimensions Type
MISUMI
[Features]
・Ideal for coaxial finishing of stepped holes.
Days to Ship: | 10 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, TiCN2 Coated, CSR-C
EIKOSHA
TiCN647 coating adopted. Prevents welding and improves the roughness of the finished surface
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - for Aluminum, DLC Coated, CSR-DLC
EIKOSHA
DLC coating with low coefficient of friction adopted, for aluminum and nonferrous metals
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Pivot Type, CSRR-3
EIKOSHA
Carbide straight reamer ideal for small diameter machining.
[Features]
· The shank is thick compared to the blade length, making it excellent in high durability and rigidity.
· φ0.2-3 (0.2-3 mm diameter) types are available.
[Applications]
· Ideal for finish machining of ultra-small diameter holes.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, CSRM, Medium
EIKOSHA
General purpose type. Wear-resistant carbide K type adopted
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Taper Pin Type, CSTPR
EIKOSHA
Straight reamer for 1/50 tapered hole processing (carbide).
[Features]
· Compared with conventional high-speed steel, carbide material is adopted to improve the high rigidity and abrasion resistance.
· Provides excellent finish for high-hardness workpieces as well.
[Applications]
· For finish machining of 1/50 taper pin holes.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, for Burnishing, B Series
FPTOOLS
Enables mirror finish of machined holes. Machining is possible without following pilot holes.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - End Mill Shank, Deep Hole Machining, C Series
FPTOOLS
[Features]
· Ultra-low price contributes to cost reductions.
· Carbide is used for the reamer, greatly reducing the price.
· It will help reduce the machining costs by the improvement of tool life and reduction of tool costs.
· Deep hole machining possible: Thinner shank diameter makes it possible to machine deep holes.
· The processing range can be expanded.
· High-precision: Precision equivalent to the best-selling carbide reamer "G-Series".
· Can be used with peace of mind
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Chucking Type, BCCR
OKAZAKI
Tip brazing type, straight shank specification. The neck is thinner than the blade diameter to enable deep hole drilling.
Days to Ship: | 12 Days or more |
---|
Carbide Straight Reamers - Taper Shank, Chucking Type, BCCRT
OKAZAKI
Tip brazing type, Morse taper shank specification. The neck is thinner than the blade diameter to enable deep hole drilling.
Days to Ship: | 12 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Chucking Type, CCR
OKAZAKI
A solid type. The neck is thinner than the blade diameter to enable deep hole drilling.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Chucking Type, CCRM
OKAZAKI
A solid type. The neck is thinner than the blade diameter to enable deep hole drilling.
Days to Ship: | 12 Days or more |
---|
Carbide Straight Reamers - Straight Shank, CSR, Short
OKAZAKI
Solid type. Boasts life ten times longer than HSS reamer. Corresponds to a wide range of workpieces from cast iron to steel. Capable of high accuracy drilling. Reduces machining time.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, CSRM, Short
OKAZAKI
A solid type. Ideal dimensions added (0 to 0.005 dimensional tolerance). 0.005 mm increments added (exact dimensions ±0.03).
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - for Aluminum, Through Hole Use, 1679
GUHRING
[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· Reamer dedicated for aluminum, ideal for aluminum and aluminum alloy.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.
Days to Ship: | 9 Days or more |
---|
Carbide Straight Reamers - for Aluminum, Blind Hole Machining, 1678
GUHRING
[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· Reamer dedicated for aluminum, ideal for aluminum and aluminum alloy.
· Lubricates internally using the center-through hole, allowing reliable extraction of cutting chips.
Days to Ship: | 9 Days or more |
---|
Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1676
GUHRING
[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· The applicable range of processing materials is wide, the processing cost can be reduced, and high reliability is provided.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.
Days to Ship: | 11 Days or more |
---|
Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1686
GUHRING
[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· The applicable range of processing materials is wide, the processing cost can be reduced, and high reliability is provided.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.
Days to Ship: | 9 Days or more |
---|
Carbide Straight Reamers - TiAlN Coated, Blind Hole Machining, 1675
GUHRING
[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· The applicable range of processing materials is wide, the processing cost can be reduced, and high reliability is provided.
· Lubricates internally using the center-through hole, helping achieve reliable extraction of cutting chips.
Days to Ship: | 11 Days or more |
---|
Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1681
GUHRING
[Features]
· Cemented carbide blade type reamer ideal for machining work materials other than cast iron, copper, stainless steel, and aluminum.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.
Days to Ship: | 28 Days or more |
---|
Carbide Straight Reamers - with Blades for Through Hole Use, 1683
GUHRING
[Features]
· Ideal for machining steel using reamers with cermet blades.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.
Days to Ship: | 28 Days or more |
---|
Carbide Straight Reamers - Straight Shank, CoroDrill 452, CFRP
SANDVIK
Unique shape exhibits high performance
Days to Ship: | 6 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Solid Long Hand Type, CSLHR
EIKOSHA
[Features]
· Excellent abrasion resistance for finishing deep holes.
Days to Ship: | 8 Days or more |
---|
Carbide Straight Reamers - Straight Shank, Chucking Type, Long Shank, CSCRL
EIKOSHA
[Features]
· Short blade length and super long shank.
· Ideal for deep hole finishing.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tool Diameter(mm) |
Link Model |
Work Material |
Groove Length(mm) |
Coating Presence |
Groove Shape |
Base-Blade Availability |
Tip Diameter |
Large Tip Diameter |
Brand | OSG | EIKOSHA | FPTOOLS | EIKOSHA | FPTOOLS | GUHRING | GUHRING | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | FPTOOLS | FPTOOLS | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | GUHRING | GUHRING | GUHRING | GUHRING | GUHRING | GUHRING | GUHRING | SANDVIK | EIKOSHA | EIKOSHA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Carbide Straight Reamers - Straight Shank, Chucking Type, CSCRS | Carbide Straight Reamers - End Mill Shank, General Purpose, G Series | Carbide Straight Reamers - TiAlN Coated, Blind Hole Machining, 1685 | Carbide Straight Reamers - with Blades for Through Hole Use, 1680 | Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular | Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Long | Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner Radius Model | Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner Radius Model | Carbide Straight Reamers - 2 Flute/4 Flute, Regular, Corner C Model | Carbide Straight Reamers - 2 Flute/4 Flute, Long, Corner C Model | Carbide Straight Reamers - End Mill Shank, Flat Bottom Blade | Carbide Straight Reamers - Non-Coated/TS Coated, High Hardness Steel Machining | Carbide Straight Reamers - Pilot Hole Correction Boring Bit, BRB | Carbide Straight Reamers - High Speed Drilling, TiAlN Coated | Carbide Straight Reamers - End Mill Shank, TiCN2 Coated, CSR-C | Carbide Straight Reamers - for Aluminum, DLC Coated, CSR-DLC | Carbide Straight Reamers - Straight Shank, Pivot Type, CSRR-3 | Carbide Straight Reamers - Straight Shank, Taper Pin Type, CSTPR | Carbide Straight Reamers - Straight Shank, for Burnishing, B Series | Carbide Straight Reamers - End Mill Shank, Deep Hole Machining, C Series | Carbide Straight Reamers - Straight Shank, Chucking Type, BCCR | Carbide Straight Reamers - Taper Shank, Chucking Type, BCCRT | Carbide Straight Reamers - Straight Shank, Chucking Type, CCR | Carbide Straight Reamers - Straight Shank, Chucking Type, CCRM | Carbide Straight Reamers - for Aluminum, Through Hole Use, 1679 | Carbide Straight Reamers - for Aluminum, Blind Hole Machining, 1678 | Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1676 | Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1686 | Carbide Straight Reamers - TiAlN Coated, Blind Hole Machining, 1675 | Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1681 | Carbide Straight Reamers - with Blades for Through Hole Use, 1683 | Carbide Straight Reamers - Straight Shank, CoroDrill 452, CFRP | Carbide Straight Reamers - Straight Shank, Solid Long Hand Type, CSLHR | Carbide Straight Reamers - Straight Shank, Chucking Type, Long Shank, CSCRL | |||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 9 Days or more | 28 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 11 Days or more | 9 Days or more | 11 Days or more | 28 Days or more | 28 Days or more | 6 Days or more | 8 Days or more | 9 Days or more |
Tool Diameter(mm) | 0.3 ~ 13.05 | 0.4 ~ 20.05 | 0.5 ~ 10.009 | 1 ~ 30 | 0.2 ~ 12.1 | 3 ~ 20 | 22 ~ 40 | 0.3 ~ 5.995 | 0.3 ~ 5.995 | 0.4 ~ 15.995 | 0.4 ~ 5.995 | 0.4 ~ 15.995 | 0.4 ~ 5.995 | 3 ~ 10.01 | 0.3 ~ 15.99 | 0.3 ~ 5.99 | 1 ~ 10 | 0.5 ~ 5.9 | 1.8 ~ 5 | 2 ~ 10 | - | - | 0.8 ~ 12.05 | 0.5 ~ 12.05 | 0.2 ~ 3 | 0.8 ~ 12.05 | - | 0.9 ~ 14 | 2.91 ~ 12.1 | 12.5 ~ 30 | 12.5 ~ 30 | 3 ~ 12 | 2.95 ~ 12.05 | 1 ~ 12 | 4.31 ~ 5.03 | 4 ~ 20 | 4 ~ 20 | 2.97 ~ 12.03 | 3 ~ 20 | 2.97 ~ 12.03 | 22 ~ 40 | 22 ~ 40 | 4.168 ~ 7.94 | 0.4 ~ 10.05 | 3 ~ 20 |
Link Model | End Mill Link / Straight Link | Straight Link | End Mill Link | Straight Link | End Mill Link | - | - | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | Straight Link | Straight Link | Straight Link | Straight Link | End Mill Link | Straight Link | Morse Tapered Link | Straight Link | Straight Link | Straight Link | Straight Link | - | - | - | - | - | - | - | Straight Link | Straight Link | Straight Link |
Work Material | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[◎] / Alloy Steel[◎] | - | - | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○/◎] / Heat-Treated Steel[○/◎] / High-Hardness Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[◎] / Aluminum[◎] | General Steel[◎] / Aluminum[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[◎] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[○] / Resin[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Resin[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | - | - | - | - | - | - | - | General Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○] / Resin[○] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[○] | General Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] |
Groove Length(mm) | - | 4 ~ 80 | 5 ~ 40 | 15 ~ 75 | 3 ~ 45 | 12 ~ 25 | 22 ~ 25 | 0.5 ~ 48 | 0.5 ~ 34 | 0.5 ~ 48 | 0.5 ~ 34 | 0.5 ~ 48 | 0.5 ~ 34 | 27 ~ 40 | 0.5 ~ 48 | 0.5 ~ 34 | 12 ~ 40 | 3 ~ 10 | - | 12 ~ 52 | - | - | 12 ~ 45 | 6 ~ 45 | 3 ~ 25 | 15 ~ 80 | 28 ~ 194 | 20 ~ 70 | 20 ~ 25 | 36 ~ 46 | 36 ~ 46 | 26 ~ 31 | 26 ~ 31 | 12 ~ 45 | 30 | 12 ~ 25 | 12 ~ 25 | 12 ~ 19 | 12 ~ 25 | 12 ~ 19 | 22 ~ 25 | 22 ~ 25 | 50.8 | 20 ~ 150 | 35 ~ 60 |
Coating Presence | None | None | None | None | None | Included | Included | None | None | None | None | None | None | None | None | None | Included ~ None | None | None | Included | None | None | Included | Included | None | None | None | None | None | None | None | None | None | None | None | Included | Included | Included | Included | Included | Included | None | Included | None | None |
Groove Shape | Straight | Straight | Straight | Straight | Straight | - | - | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | - | - | - | - | - | - | - | Spiral | Straight | Straight |
Base-Blade Availability | None | None | None | None | None | - | - | Included | Included | Included | Included | Included | Included | Included | None | None | None | None | None | None | - | - | None | None | None | None | None | None | None | None | None | None | None | None | None | - | - | - | - | - | - | - | None | None | None |
Tip Diameter | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 13 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2.568 ~ 6.34 | - | - |
Large Tip Diameter | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.46 ~ 16.74 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
[1.8-5/0.1mm Unit(s)][0.3-15.99/0.01mm Unit(s)][0.3-15.995/0.005mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy