(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
If the hole pitch has an intersection or the inclination tolerance of the hole is demanding, the bend of the hole can be modified by using this product before finishing with the reamer.
Part Number
Configured Part Number is shown.
Part Number |
---|
BRB3-[1.8-2/0.1]-[6-10/1] |
BRB4-[1.8-3.5/0.1]-[6-15/1] |
BRB6-[2.5-5/0.1]-[10-20/1] |
Part Number |
---|
Loading...
Model Number | Flute Diameter D 0.1 mm Increment Designation | Recess Length ℓ 1 mm Increment Designation | Overall Length L | Shank Diameter d | |
No. | |||||
BRB | 3 | 1.8 ~ 2.0 | 6 ~ 10 | 40 | 3 |
4 | 1.8 ~ 2.4 | 6 ~ 10 | 50 | 4 | |
2.5 ~ 3.5 | 10 ~ 15 | ||||
6 | 2.5 ~ 3.0 | 10 ~ 15 | 60 | 6 | |
3.1 ~ 5.0 | 10 ~ 20 |
Finished Diameter | Diameter of Pilot Hole (drill diameter) | Diameter of Pilot Hole (bit diameter) | Spiral Reamer | Pentagonal, Hexagonal Reamer |
Ø 2.0 | Ø 1.7 | Ø 1.8 | Ø 1.98 | Ø 2.00 |
Ø 2.5 | Ø 2.2 | Ø 2.3 | Ø 2.48 | Ø 2.50 |
Ø 3.0 | Ø 2.7 | Ø 2.8 | Ø 2.98 | Ø 3.00 |
Ø 3.5 | Ø 3.2 | Ø 3.3 | Ø 3.48 | Ø 3.50 |
Ø 4.0 | Ø 3.7 | Ø 3.8 | Ø 3.98 | Ø 4.00 |
Ø 4.5 | Ø 4.2 | Ø 4.3 | Ø 4.48 | Ø 4.50 |
Ø 5.0 | Ø 4.7 | Ø 4.8 | Ø 4.98 | Ø 5.00 |
Bit Diameter | Feed Rate F (mm/min) | Revolution Speed (min-1) |
Ø 1.8 | 22 | 3,700 |
Ø 2.3 | 25 | 3,400 |
Ø 2.8 | 27 | 3,100 |
Ø 3.3 | 28 | 2,900 |
Ø 3.8 | 30 | 2,700 |
Ø 4.3 | 31 | 2,500 |
Ø 4.8 | 32 | 2,300 |
Shank type | End Mill Shank | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Straight | Base-Blade Availability | None | Diameter Tolerance(mm) | -0.02 ~ 0 |
Tool Material Type | Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy