(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - End Mill Shank, Long

Carbide Straight Reamers - End Mill Shank, Long

Click this image to zoom it.

Move the mouse over the image to zoom

  • Carbide Straight Reamers - End Mill Shank, Long
  • Carbide Straight Reamers - End Mill Shank, Long
  • Carbide Straight Reamers - End Mill Shank, Long
  • Carbide Straight Reamers - End Mill Shank, Long

The long type is available also in extensive assortment of sizes

Carbide Straight Reamer, Long Model:Related Image
Part Number
CHRL3-[0.3-2.99/0.01]-[0.5-15/0.5]
CHRL4-[3-3.99/0.01]-[0.5-30/0.5]
CHRL6-[3-5.99/0.01]-[3-34/0.5]
CHRL-HP3-[0.3-2.99/0.01]-[0.5-15/0.5]
CHRL-HP4-[3-3.99/0.01]-[0.5-30/0.5]
CHRL-HP6-[3-5.99/0.01]-[3-34/0.5]
CHRLZ3-[2-2.99/0.01]-[0.5-15/0.5]-[5-45/1]
CHRLZ4-[3-3.99/0.01]-[0.5-20/0.5]-[5-45/0.5]
CHRLZ6-[3-5.99/0.01]-[3-34/0.5]-[5-45/0.01]
CHRLZ-HP3-[2-2.99/0.01]-[0.5-15/0.5]-[5-45/1]
CHRLZ-HP4-[3-3.99/0.01]-[0.5-20/0.5]-[5-45/0.5]
CHRLZ-HP6-[3-5.99/0.01]-[3-34/0.5]-[5-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
No. Diameter Tolerance
(mm)
Shank Diameter d
(mm)
Number of Flutes Overall Length L
(mm)
Neck Length (ℓ1)
(mm)
Length Under Neck ℓ2 Chamfer Length T
1 Piece(s)

10 Days or more

0.3 ~ 2.990.5 ~ 1530 ~ 0.0053260---
1 Piece(s)

10 Days or more

3 ~ 3.990.5 ~ 3040 ~ 0.0054480---
1 Piece(s)

10 Days or more

3 ~ 5.993 ~ 3460 ~ 0.00564100---
1 Piece(s)

10 Days or more

0.3 ~ 2.990.5 ~ 1530 ~ 0.0033260---
1 Piece(s)

10 Days or more

3 ~ 3.990.5 ~ 3040 ~ 0.0034480---
1 Piece(s)

10 Days or more

3 ~ 5.993 ~ 3460 ~ 0.00364100---
1 Piece(s)

10 Days or more

2 ~ 2.990.5 ~ 1530 ~ 0.00532605 ~ 45ℓ + ℓ1 ≦ 200.5
1 Piece(s)

10 Days or more

3 ~ 3.990.5 ~ 2040 ~ 0.00544805 ~ 45ℓ + ℓ1 ≦ 500.5
1 Piece(s)

10 Days or more

3 ~ 5.993 ~ 3460 ~ 0.005641005 ~ 45ℓ + ℓ1 ≦ 700.8
1 Piece(s)

10 Days or more

2 ~ 2.990.5 ~ 1530 ~ 0.00332605 ~ 45ℓ + ℓ1 ≦ 200.5
1 Piece(s)

10 Days or more

3 ~ 3.990.5 ~ 2040 ~ 0.00344805 ~ 45ℓ + ℓ1 ≦ 500.5
1 Piece(s)

10 Days or more

3 ~ 5.993 ~ 3460 ~ 0.003641005 ~ 45ℓ + ℓ1 ≦ 700.8

Loading...

  1. 1

Specifications

Carbide Straight Reamer, Long Model:Related Image

Model Number Flute Diameter
D
0.01 mm Increment Designation
Blade Length

0.5 mm Increment Designation
Chamfer Length
T
Overall Length
L
Shank Diameter
d
Number of Flutes
No.
CHRL

CHRL-HP
30.30 ~ 0.490.5 - 1.00.16032
30.50 ~ 1.000.5 - 5.00.16032
31.01 ~ 1.500.5 - 5.00.26032
31.51 ~ 2.000.5 ~ 10.00.56032
32.01 ~ 2.990.5 ~ 15.00.56032
43.00 ~ 3.990.5 ~ 30.00.58044
63.00 ~ 5.993.0 ~ 34.00.810064

Model Number Flute Diameter
D
0.01 mm Increment Designation
Blade Length

0.5 mm Increment Designation
Neck Length
1
1 mm Increment Designation
Length Under Neck
Specified Range
ℓ2
Chamfer Length
T
Overall Length
L
Shank Diameter
d
Number of Flutes
No.
CHRLZ
CHRLZ-HP
32.00 ~ 2.990.5 ~ 15.05 ≤ 1 ≤ 45ℓ + ℓ1 ≤ 20
0.56032
43.00 ~ 3.990.5 ~ 20.0ℓ + ℓ1 ≤ 50
0.58044
63.00 ~ 5.993.0 ~ 34.0ℓ + ℓ1 ≤ 700.810064
* The combined dimensions of the blade length () and neck length (1) will be within the length under neck (2) designation range given above.

For Cutting Conditions, Refer to >>Click here.

Alterations

Carbide Straight Reamer, Long Model:Related Image
Model NumberCoating
Addition
CHRL
CHRLZ
CHRL-HP
-
CHRLZ-HP-

Basic Information

Shank type End Mill Shank Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Coating Presence None
Groove Shape Straight Base-Blade Availability None Tool Material Type Carbide

Additional Products in this Category

Complementary Products

Tech Support