(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - TiAlN Coated, Blind Hole Machining, 1675

Carbide Straight Reamers - TiAlN Coated, Blind Hole Machining, 1675
  • Volume Discount

[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· The applicable range of processing materials is wide, the processing cost can be reduced, and high reliability is provided.
· Lubricates internally using the center-through hole, helping achieve reliable extraction of cutting chips.

Part Number

Configured Part Number is shown.

Part Number
1675-002.970
1675-002.980
1675-002.990
1675-003.000
1675-003.010
1675-003.020
1675-003.030
1675-003.970
1675-003.980
1675-003.990
1675-004.000
1675-004.010
1675-004.020
1675-004.030
1675-004.970
1675-004.980
1675-004.990
1675-005.000
1675-005.010
1675-005.020
1675-005.030
1675-005.970
1675-005.980
1675-005.990
1675-006.000
1675-006.010
1675-006.020
1675-006.030
1675-007.000
1675-007.970
1675-007.980
1675-007.990
1675-008.000
1675-008.010
1675-008.020
1675-008.030
1675-009.000
1675-009.970
1675-009.980
1675-009.990
1675-010.000
1675-010.010
1675-010.020
1675-010.030
1675-011.000
1675-011.970
1675-011.980
1675-011.990
1675-012.000
1675-012.010
1675-012.020
1675-012.030
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l2
(mm)
1 Piece(s)

9 Days or more

2.9712468440
1 Piece(s)

9 Days or more

2.9812468440
1 Piece(s)

9 Days or more

2.9912468440
1 Piece(s)

9 Days or more

312468440
1 Piece(s)

9 Days or more

3.0112468440
1 Piece(s)

9 Days or more

3.0212468440
1 Piece(s)

9 Days or more

3.0312468440
1 Piece(s)

9 Days or more

3.9712468440
1 Piece(s)

9 Days or more

3.9812468440
1 Piece(s)

9 Days or more

3.9912468440
1 Piece(s)

11 Days or more

412468440
1 Piece(s)

9 Days or more

4.0112468440
1 Piece(s)

9 Days or more

4.0212468440
1 Piece(s)

9 Days or more

4.0312468440
1 Piece(s)

11 Days or more

4.9712476640
1 Piece(s)

9 Days or more

4.9812476640
1 Piece(s)

9 Days or more

4.9912476640
1 Piece(s)

11 Days or more

512476640
1 Piece(s)

9 Days or more

5.0112476640
1 Piece(s)

9 Days or more

5.0212476640
1 Piece(s)

9 Days or more

5.0312476640
1 Piece(s)

11 Days or more

5.9712476640
1 Piece(s)

9 Days or more

5.9812476640
1 Piece(s)

9 Days or more

5.9912476640
1 Piece(s)

11 Days or more

612476640
1 Piece(s)

9 Days or more

6.0112476640
1 Piece(s)

9 Days or more

6.0212476640
1 Piece(s)

9 Days or more

6.0312476640
1 Piece(s)

27 Days or more

7166101865
1 Piece(s)

11 Days or more

7.97166101865
1 Piece(s)

9 Days or more

7.98166101865
1 Piece(s)

9 Days or more

7.99166101865
1 Piece(s)

11 Days or more

8166101865
1 Piece(s)

9 Days or more

8.01166101865
1 Piece(s)

9 Days or more

8.02166101865
1 Piece(s)

9 Days or more

8.03166101865
1 Piece(s)

11 Days or more

91961011061
1 Piece(s)

11 Days or more

9.971961011061
1 Piece(s)

9 Days or more

9.981961011061
1 Piece(s)

9 Days or more

9.991961011061
1 Piece(s)

11 Days or more

101961011061
1 Piece(s)

9 Days or more

10.011961011061
1 Piece(s)

9 Days or more

10.021961011061
1 Piece(s)

9 Days or more

10.031961011061
1 Piece(s)

27 Days or more

111961301285
1 Piece(s)

11 Days or more

11.971961301285
1 Piece(s)

9 Days or more

11.981961301285
1 Piece(s)

9 Days or more

11.991961301285
1 Piece(s)Available

11 Days or more

121961301285
1 Piece(s)

9 Days or more

12.011961301285
1 Piece(s)

9 Days or more

12.021961301285
1 Piece(s)

9 Days or more

12.031961301285

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type A Internal oil supply Available
Coating Details TiAℓN Shank diameter tolerance h6 Blade diameter tolerance +0.005~0

Additional Products in this Category

Tech Support