(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - for Aluminum, Through Hole Use, 1679

Carbide Straight Reamers - for Aluminum, Through Hole Use, 1679

[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· Reamer dedicated for aluminum, ideal for aluminum and aluminum alloy.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.

Part Number

Configured Part Number is shown.

Part Number
1679-004.000
1679-005.000
1679-006.000
1679-007.000
1679-008.000
1679-010.000
1679-012.000
1679-014.000
1679-016.000
1679-018.000
1679-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2h6
(mm)
Length under neck l2
(mm)
1 Piece(s)

27 Days or more

412468440
1 Piece(s)

27 Days or more

512476640
1 Piece(s)

27 Days or more

612476640
1 Piece(s)

27 Days or more

7166101865
1 Piece(s)

27 Days or more

8166101865
1 Piece(s)

27 Days or more

101961011061
1 Piece(s)

27 Days or more

121961301285
1 Piece(s)

27 Days or more

142261301485
1 Piece(s)

27 Days or more

1622615016102
1 Piece(s)

27 Days or more

1825615018102
1 Piece(s)

27 Days or more

2025615020100

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type Other Internal oil supply Available
Coating Details Cb Shank diameter tolerance h6

Additional Products in this Category

Tech Support