(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1686

Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1686
  • Volume Discount

[Features]
· High-quality hole finish-machining can be performed at ultra high speed.
· The applicable range of processing materials is wide, the processing cost can be reduced, and high reliability is provided.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.

Part Number

Configured Part Number is shown.

Part Number
1686-003.000
1686-003.500
1686-004.000
1686-004.500
1686-005.000
1686-005.500
1686-006.000
1686-006.500
1686-007.000
1686-007.500
1686-008.000
1686-008.500
1686-009.000
1686-009.500
1686-010.000
1686-010.500
1686-011.000
1686-011.500
1686-012.000
1686-013.000
1686-014.000
1686-015.000
1686-016.000
1686-017.000
1686-018.000
1686-019.000
1686-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l2
(mm)
Blade diameter tolerance
1 Piece(s)Available

9 Days or more

312468440+0.010~+0.005
1 Piece(s)Available

9 Days or more

3.512468440+0.010~+0.005
1 Piece(s)Available

9 Days or more

412468440+0.010~+0.005
1 Piece(s)Available

9 Days or more

4.512476640+0.010~+0.005
1 Piece(s)Available

9 Days or more

512476640+0.010~+0.005
1 Piece(s)Available

9 Days or more

5.512476640+0.010~+0.005
1 Piece(s)Available

9 Days or more

612476640+0.010~+0.005
1 Piece(s)Available

9 Days or more

6.5166101865+0.012~+0.006
1 Piece(s)Available

9 Days or more

7166101865+0.012~+0.006
1 Piece(s)Available

9 Days or more

7.5166101865+0.012~+0.006
1 Piece(s)Available

9 Days or more

8166101865+0.012~+0.006
1 Piece(s)Available

9 Days or more

8.51961011061+0.012~+0.006
1 Piece(s)Available

9 Days or more

91961011061+0.012~+0.006
1 Piece(s)Available

9 Days or more

9.51961011061+0.012~+0.006
1 Piece(s)Available

9 Days or more

101961011061+0.012~+0.006
1 Piece(s)Available

9 Days or more

10.51961301285+0.015~+0.008
1 Piece(s)Available

9 Days or more

111961301285+0.015~+0.008
1 Piece(s)Available

9 Days or more

11.51961301285+0.015~+0.008
1 Piece(s)Available

9 Days or more

121961301285+0.015~+0.008
1 Piece(s)Available

9 Days or more

132261301485+0.015~+0.008
1 Piece(s)Available

9 Days or more

142261301485+0.015~+0.008
1 Piece(s)Available

9 Days or more

1522615016102+0.015~+0.008
1 Piece(s)Available

9 Days or more

1622615016102+0.015~+0.008
1 Piece(s)Available

9 Days or more

1725615018102+0.015~+0.008
1 Piece(s)Available

9 Days or more

1825615018102+0.015~+0.008
1 Piece(s)Available

9 Days or more

1925615020100+0.017~+0.009
1 Piece(s)Available

9 Days or more

2025615020100+0.017~+0.009

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type A Internal oil supply Available
Coating Details TiAℓN Shank diameter tolerance h6

Additional Products in this Category

Tech Support