(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1681

Carbide Straight Reamers - TiAlN Coated, Through Hole Use, 1681

[Features]
· Cemented carbide blade type reamer ideal for machining work materials other than cast iron, copper, stainless steel, and aluminum.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.

Part Number

Configured Part Number is shown.

Part Number
1681-022.000
1681-024.000
1681-025.000
1681-026.000
1681-028.000
1681-030.000
1681-032.000
1681-034.000
1681-036.000
1681-038.000
1681-040.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l2
(mm)
Blade diameter tolerance
1 Piece(s)

27 Days or more

2222616020110+0.017~+0.009
1 Piece(s)

11 Days or more

2422618025124+0.017~+0.009
1 Piece(s)

27 Days or more

2522618025124+0.017~+0.009
1 Piece(s)

27 Days or more

2622618025124+0.017~+0.009
1 Piece(s)

27 Days or more

2825618025124+0.017~+0.009
1 Piece(s)

27 Days or more

3025618025124+0.017~+0.009
1 Piece(s)

11 Days or more

3225620032140+0.021~+0.012
1 Piece(s)

27 Days or more

3425620032140+0.021~+0.012
1 Piece(s)

27 Days or more

3625820032140+0.021~+0.012
1 Piece(s)

27 Days or more

3825820032140+0.021~+0.012
1 Piece(s)

11 Days or more

4025820032140+0.021~+0.012

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type A Internal oil supply Available
Coating Details TiAℓN Shank diameter tolerance h6

Additional Products in this Category

Tech Support