(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for finishing deep blind holes with C-shaped corners
Part Number
Configured Part Number is shown.
Part Number |
---|
SEC-HP-RMSCCL3-2-[0.4-2.995/0.005]-[0.1-1.39/0.01]-[0.5-15/0.5]-[F,T] |
SEC-HP-RMSCCL4-2-[2.005-3.995/0.005]-[0.1-1.89/0.01]-[0.5-30/0.5]-[F,T] |
SEC-HP-RMSCCL6-[2,4]-[3.005-5.995/0.005]-[0.1-2.89/0.01]-[3-34/0.5]-[F,T] |
SEC-HP-RMSCCLZ3-2-[2-2.995/0.005]-[0.1-1.39/0.01]-[0.5-15/0.5]-[5-45/1]-[F,T] |
SEC-HP-RMSCCLZ4-2-[2-3.995/0.005]-[0.1-1.89/0.01]-[0.5-30/0.5]-[5-45/1]-[F,T] |
SEC-HP-RMSCCLZ6-[2,4]-[3.005-5.995/0.005]-[0.1-2.89/0.01]-[3-34/0.5]-[5-45/1]-[F,T] |
SEC-RMSCCL3-2-[0.4-2.995/0.005]-[0.1-1.39/0.01]-[0.5-15/0.5]-[F,T] |
SEC-RMSCCL4-2-[2.005-3.995/0.005]-[0.1-1.89/0.01]-[0.5-30/0.5]-[F,T] |
SEC-RMSCCL6-[2,4]-[3.005-5.995/0.005]-[0.1-2.89/0.01]-[3-34/0.5]-[F,T] |
SEC-RMSCCLZ3-2-[2-2.995/0.005]-[0.1-1.39/0.01]-[0.5-15/0.5]-[5-45/1]-[F,T] |
SEC-RMSCCLZ4-2-[2-3.995/0.005]-[0.1-1.89/0.01]-[0.5-30/0.5]-[5-45/1]-[F,T] |
SEC-RMSCCLZ6-[2,4]-[3.005-5.995/0.005]-[0.1-2.89/0.01]-[3-34/0.5]-[5-45/1]-[F,T] |
Part Number |
---|
Loading...
Model Number | Number of Flutes (Selection) | Flute Diameter D 0.005 mm Increment Designation | Corner C 0.01 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Bottom Blade Shape (Selection) | Overall Length L | Shank Diameter d | |
No. | ||||||||
SEC-RMSCCL SEC-HP-RMSCCL | 3 | 2 | 0.400 ~ 0.495 | 0.10 ≤ C ≤ (D-0.2) / 2 | 0.5 ~ 1.0 | T (Dished) F (Flat) >>P.994 | 60 | 3 |
3 | 2 | 0.500 ~ 1.500 | 0.5 ~ 5.0 | 60 | 3 | |||
3 | 2 | 1.505 ~ 2.000 | 0.5 ~ 10.0 | 60 | 3 | |||
3 | 2 | 2.005 ~ 2.995 | 0.5 ~ 15.0 | 60 | 3 | |||
4 | 2 | 2.005 ~ 3.995 | 0.5 ~ 30.0 | 80 | 4 | |||
6 | 2 4 | 3.005 ~ 5.995 | 3.0 ~ 34.0 | 100 | 6 |
Model Number | Number of Flutes (Selection) | Flute Diameter D 0.005 mm Increment Designation | Corner C 0.01 mm Increment Designation | Blade Length ℓ 0.5 mm Increment Designation | Neck Length ℓ1 1 mm Increment Designation | Bottom Blade Shape (Selection) | Length Under Neck Specified Range ℓ2 | Overall Length L | Shank Diameter d | |
No. | ||||||||||
SEC-RMSCCLZ SEC-HP-RMSCCLZ | 3 | 2 | 2.000 ~ 2.995 | 0.10 ≤ C ≤ (D-0.2) / 2 | 0.5 ~ 15.0 | 5 ≤ ℓ1 ≤ 45 | T (Dished) F (Flat) | ℓ + ℓ1 ≤ 20 | 60 | 3 |
4 | 2 | 2.000 ~ 3.995 | 0.5 ~ 30.0 | ℓ+ℓ1≤50 | 80 | 4 | ||||
6 | 2 4 | 3.005 ~ 5.995 | 3.0 ~ 34.0 | ℓ+ℓ1≤70 | 100 | 6 |
Model Number | Coating Addition |
SEC-RMSCCL | ○ |
SEC-RMSCCLZ | ○ |
SEC-HP-RMSCCL | - |
SEC-HP-RMSCCLZ | - |
Shank type | End Mill Shank | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Straight | Base-Blade Availability | Included | Tool Material Type | Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy