(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - Straight Shank, CSRM, Medium

Carbide Straight Reamers - Straight Shank, CSRM, Medium
  • Volume Discount

General purpose type. Wear-resistant carbide K type adopted

PDF

Part Number

Configured Part Number is shown.

Part Number
CSRM0.8
CSRM0.9
CSRM0.95
CSRM0.96
CSRM0.97
CSRM0.98
CSRM0.99
CSRM1
CSRM1.01
CSRM1.02
CSRM1.03
CSRM1.04
CSRM1.05
CSRM1.1
CSRM1.2
CSRM1.4
CSRM1.5
CSRM1.6
CSRM1.7
CSRM1.8
CSRM1.9
CSRM1.95
CSRM1.97
CSRM1.98
CSRM1.99
CSRM2
CSRM2.01
CSRM2.02
CSRM2.03
CSRM2.04
CSRM2.05
CSRM2.1
CSRM2.2
CSRM2.3
CSRM2.4
CSRM2.5
CSRM2.6
CSRM2.7
CSRM2.8
CSRM2.9
CSRM2.95
CSRM2.96
CSRM2.97
CSRM2.98
CSRM2.99
CSRM3
CSRM3.01
CSRM3.02
CSRM3.03
CSRM3.04
CSRM3.05
CSRM3.1
CSRM3.2
CSRM3.3
CSRM3.4
CSRM3.5
CSRM3.6
CSRM3.7
CSRM3.8
CSRM3.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

8 Days or more

0.815+0.002~+0.0074500.3160° Convex
1 Piece(s)Available

8 Days or more

0.915+0.002~+0.0074500.3160° Convex
1 Piece(s)Available

8 Days or more

0.95150~+0.0054500.3160° Convex
1 Piece(s)Available

8 Days or more

0.96150~+0.0054500.3160° Convex
1 Piece(s)Available

8 Days or more

0.97150~+0.0054500.3160° Convex
1 Piece(s)Available

8 Days or more

0.98150~+0.0054500.3160° Convex
1 Piece(s)Available

8 Days or more

0.99150~+0.0054500.3160° Convex
1 Piece(s)Available

12 Days or more

130+0.002~+0.0074700.3160° Convex
1 Piece(s)Available

8 Days or more

1.01300~+0.0054700.31.560° Convex
1 Piece(s)Available

8 Days or more

1.02300~+0.0054700.31.560° Convex
1 Piece(s)Available

8 Days or more

1.03300~+0.0054700.31.560° Convex
1 Piece(s)Available

8 Days or more

1.04300~+0.0054700.31.560° Convex
1 Piece(s)Available

8 Days or more

1.05300~+0.0054700.31.560° Convex
1 Piece(s)Available

8 Days or more

1.130+0.002~+0.0074700.31.560° Convex
1 Piece(s)Available

8 Days or more

1.230+0.002~+0.0074700.31.560° Convex
1 Piece(s)Available

8 Days or more

1.430+0.002~+0.0074700.31.560° Convex
1 Piece(s)Available

8 Days or more

1.530+0.002~+0.0074700.31.560° Convex
1 Piece(s)Available

8 Days or more

1.635+0.002~+0.0074700.4260° Convex
1 Piece(s)Available

8 Days or more

1.735+0.002~+0.0074700.4260° Convex
1 Piece(s)Available

12 Days or more

1.835+0.002~+0.0074700.4260° Convex
1 Piece(s)Available

8 Days or more

1.935+0.002~+0.0074700.4260° Convex
1 Piece(s)Available

8 Days or more

1.95350~+0.0054700.4260° Convex
1 Piece(s)Available

8 Days or more

1.97350~+0.0054700.4260° Convex
1 Piece(s)Available

8 Days or more

1.98350~+0.0054700.4260° Convex
1 Piece(s)Available

8 Days or more

1.99350~+0.0054700.4260° Convex
1 Piece(s)Available

8 Days or more

235+0.002~+0.0074700.5260° Convex
1 Piece(s)Available

8 Days or more

2.01450~+0.0054800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.02450~+0.0054800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.03450~+0.0054800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.04450~+0.0054800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.05450~+0.0054800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.145+0.002~+0.0074800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.245+0.002~+0.0074800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.345+0.002~+0.0074800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.445+0.002~+0.0074800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.545+0.002~+0.0074800.52.560° Convex
1 Piece(s)Available

8 Days or more

2.645+0.002~+0.0074800.5360° Convex
1 Piece(s)Available

8 Days or more

2.745+0.002~+0.0074800.5360° Convex
1 Piece(s)Available

8 Days or more

2.845+0.002~+0.0074800.5360° Convex
1 Piece(s)Available

8 Days or more

2.945+0.002~+0.0074800.5360° Convex
1 Piece(s)Available

8 Days or more

2.95450~+0.0054800.5360° Convex
1 Piece(s)Available

8 Days or more

2.96450~+0.0054800.5360° Convex
1 Piece(s)Available

8 Days or more

2.97450~+0.0054800.5360° Convex
1 Piece(s)Available

8 Days or more

2.98450~+0.0054800.5360° Convex
1 Piece(s)Available

8 Days or more

2.99450~+0.0054800.5360° Convex
1 Piece(s)Available

8 Days or more

345+0.002~+0.0074800.5360° Concave
1 Piece(s)Available

8 Days or more

3.01450~+0.0054900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.02450~+0.0054900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.03450~+0.0054900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.04450~+0.0054900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.05450~+0.0054900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.145+0.004~+0.0094900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.245+0.004~+0.0094900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.345+0.004~+0.0094900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.445+0.004~+0.0094900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.545+0.004~+0.0094900.53.560° Concave
1 Piece(s)Available

8 Days or more

3.650+0.004~+0.0094900.5460° Concave
1 Piece(s)Available

8 Days or more

3.750+0.004~+0.0094900.5460° Concave
1 Piece(s)Available

8 Days or more

3.850+0.004~+0.0094900.5460° Concave
1 Piece(s)Available

8 Days or more

3.950+0.004~+0.0094900.5460° Concave

Loading...

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Shank diameter tolerance h7 Tool Material Type Carbide

Additional Products in this Category

Tech Support