(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - End Mill Shank, TiCN2 Coated, CSR-C

Carbide Straight Reamers - End Mill Shank, TiCN2 Coated, CSR-C
  • Volume Discount

TiCN647 coating adopted. Prevents welding and improves the roughness of the finished surface

PDF

Part Number

Configured Part Number is shown.

Part Number
CSR-C0.8
CSR-C0.9
CSR-C0.81
CSR-C0.82
CSR-C0.83
CSR-C0.84
CSR-C0.85
CSR-C0.86
CSR-C0.87
CSR-C0.88
CSR-C0.89
CSR-C0.91
CSR-C0.92
CSR-C0.93
CSR-C0.94
CSR-C0.95
CSR-C0.96
CSR-C0.97
CSR-C0.98
CSR-C0.99
CSR-C1
CSR-C1.01
CSR-C1.02
CSR-C1.03
CSR-C1.04
CSR-C1.05
CSR-C1.06
CSR-C1.07
CSR-C1.08
CSR-C1.09
CSR-C1.1
CSR-C1.2
CSR-C1.3
CSR-C1.4
CSR-C1.5
CSR-C1.6
CSR-C1.7
CSR-C1.8
CSR-C1.9
CSR-C1.11
CSR-C1.12
CSR-C1.13
CSR-C1.14
CSR-C1.15
CSR-C1.16
CSR-C1.17
CSR-C1.18
CSR-C1.19
CSR-C1.21
CSR-C1.22
CSR-C1.23
CSR-C1.24
CSR-C1.25
CSR-C1.26
CSR-C1.27
CSR-C1.28
CSR-C1.29
CSR-C1.31
CSR-C1.32
CSR-C1.33
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

8 Days or more

0.812+0.002~+0.0074500.33-
1 Piece(s)Available

8 Days or more

0.912+0.002~+0.0074500.33-
1 Piece(s)Available

8 Days or more

0.81120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.82120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.83120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.84120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.85120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.86120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.87120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.88120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.89120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.91120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.92120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.93120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.94120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.95120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.96120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.97120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.98120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

0.99120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

112+0.002~+0.0074500.33-
1 Piece(s)Available

8 Days or more

1.01120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.02120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.03120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.04120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.05120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.06120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.07120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.08120~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.09120~+0.0054500.33-
1 Piece(s)Available

12 Days or more

1.115+0.002~+0.0074500.33-
1 Piece(s)Available

12 Days or more

1.215+0.002~+0.0074500.33-
1 Piece(s)Available

8 Days or more

1.315+0.002~+0.0074500.33-
1 Piece(s)Available

8 Days or more

1.416+0.002~+0.0074500.33-
1 Piece(s)Available

12 Days or more

1.516+0.002~+0.0074500.33-
1 Piece(s)Available

8 Days or more

1.618+0.002~+0.0074500.43-
1 Piece(s)Available

8 Days or more

1.718+0.002~+0.0074500.43-
1 Piece(s)Available

8 Days or more

1.818+0.002~+0.0074500.43-
1 Piece(s)Available

12 Days or more

1.918+0.002~+0.0074500.43-
1 Piece(s)Available

8 Days or more

1.11150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.12150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.13150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.14150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.15150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.16150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.17150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.18150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.19150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.21150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.22150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.23150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.24150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.25150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.26150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.27150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.28150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.29150~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.31160~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.32160~+0.0054500.33-
1 Piece(s)Available

8 Days or more

1.33160~+0.0054500.33-

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Heat-resistant alloy / Alloy Steel Coating Y/N Available
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Coating Type TiCN2 Shank diameter tolerance -0.009~0 Tool Material Type Carbide

Additional Products in this Category

Tech Support