(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・Ideal for coaxial finishing of stepped holes.
Part Number |
---|
LS-CHRSF3-[1-1.99/0.01]-[1-5/0.1]-[30-120/1]-[1.01-3/0.01]-[3-10/0.1] |
LS-CHRSF4-[2-2.99/0.01]-[2-10/0.1]-[30-120/1]-[2.01-4/0.01]-[4-20/0.1] |
LS-CHRSF6-[3-4.99/0.01]-[3-15/0.1]-[30-120/1]-[3.01-6/0.01]-[5-30/0.1] |
LS-CHRSF8-[5-6.99/0.01]-[5-25/0.1]-[30-120/1]-[5.01-8/0.01]-[7-30/0.1] |
LS-CHRSF10-[7-8.99/0.01]-[7-35/0.1]-[30-120/1]-[7.01-10/0.01]-[9-50/0.1] |
LS-CHRSF12-[9-10.99/0.01]-[9-45/0.1]-[30-120/1]-[9.01-12/0.01]-[11-50/0.1] |
Part Number |
---|
Loading...
Shank type | End Mill Shank | Work Material | General Steel / Aluminum | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Straight | Diameter Tolerance(mm) | -0.005~0 | Tolerance of Shank Diameter | h6 |
Material | Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy