(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HM Coated 2-Flute, Long Neck Ball HSLB
UNION TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type for Graphite DG-LN-EBD
OSG
End mill with diamond coating dedicated for graphite.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type (Deep Rib Ball Type) WXL-LN-EBD
OSG
The hard lubricant film WXL coating is effective for a wide range of processing, from mold materials to copper electrodes.
Days to Ship: | 8 Days or more |
---|
MRBH230 Long-Neck Ball, Hard (for High Hardness)
NS TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.005~-0.005
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, Spherical, 2-Flute/Stub, Long Neck Model
MISUMI
A lineup of 16 sizes centering on small diameter that employs a unique spherical cutting edge
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type for Copper / Aluminum Alloy / Plastic CRN-LN-EBD
OSG
Also ideal for copper electrode machining that requires large protrusions as it has a short blade and long neck shape with high rigidity.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type (for High Hardness) WXS-LN-EBD
OSG
Ultra-heat-resistant, ultra-hard WX super coated long neck ball. The effective length can be selected to suit the machining shape.
Days to Ship: | 7 Days or more |
---|
HFB, HM Coated 4-Flute High-Efficiency Ball
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 4
•Coating: For High Hardness (Silicone-Based)
•With/Without Torsion: Available
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 8 Days or more |
---|
DCLB 2-Flute Diamond-Coated Long Neck Ball for Graphite Processing
UNION TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Diamond Coat
•R Precision (µm): -0.01~0.01
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
Carbide 2-Flute Long Ball End Mill 30° B242X
7 LEADERS
•Model: Bore
•Number Of Flutes (sheet): 2
•R Precision (µm): ±10
•Coating: AlTiN
•Material: MG
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Tapered Neck Ball End Mill, 2-Flute/Tapered Neck Model
MISUMI
A high-rigidity type with tapered under head
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Tapered Neck Ball End Mill, 3-Flute/Tapered Neck Model
MISUMI
High-feed and high-rigidity type with 3 blades and tapered under head
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model
MISUMI
A rich assortment of industry's largest 280 sizes
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Long Neck Ball End Mill, 3-Flute/Long Neck Model
MISUMI
3-blade long neck ball with short blade length that's capable of high feed
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model
MISUMI
4-blade long neck ball with short blade length that's capable of high feed
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Tapered Neck Ball End Mill for High-Hardness Steel, 3-Flute/Tapered Neck Model
MISUMI
High-feed and high-rigidity type with 3 blades, short blade length and tapered under head
Days to Ship: | 8 Days or more |
---|
MISUMI
CrN coated products that are ideal for copper electrode processing are available at affordable prices
Days to Ship: | 8 Days or more |
---|
MISUMI
Astonishingly inexpensive. Unprecedented price reduction on the premium diamond coated products. [C-Value]
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Long Neck Ball End Mill, 2-Flute/Stub, Long Neck Model
MISUMI
A significant number of specifications has been added to the XAL series that can be widely used for everything from general steel to copper [C-Value]
Days to Ship: | 8 Days or more |
---|
MRC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model
MISUMI
The high-performance MRC series is available in the industry's largest number of sizes
Days to Ship: | 8 Days or more |
---|
Long Neck for Copper Work, Ball CURIBR
Nachi-Fujikoshi
Ideal for fine processing of copper electrodes. Available in various sizes and can be used for all kinds of machining.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type CBN-LN-SXB
OSG
Blade uses a sintered CBN material.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type CRN-LN-EBD-4
OSG
In addition to conventional coating properties, this coating has extremely high oxidation resistance to achieve high-speed machining.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type DLC-LN-EBD
OSG
Ultra-smooth DLC coating prevents welding adhesion. Achieves high speed in shape machining of aluminum alloys, while also obtaining a smooth surface finish.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type (Strong Type) WXL-HS-LN-EBD
OSG
WXL coating has excellent lubrication and resistance to wear. Can be used for a wide range of work materials and cutting areas
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type (High Hardness Type) FX-LN-EBD-6
OSG
Ball end mill long neck type for high-speed machining that fully draws out the performance of high-speed/high-precision machining centers.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type (Deep Rib Ball Type) WX-LN-EBD
OSG
A long neck ball where the effective length can be selected to suit the machining shape. The high toughness carbide base material achieves stable cutting for a wide range of processing.
Days to Ship: | 8 Days or more |
---|
4-Flute, Long Neck, Ball Cord Type for Graphite DG-LN-EBM
OSG
End mill with diamond coating dedicated for graphite.
Days to Ship: | 8 Days or more |
---|
DIA Coated, 2-Flute, Long Neck, Ball End Type DIA-LN-EBD
OSG
Long neck shaped ball end mill with ultra-microcrystalline diamond coating. Excellent durability in graphite machining. Also effective for copper and aluminum alloys.
Days to Ship: | 8 Days or more |
---|
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
Days to Ship: | 8 Days or more |
---|
HB, HM Coated 2-Flute Ball (1 Flute for R0.05 φ6 Shank Only)
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): -0.005~0.005
•Overall Length (L) (mm): 50
Days to Ship: | 10 Days or more |
---|
HBL, HM Coated 2-Flute Long Shank Ball
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
HLB, HM Coated 2-Flute Long Neck Ball
UNION TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): -0.002~0.002
•With/Without Torsion: Available
Days to Ship: | 9 Days or more |
---|
HFB, HM Coated 4-Flute High-Efficiency Short Shank Ball
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 4
•Coating: For High Hardness (Silicone-Based)
•With/Without Torsion: Available
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 8 Days or more |
---|
HTNB HM Coated High-Precision Taper Neck Ball
UNION TOOL
•Model: Tapered Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): -0.005~0.005
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
DCB 2-Flute Diamond-Coated Ball for Graphite Processing
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Diamond Coat
•R Precision (µm): -0.01~0.01
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
CGB2000 2-Flute Ball for Graphite Processing
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): -0.01~0.01
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
CGB4000 4-Flute Ball for Graphite Processing
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 4
•Coating: Non-Coated
•R Precision (µm): -0.01~0.01
•With/Without Torsion: Available
Days to Ship: | 9 Days or more |
---|
CPRB for Resin Processing, 2-Flute Long Neck Ball
UNION TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): -0.01~0.01
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
CFB for Raw Material to Processing, 3-Flute Ball
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 3
•Coating: TiCN
•With/Without Torsion: Available
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 8 Days or more |
---|
SSBL200 CBN Super Speed Long Neck Ball End Mill
NS TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.005~-0.005
•Link Diameter (d) (mm): 4
Days to Ship: | 8 Days or more |
---|
RSB230 Ball-End Mill for Resin Clear Cut
NS TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
DHB Long Neck Ball End Mill for Copper Electrode / Aluminum / Plastic (for Deep Rib)
NS TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
MRB230SF MUGEN-COATING Long Neck Ball End Mill with Short Shank (for Shrink Fitting)
NS TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•R Precision (µm): 0.005~-0.005
•Link Diameter (d) (mm): 4
Days to Ship: | 8 Days or more |
---|
MRBTN230 MUGEN-COATING Long Tapered Neck Ball End Mill
NS TOOL
•Model: Tapered Neck Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available
•(γ) Neck Angle 2 (°): 12°
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
R Size(mm) |
Model |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Coating |
Overall Length (L)(mm) |
Length Under Neck (ℓ1)(mm) |
Link Diameter (d)(mm) |
R Precision(µm) |
Processing Applications |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | UNION TOOL | OSG | OSG | NS TOOL | MISUMI | OSG | OSG | UNION TOOL | UNION TOOL | 7 LEADERS | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | OSG | OSG | OSG | OSG | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL |
Product Series | 2-Flute, Long Neck, Ball End Type (Deep Rib Ball Type) WXL-LN-EBD | TSC Series Carbide Ball End Mill, Spherical, 2-Flute/Stub, Long Neck Model | 2-Flute, Long Neck, Ball End Type for Copper / Aluminum Alloy / Plastic CRN-LN-EBD | 2-Flute, Long Neck, Ball End Type (for High Hardness) WXS-LN-EBD | DCLB 2-Flute Diamond-Coated Long Neck Ball for Graphite Processing | TSC Series Carbide Tapered Neck Ball End Mill, 2-Flute/Tapered Neck Model | TSC Series Carbide Tapered Neck Ball End Mill, 3-Flute/Tapered Neck Model | TSC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model | TSC Series Carbide Long Neck Ball End Mill, 3-Flute/Long Neck Model | TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model | TSC Series Carbide Tapered Neck Ball End Mill for High-Hardness Steel, 3-Flute/Tapered Neck Model | XAL Series Carbide Long Neck Ball End Mill, 2-Flute/Stub, Long Neck Model | MRC Series Carbide Long Neck Ball End Mill, 2-Flute/Long Neck Model | 2-Flute, Long Neck, Ball End Type (Strong Type) WXL-HS-LN-EBD | 2-Flute, Long Neck, Ball End Type (High Hardness Type) FX-LN-EBD-6 | 2-Flute, Long Neck, Ball End Type (Deep Rib Ball Type) WX-LN-EBD | HB, HM Coated 2-Flute Ball (1 Flute for R0.05 φ6 Shank Only) | DHB Long Neck Ball End Mill for Copper Electrode / Aluminum / Plastic (for Deep Rib) | MRB230SF MUGEN-COATING Long Neck Ball End Mill with Short Shank (for Shrink Fitting) | ||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||
R Size(mm) | 0.05 ~ 3 | 0.2 ~ 2 | 0.05 ~ 3 | 0.05 ~ 3 | 0.5 ~ 5 | 0.5 ~ 2.5 | 0.1 ~ 3 | 1 ~ 6 | 0.2 ~ 3 | 1.5 ~ 10 | 0.15 ~ 5 | 0.5 ~ 3 | 0.05 ~ 3 | 0.5 ~ 3 | 1 ~ 3 | 0.5 ~ 3 | 0.2 ~ 2 | 0.2 ~ 3 | 0.05 ~ 3 | 0.05 ~ 3 | 0.2 ~ 3 | 0.2 ~ 1.5 | 0.1 ~ 1 | 0.5 ~ 2 | 0.3 ~ 1.5 | 0.25 ~ 3 | 0.1 ~ 3 | 1 ~ 1.5 | 0.5 ~ 2.5 | 0.03 ~ 6 | 0.1 ~ 0.75 | 1.5 ~ 6 | 0.4 ~ 3 | 1 ~ 6 | 0.1 ~ 2 | 0.5 ~ 6 | 0.2 ~ 6 | 2 ~ 10 | 0.2 ~ 3 | 0.3 ~ 6 | 0.05 ~ 1 | 0.1 ~ 3 | 0.5 ~ 3 | 0.1 ~ 1.5 | 0.1 ~ 2 |
Model | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore / Spherical Bore | Long Neck Bore | Long Neck Bore | Bore | Long Neck Bore | Bore | Tapered Neck Bore | Tapered Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Tapered Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Bore | Bore | Bore | Long Neck Bore | Bore | Tapered Neck Bore | Bore | Bore | Bore | Long Neck Bore | Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Long Neck Bore | Tapered Neck Bore |
Work Material | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] | Aluminum[○] / Graphite[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Aluminum[○] / Copper[◎] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[◎] | Aluminum[○] / Copper[◎] / Graphite[○] / Resin[○] | Aluminum[◎] / Copper[○] / Graphite[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | Aluminum[◎] / Copper[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | Aluminum[○] / Copper[◎] / Resin[○] | Aluminum[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | Aluminum[◎] / Graphite[◎] / Resin[◎] | Aluminum[◎] / Copper[○] / Graphite[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎] | High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | Aluminum[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[◎] / Titanium[◎] / Copper[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | Aluminum[◎] / Copper[◎] / Resin[◎] | Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] |
Flute Length (ℓ)(mm) | 0.08 ~ 4.8 | 0.6 ~ 6 | 0.08 ~ 6 | 0.07 ~ 6 | - | 1.5 ~ 7.5 | 0.16 ~ 4.8 | 3 ~ 18 | 0.32 ~ 6 | 6 ~ 38 | 0.3 ~ 8 | 0.8 ~ 6 | 0.07 ~ 8 | 0.8 ~ 4.8 | 1.6 ~ 6 | 0.8 ~ 4.8 | 0.4 ~ 4 | 0.6 ~ 7.5 | 0.07 ~ 6 | 0.07 ~ 6 | 0.4 ~ 6 | 0.3 ~ 1.8 | 0.16 ~ 1.6 | 1.5 ~ 6 | 0.5 ~ 2.4 | 0.5 ~ 6 | 0.16 ~ 4.8 | 3 ~ 4.5 | 1.5 ~ 7.5 | 0.06 ~ 22 | 0.3 ~ 2.5 | 4.5 ~ 25 | 0.64 ~ 4.8 | 3 ~ 18 | 0.16 ~ 3.2 | 5 ~ 55 | 0.8 ~ 55 | 20 ~ 60 | 0.4 ~ 6 | 0.9 ~ 18 | 0.08 ~ 1.2 | 0.6 ~ 30 | 1.5 ~ 9 | 0.15 ~ 2.5 | 0.2 ~ 4 |
Number of Flutes(sheet) | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 | 2 | 2 | 2 | 3 | 2 | 3 | 4 | 3 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 | 2 | 2 | 2 | 2 | 2 | 4 | 2 | 2 | 2 | 4 | 2 | 3 | 2 | 2 | 2 | 2 | 2 |
Coating | For High Hardness (Silicone-Based) | DG | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | CrN | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | Diamond Coat | - | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | CrN | Diamond Coat | For General Steel (AlCrN etc.) | MRC | CrN | Non-Coated | CrN | DLC | For General Steel (AlCrN etc.) | TiAlN | TiAlN | DG | Diamond Coat | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | Diamond Coat | Non-Coated | Non-Coated | Non-Coated | TiCN | Non-Coated | Non-Coated | Non-Coated | TiAlN | TiAlN |
Overall Length (L)(mm) | 45 ~ 120 | 50 ~ 100 | 45 ~ 120 | 45 ~ 120 | 70 ~ 90 | 60 ~ 90 | 45 ~ 90 | 50 ~ 110 | 45 ~ 120 | 80 ~ 210 | 50 ~ 110 | 50 ~ 110 | 40 ~ 110 | 50 ~ 110 | 50 ~ 70 | 70 ~ 110 | 50 ~ 110 | 50 ~ 110 | 50 ~ 110 | 50 ~ 110 | 45 ~ 120 | 45 ~ 50 | 45 ~ 70 | 60 ~ 80 | 35 ~ 40 | 60 ~ 90 | 45 ~ 120 | 50 ~ 60 | 60 ~ 100 | 50 ~ 110 | 50 | 80 ~ 200 | 45 ~ 80 | 40 ~ 60 | 50 ~ 120 | 60 ~ 180 | 60 ~ 200 | 100 ~ 250 | 45 ~ 120 | 50 ~ 120 | 50 ~ 53 | 50 ~ 130 | 50 ~ 110 | 35 ~ 50 | 50 ~ 110 |
Length Under Neck (ℓ1)(mm) | 0.3 ~ 60 | 4 ~ 60 | 0.3 ~ 50 | 0.2 ~ 50 | 4 ~ 55 | 3 ~ 40 | 0.5 ~ 40 | - | 2 ~ 80 | - | 1.5 ~ 60 | 7 ~ 60 | 0.2 ~ 60 | 3 ~ 50 | 4 ~ 30 | 20 ~ 50 | 2 ~ 40 | 2 ~ 60 | 0.2 ~ 60 | 0.2 ~ 60 | 1.5 ~ 50 | 2 ~ 15 | 1 ~ 30 | 5 ~ 20 | 1.5 ~ 12 | 2.5 ~ 30 | 0.5 ~ 50 | 10 ~ 20 | 5 ~ 50 | - | - | - | 3 ~ 30 | - | 1.5 ~ 62 | - | - | - | 1 ~ 50 | - | 0.3 ~ 10 | 2 ~ 80 | 4 ~ 50 | 0.5 ~ 20 | 1 ~ 60 |
Link Diameter (d)(mm) | 3 ~ 6 | 4 | 3 ~ 6 | 4 ~ 6 | 6 ~ 10 | 6 | 4 ~ 6 | 4 ~ 12 | 4 ~ 6 | 4 ~ 20 | 4 ~ 12 | 4 ~ 8 | 3 ~ 8 | 4 ~ 6 | 4 ~ 6 | 4 ~ 8 | 4 ~ 6 | 4 ~ 6 | 3 ~ 6 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 4 | 6 | 4 | 6 | 4 ~ 6 | 4 | 6 | 4 ~ 12 | 4 | 3 ~ 12 | 4 ~ 6 | 4 ~ 12 | 4 ~ 6 | 4 ~ 12 | 4 ~ 12 | 4 ~ 20 | 4 ~ 6 | 4 ~ 12 | 4 | 3 ~ 6 | 4 ~ 8 | 4 | 4 ~ 8 |
R Precision(µm) | -0.005~0.005 ~ -0.002~0.002 | -0.01~+0.01 ~ -0.008~+0.008 | -0.005~+0.005 | 0.005~-0.005 | ±0.01 | -0.01~+0.01 | -0.005~+0.005 | -0.01~0.01 ~ -0.005~0.005 | -0.01~0.01 | ±10 | -0.007 ~ +0.003 ~ ±0.005 | -0.007 ~ +0.003 ~ ±0.005 | -0.007 ~ +0.003 ~ ±0.005 | -0.007 ~ +0.003 ~ ±0.005 | -0.007 ~ +0.003 ~ ±0.005 | -0.007 ~ +0.003 ~ ±0.005 | ±0.005 | ±0.01 | -0.007 ~ +0.003 ~ ±0.005 | ±0.005 | -0.007~+0.003 | -0.01~+0.01 | -0.01~+0.01 | -0.01~+0.01 | -0.005~+0.005 | -0.005~+0.005 | -0.01~+0.01 | -0.015~+0.015 | - | -0.007~0.007 ~ -0.002~0.002 | -0.005~0.005 | -0.007~0.007 ~ -0.005~0.005 | -0.002~0.002 | -0.01~0.01 ~ -0.005~0.005 | -0.005~0.005 | -0.01~0.01 | -0.01~0.01 | -0.01~0.01 | -0.01~0.01 | -0.01~0.01 ~ -0.005~0.005 | 0.005~-0.005 | 0.005~-0.005 ~ 0.01~-0.01 | 0.01~-0.01 | 0.005~-0.005 | 0.005~-0.005 ~ 0.01~-0.01 |
Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / R-Groove |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy