(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HLB, HM Coated 2-Flute Long Neck Ball

HLB, HM Coated 2-Flute Long Neck Ball
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): -0.002~0.002
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HLB2008-040
HLB2010-030
HLB2020-040
HLB2020-140
HLB2025-200
HLB2030-060
HLB2040-200
HLB2060-300
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Neck diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
1 Piece(s)Available

8 Days or more

0.40.6445440.7716°4.634.95.125.315.68
1 Piece(s)Available

8 Days or more

0.50.845340.9616°3.563.793.974.144.44
1 Piece(s)Available

12 Days or more

11.645441.9416°4.074.174.284.44.67
1 Piece(s)Available

12 Days or more

11.6501441.9416°14.3814.8215.2915.7916.9
1 Piece(s)Available

12 Days or more

1.252552042.4116°20.6221.2521.9222.65-
1 Piece(s)Available

12 Days or more

1.52.460662.9116°6.176.326.496.667.06
1 Piece(s)Available

12 Days or more

23.2702063.9116°20.5921.221.8422.54-
1 Piece(s)Available

13 Days or more

34.8803065.91------

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone Group) R Precision(µm) -0.002~0.002 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support