(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Coated Carbide Ball End Mill for Graphite Machining, 2-Flute/Stub, Long Neck Model (for Deep Ribbing)

Diamond Coated Carbide Ball End Mill for Graphite Machining, 2-Flute/Stub, Long Neck Model (for Deep Ribbing)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Expansion
  • Price Reduction

Astonishingly inexpensive. Unprecedented price reduction on the premium diamond coated products. [C-Value]

  • DIA
  • Graphite
  • 2 Flutes

Diamond Coated Carbide Ball End Mill for Graphite Machining, 2-Flute / Stub, Long Neck Model (for Deep Ribbing):Related Image

Part Number
DAC-GRBEM2LB0.2-2
DAC-GRBEM2LB0.2-3
DAC-GRBEM2LB0.2-4
DAC-GRBEM2LB0.2-5
DAC-GRBEM2LB0.2-12
DAC-GRBEM2LB0.3-4
DAC-GRBEM2LB0.3-6
DAC-GRBEM2LB0.3-9
DAC-GRBEM2LB0.3-16
DAC-GRBEM2LB0.3-20
DAC-GRBEM2LB0.5-2.5
DAC-GRBEM2LB0.5-4
DAC-GRBEM2LB0.5-6
DAC-GRBEM2LB0.5-8
DAC-GRBEM2LB0.5-10
DAC-GRBEM2LB0.5-12
DAC-GRBEM2LB0.5-16
DAC-GRBEM2LB0.5-20
DAC-GRBEM2LB0.5-30
DAC-GRBEM2LB0.5-40
DAC-GRBEM2LB0.25-2
DAC-GRBEM2LB0.25-3
DAC-GRBEM2LB0.25-6
DAC-GRBEM2LB0.25-10
DAC-GRBEM2LB0.75-4
DAC-GRBEM2LB0.75-8
DAC-GRBEM2LB0.75-12
DAC-GRBEM2LB1-6
DAC-GRBEM2LB1-8
DAC-GRBEM2LB1-10
DAC-GRBEM2LB1-12
DAC-GRBEM2LB1-14
DAC-GRBEM2LB1-16
DAC-GRBEM2LB1-20
DAC-GRBEM2LB1-25
DAC-GRBEM2LB1-30
DAC-GRBEM2LB1-40
DAC-GRBEM2LB1-60
DAC-GRBEM2LB1.5-10
DAC-GRBEM2LB1.5-16
DAC-GRBEM2LB1.5-20
DAC-GRBEM2LB1.5-25
DAC-GRBEM2LB1.5-30
DAC-GRBEM2LB1.5-40
DAC-GRBEM2LB1.5-60
DAC-GRBEM2LB2-8
DAC-GRBEM2LB2-10
DAC-GRBEM2LB2-20
DAC-GRBEM2LB2-30
DAC-GRBEM2LB2-40
DAC-GRBEM2LB2-50
DAC-GRBEM2LB2-60
DAC-GRBEM2LB2.5-20
DAC-GRBEM2LB2.5-30
DAC-GRBEM2LB2.5-50
DAC-GRBEM2LB3-20
DAC-GRBEM2LB3-30
DAC-GRBEM2LB3-40
DAC-GRBEM2LB3-50
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
Outer Diameter D
(mm)
Under Neck Diameter d1
(mm)
Effective length (mm) based on 30’ angle of workpiece
(mm)
Effective length (mm) based on 1⁰ angle of workpiece
(mm)
Effective length (mm) based on 2⁰ angle of workpiece
(mm)
Effective length (mm) based on 3⁰ angle of workpiece
(mm)
1 Piece(s)Available

8 Days or more

0.20.650240.40.372.082.172.352.53
1 Piece(s)Available

8 Days or more

0.20.650340.40.373.133.263.533.8
1 Piece(s)Available

8 Days or more

0.20.650440.40.374.174.354.715.06
1 Piece(s)Available

8 Days or more

0.20.650540.40.375.225.445.886.33
1 Piece(s)Available

8 Days or more

0.20.6501240.40.3712.5313.0614.1315.2
1 Piece(s)Available

8 Days or more

0.30.950240.60.554.164.334.725.19
1 Piece(s)Available

8 Days or more

0.30.950640.60.556.246.497.17.89
1 Piece(s)Available

8 Days or more

0.30.950940.60.559.369.7410.6511.83
1 Piece(s)Available

8 Days or more

0.30.9501640.60.5516.7117.4218.8420.26
1 Piece(s)Available

8 Days or more

0.30.9502040.60.5520.8821.7723.5525.33
1 Piece(s)Available

8 Days or more

0.51.5502.5410.952.62.72.953.28
1 Piece(s)Available

8 Days or more

0.51.5504410.954.164.334.725.19
1 Piece(s)Available

8 Days or more

0.51.5506410.956.246.497.087.78
1 Piece(s)Available

8 Days or more

0.51.5508410.958.318.669.4410.38
1 Piece(s)Available

Same day

Stock

0.51.55010410.9510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

0.51.55012410.9512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

0.51.57016410.9516.6317.3118.8720.76
1 Piece(s)Available

Same day

Stock

0.51.57020410.9520.7921.6423.5925.95
1 Piece(s)Available

8 Days or more

0.51.58030410.9531.3332.6635.3338
1 Piece(s)Available

8 Days or more

0.51.58040410.9541.7743.5547.11Not Applicable
1 Piece(s)Available

8 Days or more

0.250.7550240.50.452.082.172.352.53
1 Piece(s)Available

8 Days or more

0.250.7550340.50.453.133.263.533.8
1 Piece(s)Available

8 Days or more

0.250.7550640.50.456.266.537.067.6
1 Piece(s)Available

8 Days or more

0.250.75501040.50.4510.4410.8811.7712.66
1 Piece(s)Available

8 Days or more

0.752.350441.51.454.164.334.735.26
1 Piece(s)Available

8 Days or more

0.752.350841.51.458.318.669.4410.38
1 Piece(s)Available

8 Days or more

0.752.3501241.51.4512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

13506421.956.246.497.087.78
1 Piece(s)Available

8 Days or more

13508421.958.318.669.4410.38
1 Piece(s)Available

8 Days or more

135010421.9510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

137012421.9512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

137014421.9514.5515.1516.5218.16
1 Piece(s)Available

8 Days or more

137016421.9516.6317.3118.8720.76
1 Piece(s)Available

8 Days or more

137020421.9520.7921.6423.59Not Applicable
1 Piece(s)Available

Same day

Stock

137025421.9525.9827.0529.49Not Applicable
1 Piece(s)Available

Same day

Stock

137030421.9531.1832.46Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

138040421.9541.7743.55Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

1310060421.9562.6665.33Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

1.54.56010632.910.4410.8811.7712.66
1 Piece(s)Available

8 Days or more

1.52.97016632.916.6317.3118.8720.76
1 Piece(s)Available

8 Days or more

1.52.97020632.920.7921.6423.5925.95
1 Piece(s)Available

8 Days or more

1.52.97025632.925.9827.0529.49Not Applicable
1 Piece(s)Available

8 Days or more

1.52.97030632.931.1832.4635.39Not Applicable
1 Piece(s)Available

8 Days or more

1.54.58040632.941.7743.5547.11Not Applicable
1 Piece(s)Available

8 Days or more

1.54.511060632.962.6665.33Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

23.85508643.8510.410.8311.8313.15
1 Piece(s)Available

8 Days or more

23.855010643.8510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

23.857020643.8520.7921.6423.59Not Applicable
1 Piece(s)Available

8 Days or more

23.857030643.8531.1832.46Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

23.8511040643.8541.5743.28Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

23.8511050643.8551.9754.11Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2611060643.962.6665.33Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2.57.57020654.920.8821.77Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2.57.57030654.931.3332.66Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2.57.511050654.952.22Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

367020665.85Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

367030665.85Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

3611040665.85Not Applicable Not Applicable Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

3611050665.85Not Applicable Not Applicable Not Applicable Not Applicable

Loading...

  1. 1

Specifications

Diamond Coated Carbide Ball End Mill for Graphite Machining, 2-Flute / Stub, Long Neck Model (for Deep Ribbing):Related Image

Model Number
DAC-GRBEM2LB

Tip
R
Length Under Neck
1
Shank Diameter
d
Flute Length
Under Neck Diameter
d1
Overall Length
L
Actual Effective Length Depends on Work Inclination Angle
30'
0.2 2 4 0.6 0.37 50 2.08 2.17 2.35 2.53
3 3.13 3.26 3.53 3.80
4 4.17 4.35 4.71 5.06
5 5.22 5.44 5.88 6.33
12 12.53 13.06 14.13 15.20
0.25 2 4 0.75 0.45 50 2.08 2.17 2.35 2.53
3 3.13 3.26 3.53 3.80
6 6.26 6.53 7.06 7.60
10 10.44 10.88 11.77 12.66
0.3 4 4 0.9 0.55 50 4.17 4.35 4.71 5.06
6 6.26 6.53 7.06 7.60
9 9.40 9.80 10.60 11.40
16 16.71 17.42 18.84 20.26
20 20.88 21.77 23.55 25.33
0.5 2.5 4 1.5 0.95 50 2.61 2.72 2.94 3.16
4 4.17 4.35 4.71 5.06
6 6.26 6.53 7.06 7.60
8 8.35 8.71 9.42 10.13
10 10.44 10.88 11.77 12.66
12 12.53 13.06 14.13 15.20
16 70 16.71 17.42 18.84 20.26
20 20.88 21.77 23.55 25.33
30 80 31.33 32.66 35.33 38.00
40 41.77 43.55 47.11 Without Interference
0.75 4 4 2.3 1.45 50 4.17 4.35 4.71 5.06
8 8.35 8.71 9.42 10.13
12 12.53 13.06 14.13 15.20
1 6 4 3 1.95 50 6.26 6.53 7.06 7.60
8 8.35 8.71 9.42 10.13
10 10.44 10.88 11.77 12.66
12 70 12.53 13.06 14.13 15.20
14 14.62 15.24 16.48 17.73
16 16.71 17.42 18.84 20.26
20 20.88 21.77 23.55 25.33
25 26.11 27.22 29.44 Without Interference
30 31.33 32.66 35.33 Without Interference
40 80 41.77 43.55 Without Interference Without Interference
60 100 62.66 65.33 Without Interference Without Interference
1.5 10 6 4.5 2.9 60 10.44 10.88 11.77 12.66
16 2.9 2.9 70 16.71 17.42 18.84 20.26
20 20.88 21.77 23.55 25.33
25 26.11 27.22 29.44 31.66
30 31.33 32.66 35.33 38.00
40 4.5 80 41.77 43.55 47.11 Without Interference
60 110 62.66 65.33 Without Interference Without Interference
2 8 6 3.85 3.85 50 8.35 8.71 9.42 10.13
10 10.44 10.88 11.77 12.66
20 70 20.88 21.77 23.55 25.33
30 31.33 32.66 35.33 Without Interference
40 110 41.77 43.55 Without Interference Without Interference
50 52.22 54.44 Without Interference Without Interference
60 6 3.9 62.66 65.33 Without Interference Without Interference
2.5 20 6 7.5 4.9 70 20.88 21.77 Without Interference Without Interference
30 31.33 32.66 Without Interference Without Interference
50 110 52.22 Without Interference Without Interference Without Interference
3 20 6 6 5.85 70 - Without Interference Without Interference Without Interference
30 - Without Interference Without Interference Without Interference
40 110 - Without Interference Without Interference Without Interference
50 - Without Interference Without Interference Without Interference


For Cutting Conditions, Refer to >>Click here.

More Information


The surface has a diamond coating with a hardness comparable to that of natural diamonds, delivering extraordinary durability when used with graphite, resin, aluminum, copper and other materials.
The long neck helps to avoid tool interference when machining in deep areas.
[ ! ]DIA coating also possible with a re-polishing service.

Basic Information

Model Long Neck Bore Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 2
Coating Diamond Coat R Precision(µm) ±0.01 Processing Applications Curved Surface / Side Surface / Carving / R-Groove
Inventory Classification Stocked Product Twisted Helix (θ) Available Length Under Neck (θ)(Degree) 10°

Additional Products in this Category

Complementary Products

Tech Support