(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Long Neck, Ball End Type (Strong Type) WXL-HS-LN-EBD

2-Flute, Long Neck, Ball End Type (Strong Type) WXL-HS-LN-EBD
  • Volume Discount

WXL coating has excellent lubrication and resistance to wear. Can be used for a wide range of work materials and cutting areas

PDF

Part Number

Configured Part Number is shown.

Part Number
WXL-HS-LN-EBD-R0.3X1.5X4
WXL-HS-LN-EBD-R0.3X2.5X4
WXL-HS-LN-EBD-R0.3X4X4
WXL-HS-LN-EBD-R0.3X6X4
WXL-HS-LN-EBD-R1.5X12X4
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
Grip Margin (Reference)
(mm)
Interference Angle
(Degree)
1 Piece(s)Available

8 Days or more

0.30.5351.531406150.5526.512.14
1 Piece(s)Available

8 Days or more

0.30.5352.531406250.5525.510.82
1 Piece(s)Available

8 Days or more

0.30.540431406400.55299.29
1 Piece(s)Available

8 Days or more

0.30.540631406600.55277.81
1 Piece(s)Available

8 Days or more

1.52.4401231431122.8525.72.15
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
Grip Margin (Reference)
(mm)
Interference Angle
(Degree)

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2
Coating For General Steels (AlCrN, etc.) Link Diameter (d)(mm) 4 R Precision(µm) -0.005~+0.005
Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support