(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HBL, HM Coated 2-Flute Long Shank Ball

HBL, HM Coated 2-Flute Long Shank Ball
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
HBL2030-0800
HBL2040-1000
HBL2060-1400
HBL2080-1600
HBL2100-1800
HBL2120-2000
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
1 Piece(s)Available

8 Days or more

1.54.5803-0.005~0.005
1 Piece(s)Available

9 Days or more

261004-0.005~0.005
1 Piece(s)Available

9 Days or more

3181406-0.005~0.005
1 Piece(s)Available

8 Days or more

4201608-0.007~0.007
1 Piece(s)Available

9 Days or more

52518010-0.007~0.007
1 Piece(s)Available

8 Days or more

62520012-0.007~0.007
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone Group) Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support