(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Long Neck Ball End Mill, 2-Flute/Stub, Long Neck Model

XAL Series Carbide Long Neck Ball End Mill, 2-Flute/Stub, Long Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A significant number of specifications has been added to the XAL series that can be widely used for everything from general steel to copper [C-Value]

  • XAL
  • General Steel
  • 2 Flutes
XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model:Related Image
Part Number
XAL-BEM2LB0.05-0.2
XAL-BEM2LB0.05-0.3
XAL-BEM2LB0.05-0.5
XAL-BEM2LB0.1-0.3
XAL-BEM2LB0.1-0.5
XAL-BEM2LB0.1-0.75
XAL-BEM2LB0.1-1
XAL-BEM2LB0.1-1.5
XAL-BEM2LB0.1-1.25
XAL-BEM2LB0.1-2
XAL-BEM2LB0.1-2.5
XAL-BEM2LB0.1-3
XAL-BEM2LB0.2-0.5
XAL-BEM2LB0.2-0.75
XAL-BEM2LB0.2-1
XAL-BEM2LB0.2-1-6
XAL-BEM2LB0.2-1.5
XAL-BEM2LB0.2-2
XAL-BEM2LB0.2-2-6
XAL-BEM2LB0.2-2.5
XAL-BEM2LB0.2-3
XAL-BEM2LB0.2-3.5
XAL-BEM2LB0.2-4
XAL-BEM2LB0.2-4.5
XAL-BEM2LB0.2-5
XAL-BEM2LB0.2-6
XAL-BEM2LB0.3-1
XAL-BEM2LB0.3-1.5
XAL-BEM2LB0.3-2
XAL-BEM2LB0.3-2-6
XAL-BEM2LB0.3-2.5
XAL-BEM2LB0.3-3
XAL-BEM2LB0.3-3-6
XAL-BEM2LB0.3-3.5
XAL-BEM2LB0.3-4
XAL-BEM2LB0.3-4.5
XAL-BEM2LB0.3-5
XAL-BEM2LB0.3-6
XAL-BEM2LB0.3-6-6
XAL-BEM2LB0.3-6.5
XAL-BEM2LB0.3-7
XAL-BEM2LB0.3-8
XAL-BEM2LB0.3-9
XAL-BEM2LB0.3-10
XAL-BEM2LB0.3-11
XAL-BEM2LB0.3-12
XAL-BEM2LB0.4-2
XAL-BEM2LB0.4-3
XAL-BEM2LB0.4-4
XAL-BEM2LB0.4-5
XAL-BEM2LB0.4-6
XAL-BEM2LB0.4-7
XAL-BEM2LB0.4-8
XAL-BEM2LB0.4-9
XAL-BEM2LB0.4-10
XAL-BEM2LB0.4-12
XAL-BEM2LB0.5-2.5
XAL-BEM2LB0.5-3
XAL-BEM2LB0.5-3-6
XAL-BEM2LB0.5-4
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
Under Neck Diameter d1
(mm)
Effective length (mm) based on 30’ angle of workpiece
(mm)
Effective length (mm) based on 1⁰ angle of workpiece
(mm)
Actual Effective Length Depends on Work Inclination Angle 1° 30'
(mm)
Effective length (mm) based on 2⁰ angle of workpiece
(mm)
Effective length (mm) based on 3⁰ angle of workpiece
(mm)
1 Piece(s)Available

8 Days or more

0.050.07500.24±0.0050.1110°0.0850.20.210.220.230.25
1 Piece(s)Available

8 Days or more

0.050.07500.34±0.0050.1110°0.0850.310.320.330.350.37
1 Piece(s)Available

8 Days or more

0.050.07500.54±0.0050.1110°0.0850.520.540.560.580.63
1 Piece(s)Available

8 Days or more

0.10.15500.34±0.0050.2110°0.180.310.320.330.350.37
1 Piece(s)Available

8 Days or more

0.10.15500.54±0.0050.2110°0.180.520.540.560.580.63
1 Piece(s)Available

8 Days or more

0.10.15500.754±0.0050.2110°0.180.780.810.840.880.94
1 Piece(s)Available

8 Days or more

0.10.155014±0.0050.2110°0.181.041.081.131.171.26
1 Piece(s)Available

8 Days or more

0.10.15501.54±0.0050.2110°0.181.561.631.691.761.89
1 Piece(s)Available

8 Days or more

0.10.15501.254±0.0050.2110°0.181.31.361.411.471.58
1 Piece(s)Available

8 Days or more

0.10.155024±0.0050.2110°0.182.082.172.262.352.52
1 Piece(s)Available

8 Days or more

0.10.15502.54±0.0050.2110°0.182.612.722.832.943.16
1 Piece(s)Available

8 Days or more

0.10.155034±0.0050.2110°0.183.133.263.393.523.79
1 Piece(s)Available

8 Days or more

0.20.3500.54±0.0050.4110°0.370.520.540.560.580.63
1 Piece(s)Available

8 Days or more

0.20.3500.754±0.0050.4110°0.370.780.810.840.880.94
1 Piece(s)Available

8 Days or more

0.20.35014±0.0050.4110°0.371.041.081.131.171.26
1 Piece(s)Available

8 Days or more

0.20.35016±0.0050.4115°0.371.021.051.081.111.16
1 Piece(s)Available

8 Days or more

0.20.3501.54±0.0050.4110°0.371.561.631.691.761.89
1 Piece(s)Available

8 Days or more

0.20.35024±0.0050.4110°0.372.082.172.262.352.52
1 Piece(s)Available

8 Days or more

0.20.35026±0.0050.4115°0.372.052.112.162.222.33
1 Piece(s)Available

8 Days or more

0.20.3502.54±0.0050.4110°0.372.612.722.832.943.16
1 Piece(s)Available

8 Days or more

0.20.35034±0.0050.4110°0.373.133.263.393.523.79
1 Piece(s)Available

8 Days or more

0.20.3503.54±0.0050.4110°0.373.653.83.964.114.42
1 Piece(s)Available

8 Days or more

0.20.35044±0.0050.4110°0.374.174.354.524.75.05
1 Piece(s)Available

8 Days or more

0.20.3504.54±0.0050.4110°0.374.694.895.095.295.69
1 Piece(s)Available

8 Days or more

0.20.35054±0.0050.4110°0.375.225.445.665.886.32
1 Piece(s)Available

8 Days or more

0.20.35064±0.0050.4110°0.376.266.526.797.057.58
1 Piece(s)Available

8 Days or more

0.30.455014±0.0050.6110°0.561.041.081.131.171.26
1 Piece(s)Available

8 Days or more

0.30.45501.54±0.0050.6110°0.561.561.631.691.761.89
1 Piece(s)Available

8 Days or more

0.30.455024±0.0050.6110°0.562.082.172.262.352.52
1 Piece(s)Available

8 Days or more

0.30.455026±0.0050.6115°0.562.052.112.162.222.33
1 Piece(s)Available

8 Days or more

0.30.45502.54±0.0050.6110°0.562.612.722.832.943.16
1 Piece(s)Available

8 Days or more

0.30.455034±0.0050.6110°0.563.133.263.393.523.79
1 Piece(s)Available

8 Days or more

0.30.455036±0.0050.6115°0.563.083.163.253.333.5
1 Piece(s)Available

8 Days or more

0.30.45503.54±0.0050.6110°0.563.653.83.964.114.42
1 Piece(s)Available

8 Days or more

0.30.455044±0.0050.6110°0.564.174.354.524.75.05
1 Piece(s)Available

8 Days or more

0.30.45504.54±0.0050.6110°0.564.694.895.095.295.69
1 Piece(s)Available

8 Days or more

0.30.455054±0.0050.6110°0.565.225.445.665.886.32
1 Piece(s)Available

8 Days or more

0.30.455064±0.0050.6110°0.566.266.526.797.057.58
1 Piece(s)Available

8 Days or more

0.30.455066±0.0050.6115°0.566.166.336.56.677
1 Piece(s)Available

8 Days or more

0.30.45506.54±0.0050.6110°0.566.787.077.357.648.22
1 Piece(s)Available

8 Days or more

0.30.455074±0.0050.6110°0.567.37.617.928.238.85
1 Piece(s)Available

8 Days or more

0.30.455084±0.0050.6110°0.568.358.79.059.4110.11
1 Piece(s)Available

8 Days or more

0.30.455094±0.0050.6110°0.569.399.7910.1910.5811.38
1 Piece(s)Available

8 Days or more

0.30.4550104±0.0050.6110°0.5610.4410.8811.3211.7612.64
1 Piece(s)Available

8 Days or more

0.30.4550114±0.0050.6110°0.5611.4811.9612.4512.9313.91
1 Piece(s)Available

8 Days or more

0.30.4550124±0.0050.6110°0.5612.5213.0513.5814.1115.17
1 Piece(s)Available

8 Days or more

0.40.65024±0.0050.8110°0.762.082.172.262.352.52
1 Piece(s)Available

8 Days or more

0.40.65034±0.0050.8110°0.763.133.263.393.523.79
1 Piece(s)Available

8 Days or more

0.40.65044±0.0050.8110°0.764.174.354.524.75.05
1 Piece(s)Available

8 Days or more

0.40.65054±0.0050.8110°0.765.225.445.665.886.32
1 Piece(s)Available

8 Days or more

0.40.65064±0.0050.8110°0.766.266.526.797.057.58
1 Piece(s)Available

8 Days or more

0.40.65074±0.0050.8110°0.767.37.617.928.238.85
1 Piece(s)Available

8 Days or more

0.40.65084±0.0050.8110°0.768.358.79.059.4110.11
1 Piece(s)Available

8 Days or more

0.40.65094±0.0050.8110°0.769.399.7910.1910.5811.38
1 Piece(s)Available

8 Days or more

0.40.650104±0.0050.8110°0.7610.4410.8811.3211.7612.64
1 Piece(s)Available

8 Days or more

0.40.650124±0.0050.8110°0.7612.5213.0513.5814.1115.17
1 Piece(s)Available

8 Days or more

0.50.75502.54±0.0051110°0.952.612.722.832.943.16
1 Piece(s)Available

8 Days or more

0.50.755034±0.0051110°0.953.133.263.393.523.79
1 Piece(s)Available

8 Days or more

0.50.755036±0.0051115°0.953.083.163.253.333.5
1 Piece(s)Available

8 Days or more

0.50.755044±0.0051110°0.954.174.354.524.75.05

Loading...

Specifications

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model:Related Image

Model Number
XAL-BEM2LB 

Tip
R
Length Under Neck
1
Shank Diameter
d
Shank Diameter
d
Flute Length
Under Neck Diameter
d1
Overall Length
L
Under Neck Angle
θ
Actual Effective Length Depends on Work Inclination Angle Figure
30' 1° 30'
0.05 0.2 - 4 0.07 0.085 50 10° 0.20 0.21 0.22 0.23 0.25 1
0.3 0.31 0.32 0.33 0.35 0.37 1
0.5 0.52 0.54 0.56 0.58 0.63 1
0.1 0.3 - 4 0.15 0.18 50 10° 0.31 0.32 0.33 0.35 0.37 1
0.5 0.52 0.54 0.56 0.58 0.63 1
0.75 0.78 0.81 0.84 0.88 0.94 1
1 1.04 1.08 1.13 1.17 1.26 1
1.25 1.30 1.36 1.41 1.47 1.58 1
1.5 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
0.15 0.5 - 4 0.2 0.28 50 10° 0.52 0.54 0.56 0.58 0.63 1
0.6 0.62 0.65 0.67 0.70 0.75 1
1 1.04 1.08 1.13 1.17 1.26 1
1 6 6 15° 1.02 1.05 1.08 1.11 1.16 1
1.5 - 4 10° 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
5 5.22 5.44 5.66 5.88 6.32 1
0.2 0.5 - 4 0.3 0.37 50 10° 0.52 0.54 0.56 0.58 0.63 1
0.75 0.78 0.81 0.84 0.88 0.94 1
1 1.04 1.08 1.13 1.17 1.26 1
1 6 6 15° 1.02 1.05 1.08 1.11 1.16 1
1.5 - 4 10° 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
2 6 6 15° 2.05 2.11 2.16 2.22 2.33 1
3 - 4 10° 3.13 3.26 3.39 3.52 3.79 1
3.5 3.65 3.80 3.96 4.11 4.42 1
4 4.17 4.35 4.52 4.70 5.05 1
4.5 4.69 4.89 5.09 5.29 5.69 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
0.25 1 - 4 0.35 0.46 50 10° 1.04 1.08 1.13 1.17 1.26 1
1.5 1.56 1.63 1.69 1.76 1.89 1
1.5 6 6 15° 1.54 1.58 1.62 1.66 1.75 1
2 - 4 10° 2.08 2.17 2.26 2.35 2.52 1
2.5 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
7 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
0.3 1 - 4 0.45 0.56 50 10° 1.04 1.08 1.13 1.17 1.26 1
1.5 1.56 1.63 1.69 1.76 1.89 1
2 2.08 2.17 2.26 2.35 2.52 1
2 6 6 15° 2.05 2.11 2.16 2.22 2.33 1
2.5 - 4 10° 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
3 6 6 15° 3.08 3.16 3.25 3.33 3.50 1
3.5 - 4 10° 3.65 3.80 3.96 4.11 4.42 1
4 4.17 4.35 4.52 4.70 5.05 1
4.5 4.69 4.89 5.09 5.29 5.69 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
6.5 - 4 10° 6.78 7.07 7.35 7.64 8.22 1
7 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
9 9.39 9.79 10.19 10.58 11.38 1
10 10.44 10.88 11.32 11.76 12.64 1
11 11.48 11.96 12.45 12.93 13.91 1
12 12.52 13.05 13.58 14.11 15.17 1
0.4 2 - 4 0.6 0.76 50 10° 2.08 2.17 2.26 2.35 2.52 1
3 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
5 5.22 5.44 5.66 5.88 6.32 1
6 6.26 6.52 6.79 7.05 7.58 1
7 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
9 9.39 9.79 10.19 10.58 11.38 1
10 10.44 10.88 11.32 11.76 12.64 1
12 12.52 13.05 13.58 14.11 15.17 1
0.5 2.5 - 4 0.75 0.95 50 10° 2.61 2.72 2.83 2.94 3.16 1
3 3.13 3.26 3.39 3.52 3.79 1
3 6 6 15° 3.08 3.16 3.25 3.33 3.50 1
4 - 4 10° 4.17 4.35 4.52 4.70 5.05 1
4 6 6 15° 4.11 4.22 4.33 4.44 4.67 1
5 - 4 10° 5.22 5.44 5.66 5.88 6.32 1
5 6 6 15° 5.14 5.28 5.42 5.56 5.84 1
6 - 4 10° 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
7 - 4 10° 7.30 7.61 7.92 8.23 8.85 1
8 8.35 8.70 9.05 9.41 10.11 1
8 6 6 15° 8.22 8.44 8.67 8.89 9.34 1
9 - 4 10° 9.39 9.79 10.19 10.58 11.38 1
10 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
12 6 6 15° 12.33 12.67 13.00 13.34 14.01 1
14 - 4 10° 14.61 15.23 15.85 16.46 17.70 1
16 16.70 17.41 18.11 18.82 20.23 1
16 6 6 70 15° 16.44 16.89 17.34 17.79 18.68 1
18 - 4 70 10° 18.79 19.58 20.38 21.17 22.76 1
20 70 20.88 21.76 22.64 23.52 25.29 1
20 6 6 15° 20.56 21.12 21.68 22.24 23.36 1
22 - 4 10° 22.96 23.93 24.90 25.87 27.82 1
0.6 4 - 4 0.9 1.15 50 10° 4.17 4.35 4.52 4.70 5.05 1
6 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
8 - 4 10° 8.35 8.70 9.05 9.41 10.11 1
10 - 4 10° 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
20 70 20.88 21.76 22.64 23.52 25.29 1
24 25.05 26.11 27.17 28.23 30.35 1
0.7 8 - 4 1 1.35 50 10° 8.35 8.70 9.05 9.41 10.11 1
12 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
0.75 3 - 4 1.1 1.45 50 10° 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
6 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
8 - 4 10° 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
14 14.61 15.23 15.85 16.46 17.70 1
16 16.70 17.41 18.11 18.82 20.23 1
16 6 6 70 15° 16.44 16.89 17.34 17.79 18.68 1
18 - 4 10° 18.79 19.58 20.38 21.17 22.76 1
20 20.88 21.76 22.64 23.52 25.29 1
22 22.96 23.93 24.90 25.87 27.82 1
30 31.32 32.64 33.96 35.29 Without Interference 1
0.8 8 - 4 1.2 1.55 50 10° 8.35 8.70 9.05 9.41 10.11 1
12 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
20 20.88 21.76 22.64 23.52 25.29 1
0.9 8 - 4 1.3 1.75 50 10° 8.35 8.70 9.05 9.41 10.11 1
12 12.52 13.05 13.58 14.11 15.17 1
16 16.70 17.41 18.11 18.82 20.23 1
20 20.88 21.76 22.64 23.52 25.29 1
1 3 - 4 1.5 1.95 50 10° 3.13 3.26 3.39 3.52 3.79 1
4 4.17 4.35 4.52 4.70 5.05 1
4 6 6 15° 4.11 4.22 4.33 4.44 4.67 1
6 - 4 10° 6.26 6.52 6.79 7.05 7.58 1
6 6 6 15° 6.16 6.33 6.50 6.67 7.00 1
8 - 4 10° 8.35 8.70 9.05 9.41 10.11 1
8 6 6 15° 8.22 8.44 8.67 8.89 9.34 1
10 - 4 10° 10.44 10.88 11.32 11.76 12.64 1
10 6 6 15° 10.28 10.56 10.84 11.12 11.68 1
12 - 4 10° 12.52 13.05 13.58 14.11 15.17 1
12 - 6 15° 12.33 12.67 13.00 13.34 14.01 1
14 - 4 10° 14.61 15.23 15.85 16.46 17.70 1
16 16.70 17.41 18.11 18.82 20.23 1
16 - 6 70 15° 16.44 16.89 17.34 17.79 18.68 1
18 - 4 10° 18.79 19.58 20.38 21.17 22.76 1
20 20.88 21.76 22.64 23.52 25.29 1
20 6 6 15° 20.56 21.12 21.68 22.24 23.36 1
22 - 4 10° 22.96 23.93 24.90 25.87 Without Interference 1
25 26.10 27.20 28.30 29.40 Without Interference 1
25 6 6 110 15° 25.70 26.40 27.10 27.80 29.20 1
30 - 4 70 10° 31.32 32.64 33.96 35.29 Without Interference 1
30 6 6 110 15° 30.84 31.68 32.52 33.36 35.04 1
35 - 4 10° 36.54 38.08 39.62 Without Interference Without Interference 1
35 6 6 15° 35.98 36.96 37.94 38.92 40.88 1
40 - 4 10° 41.76 43.52 45.29 Without Interference Without Interference 1
40 6 6 15° 41.12 42.24 43.36 44.48 46.72 1
50 - 4 10° 52.20 54.40 Without Interference Without Interference Without Interference 1
1.25 8 - 4 2.3 2.4 50 10° 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
15 15.66 16.32 16.98 17.64 18.96 1
20 70 20.88 21.76 22.64 23.52 Without Interference 1
25 26.10 27.20 28.30 Without Interference Without Interference 1
30 31.32 32.64 33.96 Without Interference Without Interference 1
35 36.54 38.08 Without Interference Without Interference Without Interference 1
1.5 6 - 6 2.4 2.9 50 10° 6.26 6.52 6.79 7.05 7.58 1
6 3 3 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
6 4 4 10° 6.26 6.52 6.79 7.05 7.58 1
8 - 6 8.35 8.70 9.05 9.41 10.11 1
10 10.44 10.88 11.32 11.76 12.64 1
12 12.52 13.05 13.58 14.11 15.17 1
14 14.61 15.23 15.85 16.46 17.70 1
15 15.66 16.32 16.98 17.64 18.96 1
16 70 16.70 17.41 18.11 18.82 20.23 1
20 20.88 21.76 22.64 23.52 25.29 1
25 26.10 27.20 28.30 29.40 31.61 1
30 31.32 32.64 33.96 35.29 37.93 1
35 36.54 38.08 39.62 41.17 Without Interference 1
40 110 41.76 43.52 45.29 47.05 Without Interference 1
50 52.20 54.40 56.61 Without Interference Without Interference 1
1.75 10 - 6 2.8 3.35 50 10° 10.44 10.88 11.32 11.76 12.64 1
25 70 26.10 27.20 28.30 29.40 31.61 1
2 8 - 6 3 3.85 50 10° 8.35 8.70 9.05 9.41 10.11 1
8 4 4 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
10 - 6 10° 10.44 10.88 11.32 11.76 12.64 1
12 12.52 13.05 13.58 14.11 15.17 1
14 14.61 15.23 15.85 16.46 17.70 1
15 15.66 16.32 16.98 17.64 18.96 1
16 16.70 17.41 18.11 18.82 20.23 1
20 70 20.88 21.76 22.64 23.52 25.29 1
25 26.10 27.20 28.30 29.40 Without Interference 1
30 31.32 32.64 33.96 35.29 Without Interference 1
35 110 36.54 38.08 39.62 Without Interference Without Interference 1
40 41.76 43.52 45.29 Without Interference Without Interference 1
45 46.98 48.96 Without Interference Without Interference Without Interference 1
50 52.20 54.40 Without Interference Without Interference Without Interference 1
60 62.64 65.28 Without Interference Without Interference Without Interference 1
2.5 10 - 6 5 4.85 70 10° 10.44 10.88 11.32 11.76 12.64 1
15 15.66 16.32 16.98 17.64 Without Interference 1
20 20.88 21.76 22.64 Without Interference Without Interference 1
25 26.10 27.20 Without Interference Without Interference Without Interference 1
30 31.32 32.64 Without Interference Without Interference Without Interference 1
35 110 36.54 Without Interference Without Interference Without Interference Without Interference 1
40 41.76 Without Interference Without Interference Without Interference Without Interference 1
45 46.98 Without Interference Without Interference Without Interference Without Interference 1
50 52.20 Without Interference Without Interference Without Interference Without Interference 1
3 20 - 6 6 5.85 70 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
25 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
30 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
40 110 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
50 - Without Interference Without Interference Without Interference Without Interference Without Interference 2
60 - Without Interference Without Interference Without Interference Without Interference Without Interference 2

[ ! ]For shank diameter (d) specifications listed in orange, specify a tip (R), under neck length (ℓ1) and shank diameter (d).

More Information


The XAL coating with excellent lubricity is ideal for general steel, copper and aluminum machining.
The long neck helps to avoid tool interference when machining in deep areas.
Delivers a finish with very good surface roughness after machining.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction type tool setters.

XAL Series Carbide Long Neck Ball End Mill, 2-Flute / Stub, Long Neck Model:Related Image

Basic Information

Model Long Neck Bore Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating For General Steel (AlCrN etc.) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Inventory Classification Stocked Product
Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support