(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A high-rigidity type with tapered under head
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number
TSC-BEM2PB (Stocked Product)
Tip R |
Neck Gradient θ1 |
Length Under Neck ℓ1 |
Shank Diameter d |
Neck Diameter D1 |
Flute Length ℓ |
Effective Length ℓ2 |
Overall Length L |
Figure |
0.1 | 0.5° | 1.5 | 4 | 0.22 | 0.2 | 0.4 | 50 | 1 |
1° | 1.5 | 0.24 | ||||||
1.5° | 1.5 | 0.26 | ||||||
2° | 1.5 | 0.28 | ||||||
3° | 1.5 | 0.32 | ||||||
5° | 2 | 0.48 | ||||||
0.15 | 0.5° | 3 | 4 | 0.34 | 0.3 | 0.6 | 50 | 1 |
1° | 3 | 0.38 | ||||||
1.5° | 2 | 0.37 | ||||||
2° | 3 | 0.47 | ||||||
3° | 2 | 0.45 | ||||||
0.2 | 0.5° | 3 | 4 | 0.44 | 0.4 | 0.8 | 50 | 1 |
4 | 0.46 | |||||||
1° | 2 | 0.44 | ||||||
3 | 0.48 | |||||||
4 | 0.51 | |||||||
1.5° | 4 | 0.57 | ||||||
2° | 3 | 0.55 | ||||||
4 | 0.62 | |||||||
3° | 2 | 0.53 | ||||||
4 | 0.74 | |||||||
5° | 4 | 0.96 | ||||||
0.25 | 0.5° | 4 | 4 | 0.55 | 0.5 | 1 | 50 | 1 |
6 | 0.59 | |||||||
8 | 0.62 | |||||||
1° | 6 | 0.67 | ||||||
8 | 0.74 | |||||||
1.5° | 4 | 0.66 | ||||||
8 | 0.87 | |||||||
2° | 4 | 0.71 | ||||||
8 | 0.78 | |||||||
3° | 4 | 0.81 |
Model Number
TSC-BEM2PB (Stocked Product)
Tip R |
Neck Gradient θ1 |
Length Under Neck ℓ1 |
Shank Diameter d |
Neck Diameter D1 |
Flute Length ℓ |
Effective Length ℓ2 |
Overall Length L |
Figure |
0.3 | 0.5° | 4 | 4 | 0.65 | 0.6 | 1.2 | 50 | 1 |
6 | 0.68 | |||||||
8 | 0.72 | |||||||
10 | 0.75 | |||||||
1° | 4 | 0.70 | ||||||
5 | 0.73 | |||||||
6 | 0.77 | |||||||
8 | 0.84 | |||||||
1.5° | 6 | 0.85 | ||||||
8 | 0.96 | |||||||
2° | 6 | 0.94 | ||||||
8 | 1.07 | |||||||
3° | 6 | 1.10 | ||||||
8 | 1.31 | |||||||
5° | 8 | 1.79 | ||||||
0.4 | 0.5° | 8 | 4 | 0.91 | 0.8 | 1 | 50 | 1 |
10 | 0.95 | |||||||
1° | 8 | 1.02 | ||||||
10 | 1.09 | |||||||
1.5° | 8 | 1.14 | ||||||
10 | 1.24 | |||||||
2° | 10 | 1.39 | ||||||
3° | 10 | 1.68 | ||||||
0.5 | 0.5° | 10 | 4 | 1.14 | 1 | 2 | 50 | 1 |
15 | 1.23 | |||||||
20 | 1.31 | 70 | ||||||
1° | 5 | 1.11 | 50 | |||||
10 | 1.28 | |||||||
15 | 1.46 | |||||||
20 | 1.63 | 70 | ||||||
25 | 1.80 | |||||||
1.5° | 5 | 1.16 | 50 | |||||
10 | 1.42 | |||||||
15 | 1.68 | |||||||
20 | 1.94 | 70 | ||||||
25 | 2.20 | |||||||
2° | 15 | 1.91 | 50 | |||||
20 | 2.26 | 70 | ||||||
3° | 15 | 2.36 | 50 | |||||
20 | 2.89 | 70 | ||||||
5° | 25 | 6 | 5.02 | 70 | ||||
0.6 | 0.5° | 15 | 4 | 1.42 | 1.2 | 2.4 | 50 | 1 |
20 | 1.58 | 70 | ||||||
1° | 10 | 1.47 | 50 | |||||
20 | 1.81 | 70 | ||||||
1.5° | 20 | 2.12 | ||||||
2° | 20 | 2.43 | ||||||
5° | 15 | 3.40 | 50 | |||||
0.75 | 0.5° | 10 | 4 | 1.62 | 1.5 | 3 | 50 | 1 |
15 | 1.71 | |||||||
20 | 1.80 | 70 | ||||||
1° | 10 | 1.74 | 50 | |||||
15 | 1.92 | |||||||
20 | 2.09 | 70 | ||||||
1.5° | 10 | 1.87 | 50 | |||||
15 | 2.13 | |||||||
20 | 2.39 | 70 |
Model Number
TSC-BEM2PB (Stocked Product)
Tip R |
Neck Gradient θ1 |
Length Under Neck ℓ1 |
Shank Diameter d |
Neck Diameter D1 |
Flute Length ℓ |
Effective Length ℓ2 |
Overall Length L |
Figure |
0.75 | 2° | 10 | 4 | 1.99 | 1.5 | 3 | 50 | 1 |
15 | 2.34 | |||||||
20 | 2.69 | 70 | ||||||
30 | 3.39 | |||||||
3° | 15 | 2.76 | 50 | |||||
20 | 3.28 | 70 | ||||||
5° | 15 | 3.60 | 50 | |||||
1 | 0.5° | 15 | 6 | 2.19 | 2 | 4 | 70 | 1 |
20 | 2.28 | |||||||
30 | 2.45 | |||||||
40 | 2.63 | 110 | ||||||
50 | 2.80 | |||||||
1° | 15 | 2.38 | 70 | |||||
20 | 2.56 | |||||||
25 | 2.73 | |||||||
30 | 2.91 | |||||||
35 | 3.08 | 110 | ||||||
40 | 3.26 | |||||||
50 | 3.61 | |||||||
1.5° | 15 | 2.58 | 70 | |||||
20 | 2.84 | |||||||
25 | 3.10 | |||||||
30 | 3.36 | |||||||
40 | 3.89 | 110 | ||||||
50 | 4.41 | |||||||
2° | 30 | 3.82 | 70 | |||||
40 | 4.51 | 110 | ||||||
3° | 30 | 4.73 | 70 | |||||
40 | 5.77 | 110 | ||||||
1.5 | 0.5° | 20 | 6 | 3.30 | 3 | 6 | 70 | 1 |
30 | 3.47 | |||||||
40 | 3.59 | 110 | ||||||
50 | 3.77 | |||||||
1° | 20 | 3.59 | 70 | |||||
30 | 3.94 | |||||||
40 | 4.19 | 110 | ||||||
50 | 4.54 | |||||||
1.5° | 20 | 6 | 3.89 | 3 | 6 | 70 | 1 | |
30 | 4.41 | |||||||
40 | 4.78 | 110 | ||||||
50 | 5.30 | |||||||
2° | 40 | 5.38 | ||||||
48 | 6.00 | |||||||
3° | 34 | 6.00 | ||||||
2 | 0.5° | 40 | 6 | 4.56 | 4 | 8 | 110 | 1 |
50 | 4.73 | |||||||
60 | 4.91 | |||||||
1° | 40 | 5.12 | ||||||
50 | 5.47 | |||||||
60 | 5.82 | |||||||
1.5° | 40 | 5.68 | ||||||
46 | 6.00 | |||||||
2° | 36 | 6.00 | ||||||
3° | 27 | 6.00 | ||||||
3 | 0.5° | 40 | 8 | 6.49 | 6 | 12 | 110 | 1 |
50 | 6.66 | |||||||
60 | 6.84 | |||||||
1° | 40 | 6.98 | ||||||
50 | 7.33 | |||||||
60 | 7.68 |
Model Number
TSC-BEM2PB (Stocked Product)
Tip R |
Neck Gradient θ1 |
Length Under Neck ℓ1 |
Shank Diameter d |
Neck Diameter D1 |
Flute Length ℓ |
Effective Length ℓ2 |
Overall Length L |
Figure |
3 | 1.5° | 40 | 8 | 7.47 | 6 | 12 | 110 | 1 |
50 | 7.99 | |||||||
2° | 40 | 7.96 | ||||||
3° | 31 | 8 | ||||||
4 | 1.5° | 54 | 10 | 10 | 8 | 16 | 110 | 1 |
2° | 44 | |||||||
3° | 35 | |||||||
5 | 1.5° | 54 | 12 | 12 | 8 | 16 | 110 | 1 |
2° | 44 | |||||||
3° | 35 |
Model Number
TN-TSC-BEM2S (Manufactured Product)
Tip R |
Shank Diameter d |
Neck Gradient θ1 0.5° Increment Designation |
Length Under Neck ℓ1 1 mm Increment Designation |
Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Figure |
0.5 | - | 2.5° ~ 5° | 7 ~ 19 | 4 | 2 | 40 | 2 |
0.6 | - | 2.5° ~ 3° | 8 ~ 19 | 4 | 2.4 | 40 | 2 |
- | 3.5° ~ 5° | 8 ~ 18 | 4 | 2.4 | 40 | 2 | |
0.75 | - | 2.5° ~ 3° | 8 ~ 20 | 4 | 3 | 40 | 2 |
- | 3.5° ~ 5° | 8 ~ 17 | 4 | 3 | 40 | 2 | |
1 | - | 0.5° ~ 3° | 8 ~ 21 | 4 | 3 | 40 | 2 |
- | 3.5° ~ 5° | 8 ~ 14 | 4 | 3 | 40 | 2 | |
1.5 | - | 0.5° ~ 1° | 9 ~ 23 | 4 | 4 | 40 | 2 |
- | 1.5° ~ 2° | 9 ~ 18 | 4 | 4 | 40 | 2 | |
- | 2.5° ~ 3° | 9 ~ 13 | 4 | 4 | 40 | 2 | |
- | 3.5° ~ 5° | 9 | 4 | 4 | 40 | 2 | |
6 | 0.5° ~ 2° | 9 ~ 36 | 6 | 4 | 40 | 2 | |
6 | 2.5° ~ 3° | 9 ~ 32 | 6 | 4 | 40 | 2 | |
6 | 3.5° ~ 5° | 9 ~ 21 | 6 | 4 | 40 | 2 | |
2 | - | 0.5° ~ 2° | 11 ~ 28 | 6 | 6 | 50 | 2 |
- | 2.5° ~ 3° | 11 ~ 25 | 6 | 6 | 50 | 2 | |
- | 3.5° ~ 5° | 11 ~ 17 | 6 | 6 | 50 | 2 |
[ ! ]For shank diameter (d) specifications listed in blue, specify a tip (R), neck gradient (θ1), under neck length (ℓ1) and shank diameter (d).
[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the model numbers differ as below when ordering a stocked product.
(1) "TN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number
For Cutting Conditions, Refer to >>Click here.
Model | Tapered Neck Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
Twisted Helix (θ) | Available | Figure | 1 | Length Under Neck (θ)(Degree) | 10° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy