(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DHB Long Neck Ball End Mill for Copper Electrode / Aluminum / Plastic (for Deep Rib)

DHB Long Neck Ball End Mill for Copper Electrode / Aluminum / Plastic (for Deep Rib)
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DHB-R0.5-4
DHB-R0.5-6
DHB-R0.5-10
DHB-R0.75-6
DHB-R0.75-10
DHB-R0.75-16
DHB-R1-8
DHB-R1-14
DHB-R1-20
DHB-R1.5-15
DHB-R1.5-25
DHB-R1.5-35
DHB-R2-20
DHB-R2-30
DHB-R2-40
DHB-R2.5-20
DHB-R2.5-30
DHB-R2.5-40
DHB-R3-20
DHB-R3-30
DHB-R3-50
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
(d2) Neck Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.51.5504407-00432-005041120.95
1 Piece(s)Available

8 Days or more

0.51.5506407-00432-005061120.95
1 Piece(s)Available

8 Days or more

0.51.55010407-00432-005101120.95
1 Piece(s)Available

8 Days or more

0.752.25506407-00432-007061.5121.45
1 Piece(s)Available

8 Days or more

0.752.255010407-00432-007101.5121.45
1 Piece(s)Available

8 Days or more

0.752.255016407-00432-007161.5121.45
1 Piece(s)Available

8 Days or more

13508407-00432-010082121.94
1 Piece(s)Available

8 Days or more

135014407-00432-010142121.94
1 Piece(s)Available

8 Days or more

135020407-00432-010202121.94
1 Piece(s)Available

8 Days or more

1.54.56015607-00432-015153122.85
1 Piece(s)Available

8 Days or more

1.54.56025607-00432-015253122.85
1 Piece(s)Available

8 Days or more

1.54.58035607-00432-015353122.85
1 Piece(s)Available

8 Days or more

266020607-00432-020204123.8
1 Piece(s)Available

8 Days or more

267030607-00432-020304123.8
1 Piece(s)Available

8 Days or more

269040607-00432-020404123.8
1 Piece(s)Available

8 Days or more

2.57.56020607-00432-025205124.8
1 Piece(s)Available

8 Days or more

2.57.57030607-00432-025305124.8
1 Piece(s)Available

8 Days or more

2.57.59040607-00432-025405124.8
1 Piece(s)Available

8 Days or more

396020607-00432-030206-5.8
1 Piece(s)Available

8 Days or more

399030807-00432-030306125.8
1 Piece(s)Available

8 Days or more

3911050807-00432-030506125.8

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated R Precision(µm) 0.01~-0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support