(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIA Coated, 2-Flute, Long Neck, Ball End Type DIA-LN-EBD

DIA Coated, 2-Flute, Long Neck, Ball End Type DIA-LN-EBD
  • Volume Discount

Long neck shaped ball end mill with ultra-microcrystalline diamond coating. Excellent durability in graphite machining. Also effective for copper and aluminum alloys.

PDF

Part Number

Configured Part Number is shown.

Part Number
DIA-LN-EBD-R0.5X5
DIA-LN-EBD-R0.5X10
DIA-LN-EBD-R1X10
DIA-LN-EBD-R1X20
DIA-LN-EBD-R1.5X15
DIA-LN-EBD-R1.5X30
DIA-LN-EBD-R2X20
DIA-LN-EBD-R2X40
DIA-LN-EBD-R2.5X25
DIA-LN-EBD-R2.5X50
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.51.560585052110.95
1 Piece(s)Available

8 Days or more

0.51.5601085052120.95
1 Piece(s)Available

8 Days or more

13601085052221.95
1 Piece(s)Available

8 Days or more

13602085052241.95
1 Piece(s)Available

8 Days or more

1.54.5701585052332.85
1 Piece(s)Available

8 Days or more

1.54.5703085052362.85
1 Piece(s)Available

8 Days or more

26802085052443.85
1 Piece(s)Available

8 Days or more

26804085052473.85
1 Piece(s)Available

8 Days or more

2.57.5902585052554.85
1 Piece(s)Available

8 Days or more

2.57.51005085052584.85
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 2
Coating Dia Coat Link Diameter (d)(mm) 6 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support