(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRB230SF MUGEN-COATING Long Neck Ball End Mill with Short Shank (for Shrink Fitting)

MRB230SF MUGEN-COATING Long Neck Ball End Mill with Short Shank (for Shrink Fitting)
  • Volume Discount

•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•R Precision (µm): 0.005~-0.005
•Link Diameter (d) (mm): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRB230SF-R0.1-0.5
MRB230SF-R0.1-0.75
MRB230SF-R0.1-1
MRB230SF-R0.1-1.25
MRB230SF-R0.2-0.75
MRB230SF-R0.2-1
MRB230SF-R0.2-1.5
MRB230SF-R0.2-2
MRB230SF-R0.2-2.5
MRB230SF-R0.3-1.5
MRB230SF-R0.3-2
MRB230SF-R0.3-2.5
MRB230SF-R0.3-3
MRB230SF-R0.3-3.5
MRB230SF-R0.3-4
MRB230SF-R0.3-4.5
MRB230SF-R0.3-5
MRB230SF-R0.3-5.5
MRB230SF-R0.3-6
MRB230SF-R0.4-2
MRB230SF-R0.4-3
MRB230SF-R0.4-4
MRB230SF-R0.4-5
MRB230SF-R0.5-3
MRB230SF-R0.5-4
MRB230SF-R0.5-5
MRB230SF-R0.5-6
MRB230SF-R0.5-8
MRB230SF-R0.5-10
MRB230SF-R0.15-0.5
MRB230SF-R0.15-0.6
MRB230SF-R0.15-0.75
MRB230SF-R0.15-1
MRB230SF-R0.15-1.5
MRB230SF-R0.15-1.25
MRB230SF-R0.15-1.75
MRB230SF-R0.25-1
MRB230SF-R0.25-1.5
MRB230SF-R0.25-2
MRB230SF-R0.25-2.5
MRB230SF-R0.25-3
MRB230SF-R0.75-3
MRB230SF-R0.75-4
MRB230SF-R0.75-6
MRB230SF-R0.75-8
MRB230SF-R0.75-10
MRB230SF-R1-3
MRB230SF-R1-4
MRB230SF-R1-6
MRB230SF-R1-8
MRB230SF-R1-10
MRB230SF-R1-12
MRB230SF-R1-14
MRB230SF-R1-16
MRB230SF-R1-18
MRB230SF-R1-20
MRB230SF-R1.5-6
MRB230SF-R1.5-8
MRB230SF-R1.5-10
MRB230SF-R1.5-12
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(d2) Neck Diameter
(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
(l2) Shank Length
(mm)
1 Piece(s)Available

8 Days or more

0.10.15350.508-00525-001030.20.180.550.560.580.60.6427.3
1 Piece(s)Available

8 Days or more

0.10.15350.7508-00525-001050.20.180.810.830.860.890.9527.1
1 Piece(s)Available

8 Days or more

0.10.1535108-00525-001070.20.181.061.11.131.171.2626.8
1 Piece(s)Available

8 Days or more

0.10.15351.2508-00525-001090.20.181.321.371.411.461.5726.6
1 Piece(s)Available

8 Days or more

0.20.3350.7508-00525-002020.40.370.820.840.870.890.9527.4
1 Piece(s)Available

8 Days or more

0.20.335108-00525-002030.40.371.081.111.141.181.2627.2
1 Piece(s)Available

8 Days or more

0.20.3351.508-00525-002040.40.371.61.651.71.751.8826.7
1 Piece(s)Available

8 Days or more

0.20.335208-00525-002050.40.372.112.182.252.332.526.2
1 Piece(s)Available

8 Days or more

0.20.3352.508-00525-002060.40.372.632.722.812.93.1325.7
1 Piece(s)Available

8 Days or more

0.30.45351.508-00525-003010.60.561.611.661.711.761.8827
1 Piece(s)Available

8 Days or more

0.30.4535208-00525-003020.60.562.132.192.262.342.526.5
1 Piece(s)Available

8 Days or more

0.30.45352.508-00525-003030.60.562.652.732.822.913.1226
1 Piece(s)Available

8 Days or more

0.30.4535308-00525-003040.60.563.163.263.373.493.7525.5
1 Piece(s)Available

8 Days or more

0.30.45353.508-00525-003050.60.563.683.83.924.064.3725
1 Piece(s)Available

8 Days or more

0.30.4540408-00525-003060.60.564.24.334.484.644.9929.5
1 Piece(s)Available

8 Days or more

0.30.45404.508-00525-003070.60.564.714.875.035.215.6129
1 Piece(s)Available

8 Days or more

0.30.4540508-00525-003080.60.565.235.45.595.796.2328.5
1 Piece(s)Available

8 Days or more

0.30.45405.508-00525-003090.60.565.755.946.146.366.8528
1 Piece(s)Available

8 Days or more

0.30.4540608-00525-003100.60.566.266.476.76.947.4827.5
1 Piece(s)Available

8 Days or more

0.40.635208-00525-004010.80.762.132.192.252.322.4826.9
1 Piece(s)Available

8 Days or more

0.40.635308-00525-004020.80.763.163.263.363.473.7225.9
1 Piece(s)Available

8 Days or more

0.40.640408-00525-004030.80.764.194.334.474.624.9729.9
1 Piece(s)Available

8 Days or more

0.40.640508-00525-004040.80.765.235.45.585.776.2128.9
1 Piece(s)Available

8 Days or more

0.50.7535308-00525-0050110.953.183.273.373.483.7226.3
1 Piece(s)Available

8 Days or more

0.50.7535408-00525-0050210.954.214.344.484.634.9725.3
1 Piece(s)Available

8 Days or more

0.50.7540508-00525-0050310.955.245.415.595.786.2129.3
1 Piece(s)Available

8 Days or more

0.50.7540608-00525-0050410.956.286.486.696.937.4528.3
1 Piece(s)Available

8 Days or more

0.50.7540808-00525-0050510.958.348.628.919.239.9426.3
1 Piece(s)Available

8 Days or more

0.50.75401008-00525-0050610.9510.4110.7611.1311.5312.4224.3
1 Piece(s)Available

8 Days or more

0.150.2350.508-00525-001510.30.280.550.560.570.590.6327.5
1 Piece(s)Available

8 Days or more

0.150.2350.608-00525-001520.30.280.650.670.690.710.7527.4
1 Piece(s)Available

8 Days or more

0.150.2350.7508-00525-001530.30.280.80.830.850.880.9427.3
1 Piece(s)Available

8 Days or more

0.150.235108-00525-001540.30.281.061.091.131.171.2527
1 Piece(s)Available

8 Days or more

0.150.2351.508-00525-001560.30.281.581.631.681.741.8726.5
1 Piece(s)Available

8 Days or more

0.150.2351.2508-00525-001550.30.281.321.361.411.451.5626.8
1 Piece(s)Available

8 Days or more

0.150.2351.7508-00525-001570.30.281.841.91.962.032.1826.3
1 Piece(s)Available

8 Days or more

0.250.3535108-00525-002510.50.461.11.131.161.191.2727.3
1 Piece(s)Available

8 Days or more

0.250.35351.508-00525-002520.50.461.611.661.711.771.8926.8
1 Piece(s)Available

8 Days or more

0.250.3535208-00525-002530.50.462.132.22.272.342.5126.3
1 Piece(s)Available

8 Days or more

0.250.35352.508-00525-002540.50.462.652.732.822.923.1425.8
1 Piece(s)Available

8 Days or more

0.250.3535308-00525-002550.50.463.163.273.383.493.7625.3
1 Piece(s)Available

8 Days or more

0.751.135308-00525-007511.51.453.173.253.343.443.6627.2
1 Piece(s)Available

8 Days or more

0.751.135408-00525-007521.51.454.24.324.454.594.9126.2
1 Piece(s)Available

8 Days or more

0.751.140608-00525-007541.51.456.276.466.676.897.3929.2
1 Piece(s)Available

8 Days or more

0.751.140808-00525-007551.51.458.348.68.889.199.8827.2
1 Piece(s)Available

8 Days or more

0.751.1401008-00525-007561.51.4510.410.7411.111.4912.3625.2
1 Piece(s)Available

8 Days or more

11.535308-00525-0100121.943.183.253.343.433.6328.1
1 Piece(s)Available

8 Days or more

11.535408-00525-0100221.944.214.324.454.584.8727.1
1 Piece(s)Available

8 Days or more

11.535608-00525-0100321.946.286.466.666.887.3625.1
1 Piece(s)Available

8 Days or more

11.540808-00525-0100421.948.358.68.889.189.8428.1
1 Piece(s)Available

8 Days or more

11.5401008-00525-0100521.9410.4110.7411.111.4812.3326.1
1 Piece(s)Available

8 Days or more

11.5451208-00525-0100621.9412.4812.8813.3113.7714.8229.1
1 Piece(s)Available

8 Days or more

11.5451408-00525-0100721.9414.5515.0215.5316.0717.327.1
1 Piece(s)Available

8 Days or more

11.5451608-00525-0100821.9416.6217.1617.7518.3719.7925.1
1 Piece(s)Available

8 Days or more

11.5501808-00525-0100921.9418.6819.319.9620.67Free28.1
1 Piece(s)Available

8 Days or more

11.5502008-00525-0101021.9420.7521.4422.1822.97Free26.1
1 Piece(s)Available

8 Days or more

1.52.540608-00525-0150132.856.446.616.7977.4531.8
1 Piece(s)Available

8 Days or more

1.52.540808-00525-0150232.858.58.759.019.299.9329.8
1 Piece(s)Available

8 Days or more

1.52.5401008-00525-0150332.8510.5710.8911.2311.59Free27.8
1 Piece(s)Available

8 Days or more

1.52.5401208-00525-0150432.8512.6413.0313.4413.89Free25.8

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating TiAlN Link Diameter (d)(mm) 4 R Precision(µm) 0.005~-0.005
Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available (γ) Neck Angle(°) 15

Additional Products in this Category

Tech Support