(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
TSC Series Carbide Roughing End Mill, Fine Pitch/Long Model
MISUMI
A single unit compatible with both the roughing and medium roughing
Days to Ship: | 8 Days or more |
---|
Roughing End Mill for Aluminum Machining AL-OCRL Type
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 10 Days or more |
---|
Roughing End Mill for Aluminum Machining AL-OCRS-XLS Type
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 10 Days or more |
---|
XAC Series Carbide Roughing End Mill, Fine Pitch/Regular Model
MISUMI
Strongly compatible with the cost reduction of roughing with the limited special price for standard sizes [C-Value]
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Roughing End Mill, Fine Pitch/Short Model
MISUMI
Achieves long life and high-speed machining at the same time
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Roughing End Mill, Fine Pitch/Regular Model
MISUMI
The fine pitch achieves excellent surface roughness after machining
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Roughing End Mill, Fine Pitch/Long Regular Model
MISUMI
A long shank type that's ideal for deep engraving
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Roughing End Mill, 45° Spiral/Fine Pitch/Short Model
MISUMI
45° helix roughing that's capable of high-efficiency machining by high-speed rotation
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Roughing End Mill, 45° Spiral/Fine Pitch/Regular Model
MISUMI
45° helix roughing that's capable of high-efficiency machining by high-speed rotation
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Roughing End Mill, 45° Spiral/Fine Pitch/Long Model
MISUMI
45° helix roughing that's capable of high-efficiency machining by high-speed rotation
Days to Ship: | 8 Days or more |
---|
TS Coated Carbide Roughing End Mill, 45° Spiral/Fine Pitch/Long Shank, Regular Model
MISUMI
45° helix roughing that's capable of high-efficiency machining by high-speed rotation
Days to Ship: | 8 Days or more |
---|
DLC Coated Carbide Roughing End Mill for Aluminum Machining, 3-Flute/Regular Model
MISUMI
Popular DLC coated type of aluminum roughing
Days to Ship: | 8 Days or more |
---|
Carbide Roughing End Mill for Aluminum Machining, 3-Flute/Regular Model
MISUMI
Significantly reduces the roughing time of aluminum
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide Roughing End Mill
MISUMI
Model: RoughingProcessing Application: Thrust (Z-Feed)Work Material: Stainless SteelFor complete product overview and details on VAC Series Carbide Roughing End Mill see the sections below:
Days to Ship: | 8 Days or more |
---|
GSX MILL Roughing 2.5D GSXRE-2.5D
Nachi-Fujikoshi
Improved fracture resistance when used at high speeds for high efficiency. The GSX coating further improves heat resistance and abrasion resistance.
Days to Ship: | 8 Days or more |
---|
DIA-BNC Carbide End Mill, Router Series for CFRP, with Fine Pitch Nick
OSG
A router that adopts a diamond coating with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
DIA-HBC4 Carbide End Mill, Router Series for CFRP, Herringbone Type (4 Bottom Flutes)
OSG
Standard in-stock item, sold by designated agencies.[Features]· A router that adopts a diamond coating with excellent abrasion resistance.· 4 base blades
Days to Ship: | 8 Days or more |
---|
WX-RESF Series for Carbide Rough Machining, WX Coat Roughing
OSG
As the corrugated blade shape reduces cutting power, large cutting depth is possible. Also resilient to chatter, it is possible to improve the efficiency of roughing.
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•Model: Roughing•Helix Angle (θ): Weak Helix (15 to 25°)•Flute Shape: C Surface•Coating: Non-Coated•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•Model: Roughing•Helix Angle (θ): Weak Helix (15 to 25°)•Flute Shape: C Surface•Coating: Non-Coated•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
ASAHI TOOLS
•Model: Square•Helix Angle (θ): Standard Helix (30 to 40°)•Flute Shape: With Lead•Coating: TiN•Blade Diameter Tolerance (mm): 0~-0.05
Days to Ship: | 8 Days or more |
---|
SPSRC4A SP Series Roughing End Mill 4-Flute OK Coat
OKAZAKI
Its unique roughing shape and the effect of OK coating enable heavy cutting and high speed machining.
Days to Ship: | 8 Days or more |
---|
SRE3 Roughing End Mill for Aluminum, 3-Flute, Non-Coated
OKAZAKI
High torsion roughing endmill ideal for roughing aluminum material.
Days to Ship: | 12 Days or more |
---|
SRE3D Roughing End Mill for Aluminum, 3-Flute, Pure DLC-Coated
OKAZAKI
The weld prevention effect of the pure DLC coating provides an astonishingly long service life.
Days to Ship: | 12 Days or more |
---|
Roughing End Mill for Aluminum Machining AL-OCRS-LS Type
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 8 Days or more |
---|
Roughing End Mill for Aluminum Machining AL-OCRS Type
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 10 Days or more |
---|
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 10 Days or more |
---|
Roughing End Mill Regular 3-Flute 3127
GUHRING
Roughing endmill dedicated for aluminum.
Days to Ship: | 10 Days or more |
---|
Roughing End Mill Regular 4-Flute 3723
GUHRING
Supports a wide range of high-speed rough machining from general steel to stainless steel.
Days to Ship: | 8 Days or more |
---|
Roughing End Mill Regular 4-Flute for High Hardness Steel 3682
GUHRING
Capable of rough machining of hardened materials up to hardness of 56 HRC.
Days to Ship: | 26 Days or more |
---|
High Chip Flow Performance Wave Shaped Blade for Ruffing 3RDSM, 4RDSM, 5RDSM (Medium)
KYOCERA
•Model: Roughing•Helix Angle (θ): Weak Helix (15 to 25°)•Coating: TiAlN•Number Of Flutes (sheet): 3•Corner Specification C: 0.3
Days to Ship: | 8 Days or more |
---|
CoroMill Plura, Carbide Solid End Mill Roughing
SANDVIK
Unique shape exhibits high performance
Days to Ship: | 5 Days or more |
---|
Roughing End Mill for Aluminum Processing, Regular Flute Length with Chamfered Corner AL-OCRS
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 10 Days or more |
---|
Carbide Solid Fiber Cutter with/without Coating CSFRP
EIKOSHA
[Features]· Ideal for machining carbon fiber and glass fiber.· Without base blade.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Fiber Cutter with End Cutting Edge with/without Coating CSFRPE
EIKOSHA
[Features]· Ideal for machining carbon fiber and glass fiber.· With base blade.
Days to Ship: | 8 Days or more |
---|
Carbide Silent Roughing End Mill SI-WC-RESF
OSG
[Features]· Non-uniform split shape of the base blade and unequal lead shape of the outer peripheral blade achieve "quiet but heavy cutting".· Work material: General steel, tempered steel, stainless steel, cast iron, copper, aluminum, titanium
Days to Ship: | 8 Days or more |
---|
SPSRD3ZA Vertical-Feed, Strengthened, Roughing SP Series Roughing Mill 3 Flutes / OK Coated
OKAZAKI
A multi-purpose roughing end mill with the enhanced vertical feed performance of the Zakkuri Mill.
Days to Ship: | 10 Days or more |
---|
SPEED/T 3/4 Flute 40° Roughing
Poulten&Graf
•Model: Roughing•Helix Angle (θ): Standard Helix (30 to 40°)•Coating: AlTiN•Torsion Angle (°): 40
Days to Ship: | 10 Days or more |
---|
DIA Coated Twill Cut Router (Multi-Blade / Bar Type)
OSG
[Features]· CFRP Router Series[Applications]· Work Material: Composite Material[Material]· Cemented CarbideManufacturer Standard ProductBottom blade shape: Bar type with multiple flutes
Days to Ship: | 8 Days or more |
---|
Ayame Router (Multi-Blade, Bar Type)
OSG
[Features]· CFRP Router Series[Applications]· Work Material: Composite Material[Material]· Cemented Carbide
Days to Ship: | 8 Days or more |
---|
GSX MILL VL Roughing 2.5D GSXVLRE4-2.5D
Nachi-Fujikoshi
[Features]· Unequal division and unequal lead increase fracture resistance in high-speed and high-efficiency processing.
Days to Ship: | 8 Days or more |
---|
Diamond-Coated Diamond-Cut Router (2 Bottom Blades) DIA-DCE
OSG
It is a product sold by designated agencies.[Features]· It is a metric size series for a diamond-cut router that can be used widely with electrolyte membranes, metal matrices, and ceramic bases.· Base blade is of end mill blade specification.
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy