(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
Loading...
work material | Aluminum | Number of flutes(sheet) | 3 | Type | Roughing |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) | Other Processing Applications | Shoulder Milling, Grooving | Features | Unique flute shape that maximizes chip discharge by using radial rake for aluminum roughing as high rake. Adopts a roughing shape with little cutting resistance. |
Specifications | Torsion Angle 30° Regular blade length, with corner radius |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy