(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SCT Long S-Cut End Mill MX30

SCT Long S-Cut End Mill MX30
  • Volume Discount

•Model: Roughing
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: C Surface
•Coating: Non-Coated
•Number Of Flutes (sheet): 4

Part Number

Configured Part Number is shown.

Part Number
SCT420060M
SCT425070M
SCT430080M
SCT435100M
SCT440120M
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

206020150B
1 Piece(s)Available

8 Days or more

257025160B
1 Piece(s)Available

8 Days or more

308032180A
1 Piece(s)Available

8 Days or more

3510032200C
1 Piece(s)Available

8 Days or more

4012042220A
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Number of flutes(sheet) 4 Type Roughing
Coating Non-Coated Machining Application Side / Groove Blade tip shape Land / Anti-Chipping C Face Attached
Torsion Angle (θ) Weak torsion (15 to 25°) Blade diameter tolerance(mm) +0.1~0

Additional Products in this Category

Tech Support